Package: W-QFN5050-28 (ZL28) MSL1
Code
ZL
Name
W-QFN5050-28 (ZL28) MSL1
POD Number
PD-2299
Pin Pitch (mm)
0.5
Length (mm)
5
Width (mm)
5
Height (mm)
0.75
Theta JA (still air) °C/Watt
33.32
Theta JC (°C/Watt)
22.24
Package File
ZL28.pdf