Package: U-QFN2055-38 (ZTFA38)
Code
ZTFA
Name
U-QFN2055-38 (ZTFA38)
POD Number
PD-2276
Pin Pitch (mm)
0.35
Length (mm)
2
Width (mm)
5.5
Height (mm)
0.55
Theta JA (still air) °C/Watt
21.2
Theta JC (°C/Watt)
13
Package File
ZTFA38.pdf