Package: W-DFN2030-8 (ZG8)
Code
ZG
Name
W-DFN2030-8 (ZG8)
POD Number
PD-2297
Pin Pitch (mm)
0.5
Length (mm)
2
Width (mm)
3
Height (mm)
0.75
Theta JA (still air) °C/Watt
57.67
Theta JC (°C/Watt)
53.78
Package File
ZG8.pdf