Package: TDFN (ZC6) MSL1
Code
ZC
Name
TDFN (ZC6) MSL1
POD Number
PD-2178
Pin Pitch (mm)
25.6
Length (mm)
2
Width (mm)
2
Height (mm)
0.75
Package File
PD-2178-ZC6.pdf
Products using this package
PT7M3808