Diodes Incorporated

Application Notes

AN # Sorted descending Description PDF Date Unsorted Column
AN088-P ReDriver: Designing a high-speed differential signal interface using the PI2EQX ReDriver family PDF (733 KB) 11/2005
AN086-P User Guide: PI7C8152 Reference Board PDF (426 KB) 02/2005
AN084-P PCIe Signal Switches: System Design Guide Using PI2PCIExxx Series PDF (180 KB) 09/2005
AN083-P PCI-X Bridge: Design Guide in 4 Port Fibre Channel Host Bus Adapter (HBA) Application PDF (245 KB) 12/2004
AN082-P PCI-X Bridge: Design Guide in Gigabit Ethernet Card Application PDF (255 KB) 11/2004
AN081-P PCI-to-PCI Bridge: Selection Guide of PI7C81xx Series PDF (362 KB) 09/2004
AN080-P PCI-to-PCI Bridge: Guide to PI7C8150B as A Replacement of PLX PCI6150 PDF (194 KB) 08/2004
AN079-P PCI-to-PCI Bridge: Guide to PI7C8150 as A Replacement of Intel 21150 or PLX PCI6150 PDF (178 KB) 08/2004
AN078-P DDR2 Clock Generator: Guide to DDR2 Technology, Specification, and Clocl Products PDF (1.2 MB) 08/2004
AN077-P User Guide: PI7C21P100 Reference Board PDF (651 KB) 08/2004
AN075-P PCI Bridge: Hardware Implementation Guide of PI7C8148 in Add-in Card or System Board PDF (255 KB) 06/2004
AN074-P User Guide: PI7C8148 Reference Board PDF (56 KB) 06/2004
AN072-P PCI Bridge: Hardware Implementation Guide of PI7C8140A in Add-in Card or System Board PDF (198 KB) 04/2004
AN071-P PCI Bridge: Guide to PI7C8150B's Asynchronous Feature PDF (99 KB) 03/2004
AN069-P User Guide: PI7C8152 Reference Board PDF (369 KB) 09/2003
AN068-P DDR Clock Generator: DDR Memory Module De-Bug and Design Guide PDF (250 KB) 08/2003
AN067-P USB2.0 Switch: PI3USB20 Interface Design Guide PDF (126 KB) 07/2003
AN066-P Level Shifter: Why We Can't Shift Away PDF (133 KB) 07/2003
AN064-P User Guide: PI7C8154 Reference Board PDF (353 KB) 02/2003
AN062-P LVTC Logic: Guide to Designing Live-insertion System Using Standard CMOS processing PDF (146 KB) 01/2003
AN060-P PCIe Clock Generator: Hardware Implementation Guide for the PI7C8154 PDF (2.5 MB)
AN058-P Hardware Implementation Guide for the PI7C8152 PDF (1.1 MB) 09/2003
AN056-P Speciality Interface: Interface single-ended signal to DDR devices PDF (222 KB) 01/2003
AN055-P Hardware Implementation Guide for PI7C8150 PCI-PCI Bridge PDF (391 KB) 07/2002
AN053-P User Guide for the Pericom PI7C8150 Reference Board PDF (338 KB) 07/2002
AN052-P Hot-Plug and Hot-Swap Bus Switches PDF (135 KB) 06/2002
AN051-P Speciality Interface: Interfacing HSTL to LVCMOS and HSTL to SSTL_2 Using the PI74HSTL1212 PDF (173 KB) 05/2002
AN047-P Interface - LVDS: Interfacing LVDS to PECL; LVPECL; CML; RS-4422 ans Signal-ended Devices PDF (117 KB) 06/2002
AN044-P PCI Bridge: Schematic & Board layout Recommendations for PI7C7300 PDF (268 KB) 12/2001
AN041-P Interface - LVDS: A Closer Look at LVDS Technology PDF (148 KB) 11/2001
AN040-P Three Port PCI Bridge Performance Advantages PDF (449 KB) 09/2003
AN037-P Speciality Interface: Design Guidelines for Registered DDR DIMM Module using PI74SSTV16857 Registers & PI6CV857 PLL Drivers PDF (588 KB) 06/2001
AN036-P Interface - LVDS: Interface Between NECL and LVDS PDF (124 KB) 06/2001
AN032-P Design Guidelines for Power Sequencing When Using PI5C680X PDF (207 KB) 04/2001
AN030-P Undershoot Protection When Using Bus Switches PDF (343 KB) 05/2001
AN022-P Speciality Interface: Solutions to Current High-Speed Board Design PDF (487 KB) 02/2000
AN020-P Speciality Interface: Design Guides of PC133/100 Registered SDRAM Module PDF (70 KB) 06/1999
AN012-P Speciality Interface: Advanced Low Voltage CMOS with Bus Hold (ALVCH) 3.3V Logic PDF (24 KB) 12/1999
AN011-P Speciality Interface: EMI Reduction Techniques PDF (104 KB) 12/1999
AN009-P Speciality Interface: PC100 Registered SDRAM Module Design PDF (82 KB) 12/1999
AN007-P Speciality Interface: 8-Bit LPT Characterization and Qualification Data PDF (31 KB) 09/2003
AN006-P Speciality Interface: ALVCH16244 Comparison PDF (57 KB) 12/1998
AN005-P Speciality Interface: Ground Bounce in 8-Bit High-Speed Logic PDF (42 KB) 12/1998
AN003-P Speciality Interface: Pericom FCT Logic for Hot-Plug Applications PDF (118 KB) 12/1998
AN001-P Digital Switches: Zero-Delay Bus Switches PDF (205 KB) 03/2002
AN-1010A SBR® Avalanche Energy PDF (114 KB) 03/2010
AN_PAM2401 1.0MHz Step-Up DC-DC Converter PDF (325 KB) 04/2014
AB045-P PCI Bridge: PI7C8152B; Asynchronous Feature PDF (368 KB) 10/2003
AB044-P Speciality Interface: DDR Applications and PI74SSTVF16857 PDF (156 KB) 02/2003
AB043-P Digital Switch: Excessive Current Consumption Reduction for Switches with Undershoot PDF (111 KB) 09/2003