Diodes Incorporated

Application Notes

AN # Sorted descending Description PDF Date Unsorted Column
AN1168 DGD2101M Application Note PDF (932 KB) 09/2021
AN1167 DGD2181M DGD21814M Application Note PDF (660 KB) 09/2021
AN1166 Design of Power Factor Correction Circuit using AL6562A Application Note PDF (334 KB) 08/2021
AN1165 LFPAK56/PowerDI5060 Compatible Footprint Application Note PDF (272 KB) 07/2021
AN1164 Introduction to Brushless DC Motors Application Note PDF (558 KB) 05/2021
AN1163 Introduction to Load Switches Application Note PDF (850 KB) 05/2021
AN1162 DGD2005 Application Note PDF (642 KB) 03/2021
AN1161 BCR430UW6 Application Note PDF (967 KB) 03/2021
AN1160 DGD2104M Application Note PDF (582 KB) 01/2021
AN1159 DGD2106M Application Note PDF (636 KB) 10/2020
AN1158 Super Barrier Rectifier (SBR®) Improves Automotive Supply Line Protection to ISO7637 PDF (491 KB) 07/2020
AN1157 Understanding Thermal Resistance in the Real World PDF (888 KB) 06/2020
AN1156 DGD2304 Application Note PDF (605 KB) 04/2020
AN1155 PI5USB2546/A Application Note PDF (86 KB) 02/2020
AN1154 DGD2103M Application Note PDF (583 KB) 01/2020
AN1153 LED Driver Remote Mounting and LED Open/short to GND Protection Solution PDF (442 KB) 01/2020
AN1152 DGD2136M Application Note PDF (618 KB) 01/2020
AN1151 TQFN Package Thermal via Design Guide PDF (177 KB) 08/2019
AN1150 Brushed Motors and How to Drive Them PDF (477 KB) 07/2019
AN1149 Super Barrier Rectifiers (SBR) Improve Daytime Running Lamp (DRL) Efficiency PDF (554 KB) 05/2019
AN1148 DPO2039 Application Note PDF (236 KB) 11/2018
AN1147 Application Note for DPS1133 PDF (128 KB) 11/2018
AN1146 AP3402/20 Application Note PDF (208 KB) 09/2018
AN1144 AP3428 Application Note PDF (208 KB) 09/2018
AN1143 AP3401 Application Note PDF (208 KB) 09/2018
AN1142 TVS in Automotive Applications PDF (284 KB) 08/2018
AN1141 PI3USB30532 and PI3USB31532 Application Note for Type-C Applications PDF (1.7 MB) 04/2018
AN1140 Active Capacitor Discharge Circuit Considerations for FPGAs PDF (892 KB) 04/2018
AN1139 PI3WVR13412 DP1.4 HDMI2.0 Mux-Demux Application Note PDF (1.1 MB) 03/2018
AN1138 PI3WVR13612 DP1.4 HDMI2.0 Mux-Demux Application Note PDF (1.4 MB) 03/2018
AN1135 Load Capacitor Stability Boundary of Shunt Regulator PDF (127 KB) 03/2015
AN1126 1.5A, 1.4MHZ High Efficiency Synchronous DC-DC Buck Converter PDF (211 KB) 07/2014
AN1125 Single Phase Synchronous Buck Controller PDF (275 KB) 06/2014
AN1124 Compact Dual-Phase Synchronous-Rectified Buck Controller PDF (544 KB) 06/2014
AN1123 600mA Step-Down DC DC Converter with Synchronous Rectifier PDF (232 KB) 06/2014
AN1120 AP3125 Series Application Note PDF (567 KB) 08/2016
AN1115 Single Stage Primary Side Regulation PFC Controller For LED Driver PDF (665 KB) 02/2017
AN1102 Key MOSFET Parameters for Motor Control Applications PDF (1.4 MB) 09/2016
AN1101 Automotive Reverse Battery Protection Diode PDF (495 KB) 03/2015
AN1100 Usage of Steady State Thermal Values PDF (467 KB) 03/2015
AN11 Features and applications of the FMMT618 and 619 - high current SOT23 replace SOT89, SOT223 and D-Pak. PDF (451 KB) 10/1995
AN1099 Automotive Reverse Battery Protection Diode PDF (380 KB) 02/2015
AN1098 Design Consideration with AT5503 PDF (193 KB) 04/2013
AN1096 High Voltage Green Mode PWM Controller AP3105NA/NV/NL/NR PDF (386 KB) 12/2012
AN1094 Design Consideration with AP3502H/3H PDF (238 KB) 11/2012
AN1093 Application Notes for AP3765A System Solution PDF (371 KB) 10/2012
AN1092 Design Consideration with AP3512E/3E PDF (139 KB) 10/2012
AN1088 Application Notes for AP3775 System Solution PDF (430 KB) 11/2012
AN1084 Design Consideration with AP3502F/3F PDF (155 KB) 11/2012
AN1082_CN Application Notes for AP3772 System Solution (Chinese Translation) PDF (315 KB) 05/2012