AN # | Description | Date | |
---|---|---|---|
AN23 | Zetex SPICE models - understanding model parameters and applications limitations. | PDF (295 KB) | 03/1996 |
AN229-P | SlimLine™ PCIe Packet Switch: PI7C9X20404SL / PI7C9X20303SL / PI7C9X20303UL Design and Layout Guide | PDF (92 KB) | 10/2008 |
AN228-P | SlimLine™ PCIe Packet Switch: PI7C9X20303SLC and PI7C9X20404SLC Power Consumption Guide in Normal Mode | PDF (107 KB) | 10/2008 |
AN227-P | PCIe Packet Switch: Compatibility List of PI7C9X20404GP/ PI7C9X20505GP/ PI7C9X20508GP/ PI7C9X20303SL/ PI7C9X20404SL/ PI7C9X20303 | PDF (51 KB) | 10/2008 |
AN226-P | PCIe Packet Switch: PI7C9X20303ULA Power Consumption Guide in Normal Mode | PDF (107 KB) | 10/2008 |
AN225-P | GreenPacket™ PCIe Packet Switch: PI7C9X20505GP and PI7C9X20508GP Product Guide in Digital Video Surveillance Application | PDF (64 KB) | 09/2008 |
AN222-P | PCIe UART I/O Bridge: Guide of Industrial Temperature Support for PI7C9X7952A, PI7C9X7954A, and PI7C9X7958A | PDF (43 KB) | 08/2008 |
AN221-P | PI7C9X20303UL UltraLo™ PCI Express® Packet Switch - Industrial Temperature Support | PDF (43 KB) | 08/2008 |
AN220-P | SlimLine™ PCI Express® Packet Switch - Industrial Temperature Support | PDF (43 KB) | 08/2008 |
AN22 | High frequency DC-DC conversion using high current bipolar transistors - conversion upto 400kHz using optimised geometry bipolar | PDF (299 KB) | 03/1996 |
AN219-P | GreenPacket™ PCI Express® Packet Switch - Industrial Temperature Support | PDF (44 KB) | 08/2008 |
AN218-P | Pericom PCIe®1.0 Clock Tree Products Pericom PCIe®2.0 clock advance solution | PDF (479 KB) | 08/2008 |
AN215-P | ReDriver: Interface SATA signals using PI2EQX3xxx SATA ReDriver™ | PDF (535 KB) | 10/2008 |
AN214-P | The Circuits for Leakage Prevention in Source Application | PDF (86 KB) | 02/2008 |
AN21 | Bipolar transistor considerations for battery powered equipment - leading to efficiency and competitive advantages in portable s | PDF (1.8 MB) | 01/1996 |
AN209-P | ASSP: OC and EQ Settings on Notebook Application | PDF (695 KB) | 03/2008 |
AN206-P | HDMI Source Test ID 7-3 VOFF Test Setup | PDF (301 KB) | 08/2007 |
AN205-P | ReDriver: PI2EQX4401D x1PCIe Storage System Rev.A User Manual | PDF (802 KB) | 06/2007 |
AN204-P | 4-Layer PCB Layout Guideline for HDMI Products | PDF (207 KB) | 06/2007 |
AN204 | 3-Channel Warm Dimming (WD) / 3-Channel Tunable Color (TC) Smart Connected Light Bulb (SCL) Reference Design | PDF (1.3 MB) | 01/2016 |
AN203 | 1-Channel Dimmable White Smart Connected Light Bulb Reference Design | PDF (1.5 MB) | 01/2016 |
AN202 | AP3983C (PSR Switcher) + AL1791+AL1793 (1-Channel and 3-Channel Linear CCR LED Drivers) 4-Channel White+RGB Tunable Color Smart |
PDF (1.9 MB) | 11/2015 |
AN201 | 2-Channel Tunable White / 1-Channel Dimmable White Smart Connected Light Bulb Reference Design | PDF (1.4 MB) | 10/2015 |
AN200-P | USB 2.0 Short Circuit Stress Test | PDF (158 KB) | 05/2007 |
AN20 | Magnetoresistive sensors - theory of operation and applications. | PDF (503 KB) | 04/1996 |
AN2 | Portable Ni-Cd battery charger - inexpensive load tolerant step-up energy source. | PDF (56 KB) | 01/1996 |
AN18 | Power MOSFET gate driver circuits using high current super-b transistors - 6A pulse rated SOT23 transistors for high frequency M | PDF (140 KB) | 03/1996 |
AN17 | Emergency lighting systems and battery powered fluorescent lighting - high current TO92 switching transistors provide 87% DC-AC | PDF (142 KB) | 10/2007 |
AN15 | Features and applications of the FMMT617 and FMMT717 SuperSOT" SOT23 bipolar transistors - 3A NPN and 2.5A PNP SOT23 bipolar dev | PDF (141 KB) | 11/1995 |
AN14 | transistor considerations for LCD backlighting - high efficiency DC to AC conversion. | PDF (409 KB) | 03/1996 |
AN12 | The FMMT718 range, features and applications - replacing SOT89, SOT223 and D-Pak products with high current SOT23 bipolar transi | PDF (203 KB) | 01/1996 |
AN1189 | Dual Hall-Effect Latch with Speed and Direction Output Application Note | PDF (949 KB) | 04/2024 |
AN1188 | High-Side IntelliFET Application Note | PDF (1.2 MB) | 04/2024 |
AN1187 | Hall-Effect IC Application Note | PDF (660 KB) | 03/2024 |
AN1186 | LSF0204 Application Note | PDF (347 KB) | 03/2024 |
AN1185 | ZXCT199_ZXCT21x Application Note | PDF (636 KB) | 03/2024 |
AN1184 | PI4ULS3V304A / PI4ULS3V504A Application Note | PDF (725 KB) | 02/2024 |
AN1183 | PD3333 LFPAK33 Universal Footprint Application Note | PDF (429 KB) | 01/2024 |
AN1182 | DGD2388M Application Note | PDF (856 KB) | 01/2024 |
AN1181 | DGD2190M DGD21904M Application Note | PDF (981 KB) | 03/2023 |
AN1180 | DGD05463 DGD0506A Application Note | PDF (696 KB) | 11/2022 |
AN1179 | DGD05473 DGD0507A Application Note | PDF (825 KB) | 01/2024 |
AN1178 | DDB094R2 and DDB099 Demo Boards Application Note | PDF (1.1 MB) | 11/2022 |
AN1177 | Single Channel Smart Load Switch Use and Selection Application Note | PDF (687 KB) | 10/2022 |
AN1176 | Design Considerations for Driving Piezoelectric Buzzers Application Note | PDF (725 KB) | 08/2022 |
AN1175 | DGD2110 DGD2113 Application Note | PDF (881 KB) | 07/2022 |
AN1174 | DGD0579U Application Note | PDF (842 KB) | 04/2022 |
AN1173 | PAM8908 as Audio Line Driver Application Note | PDF (669 KB) | 03/2022 |
AN1172 | DGD0280 Application Note | PDF (582 KB) | 01/2022 |
AN1171 | DGD0227 Application Note | PDF (621 KB) | 12/2021 |