=========================================================================================================

[1N5711WS]
*SRC=1N5711WS;DI_1N5711WS;Diodes;Si;  70.0V  15.0mA  1.00ns   Diodes Inc. 
.MODEL DI_1N5711WS D  ( IS=315n RS=2.80 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=2.03 TT=1.44n )

=========================================================================================================

[BAS40]
*SRC=BAS40;DI_BAS40;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode 
.MODEL DI_BAS40 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n  
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40-04]
*
* This model account for one of the two diodes contained in the 
* BAS40-4 device. The other one is totally identical.
*
.LIB BAS40_04
*
.SUBCKT BAS40_04 A K
*
D1 A K BAS40_1
D2 A K1 BAS40_2
V1 K1 K DC 217e-3
*
.MODEL BAS40_1 D (
+LEVEL    = 1              IS       = 2.24014e-09    RS       = 7.23547        
+N        = 1.02505        IKF      = 0.255776                  
+CJO      = 3.0881e-12     VJ       = 119.67e-3      MJ       = 183.18e-3       
+FC       = 0.5            XTI      = 0.60541        EG       = 0.75453        
+TRS1     = 0.00733869     TRS2     = 1.45813e-05    IBV      = 0.01
+BV       = 40             TT       = 6.02e-9        )
*
.MODEL BAS40_2 D (
+LEVEL    = 1              IS       = 5.04958e-11    RS       = 0.00692754     
+N        = 1.10729        XTI      = 1.45276        EG       = 1.46766        
+TRS1     = 0.0021771      TRS2     = 0.000729073    IKF      = 0.0102054 
+IBV      = 0.01           BV       = 1e3            TT       = 0 )
*
.ENDS BAS40_04
*                                                                               
.ENDL BAS40_04

=========================================================================================================

[BAS40-04T]
*SRC=BAS40-04T;DI_BAS40-04T;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_BAS40-04T D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40-05]
*SRC=BAS40-05;DI_BAS40-05;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_BAS40-05 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40-05T]
*SRC=BAS40-05T;DI_BAS40-05T;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_BAS40-05T D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40-06T]
*SRC=BAS40-06T;DI_BAS40-06T;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_BAS40-06T D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40BRW]
*SRC=BAS40BRW;DI_BAS40BRW;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, Quad, one node of four
.MODEL DI_BAS40BRW D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40DW-04]
*SRC=BAS40DW-04;DI_BAS40DW-04;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, Quad, one node of four
.MODEL DI_BAS40DW-04 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40DW-05]
*SRC=BAS40DW-05;DI_BAS40DW-05;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, Quad, one node of four
.MODEL DI_BAS40DW-05 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40DW-06]
*SRC=BAS40DW-06;DI_BAS40DW-06;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, Quad, one node of four
.MODEL DI_BAS40DW-06 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40LP]
*SRC=BAS40LP;DI_BAS40LP;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc Schottky
.MODEL DI_BAS40LP D  ( IS=2.93u RS=1.29 BV=40.0 IBV=200n
+ CJO=2.30p  M=0.333 N=2.39 TT=7.20n )

=========================================================================================================

[BAS40W]
*SRC=BAS40W;DI_BAS40W;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAS40W D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAT54(Z)]
*
*Zetex BAT54 Spice Model v1.0 Last Revised 25/04/00
*
.MODEL BAT54 D Is=649e-9 N=1.04 RS=2.09 IKF=20e-3
+XTI=2 EG=0.58 
+CJO=12.4e-12 M=0.381 VJ=0.391
+BV=50 IBV=100e-6 ISR=431e-9 NR=4.99
*
*$
*
*                (c)  2005 Zetex Semiconductors plc
*
*   The copyright in these models  and  the designs embodied belong
*   to Zetex Semiconductors plc (" Zetex ").  They  are  supplied
*   free of charge by Zetex for the purpose of research and design
*   and may be used or copied intact  (including this notice)  for
*   that purpose only.  All other rights are reserved. The models
*   are believed accurate but  no condition  or warranty  as to their
*   merchantability or fitness for purpose is given and no liability
*   in respect of any use is accepted by Zetex PLC, its distributors
*   or agents.
*
*   Zetex Semiconductors plc, Zetex Technology Park, Chadderton,
*   Oldham, United Kingdom, OL9 9LL

=========================================================================================================

[BAT54A]
*SRC=BAT54A;DI_BAT54A;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54A D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54JW]
*SRC=BAT54JW;DI_BAT54JW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54JW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54LP]
*BAT54LP Spice Model v1.0 Last Revised 08/04/2014  Diodes Inc SUPER BARRIER RECTIFIER
*SIMULATOR=SPICE3


.MODEL DI_BAT54LP D  ( IS=98.64n RS=1.080 BV=40.00 IBV=10.00
+ CJO=222.3p M=548.8m N=1.140 TT=10.00n EG=480.0m VJ=5.075m )

*                (c)  2014 Diodes Incorporated
*
*   The copyright in these models  and  the designs embodied belong
*   to Diodes Incorporated (" Diodes ").  They  are  supplied
*   free of charge by Diodes for the purpose of research and design
*   and may be used or copied intact  (including this notice)  for
*   that purpose only.  All other rights are reserved. The models
*   are believed accurate but  no condition  or warranty  as to their
*   merchantability or fitness for purpose is given and no liability
*   in respect of any use is accepted by Diodes Incorporated, its distributors
*   or agents.
*
*   Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan

=========================================================================================================

[BAT54LPS]
*SRC=BAT54LPS;DI_BAT54LPS;Diodes;Si;  30.0V  0.200A  2.00ns   Diodes Inc. SBR/ SKY
.MODEL DI_BAT54LPS D  ( IS=20.9n RS=0.895 BV=30.0 IBV=2.00u
+ CJO=10.6p  M=0.333 N=1.07 TT=2.88n )

=========================================================================================================

[BAT54S]
*SRC=BAT54S;DI_BAT54S;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54S D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54SDW]
*SRC=BAT54SDW;DI_BAT54SDW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAT54SDW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54ST]
*SRC=BAT54ST;DI_BAT54ST;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54ST D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54SW]
*SRC=BAT54SW;DI_BAT54SW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54SW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54T]
*SRC=BAT54T;DI_BAT54T;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAT54T D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54TW]
*SRC=BAT54TW;DI_BAT54TW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, tripple, one node of three
.MODEL DI_BAT54TW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54V]
*SRC=BAT54V;DI_BAT54V;Diodes;Si;  29.6V  0.200A  5.00ns   Diodes Inc. One Element of Dual Schottky Diodes
.MODEL DI_BAT54V D  ( IS=124n RS=0.210 BV=29.6 IBV=2.00
+ CJO=13.3  M=0.333 N=1.19 TT=7.20n )

=========================================================================================================

[BAT54W]
*SRC=BAT54W;DI_BAT54W;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAT54W D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54WS]
*SRC=BAT54WS;DI_BAT54WS;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAT54WS D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[PD3S0230]
*SRC=PS3S0230;DI_PD3S0230;Diodes;Si;  30.0V  0.200A  2.00ns   Diodes INC Schottky Diode
.MODEL DI_PD3S0230 D  ( IS=400n RS=0.378 BV=30.0 IBV=2.00u
+ CJO=14.6p  M=0.333 N=1.31 TT=2.88n )

=========================================================================================================

[QSBT40]
*******************************************************************************************************************************************
*SRC=QSBT40;DI_QSBT40;Diodes;Si;  30.0V  0.200A  50.0ns   Diodes Inc. Schottky Bus - Single Device of Multiple
.MODEL DI_QSBT40 D  ( IS=500n RS=0.211 BV=30.0 IBV=2.00u
+ CJO=10.0p  M=0.333 N=1.70 TT=72.0n )
*******************************************************************************************************************************************

=========================================================================================================

[SD101AW]
*SRC=SD101AW;DI_SD101AW;Diodes;Si;  60.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_SD101AW D  ( IS=1.82u RS=2.80 BV=60.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[SD101AWS]
*******************************************************************************************************************************************
*SRC=SD101AWS;DI_SD101AWS;Diodes;Si;  60.0V  15.0mA  1.00ns   Diodes Inc. Schottky- SD101AWS/BWS/CWS
.MODEL DI_SD101AWS D  ( IS=230n RS=2.13 BV=60.0 IBV=200n
+ CJO=2.00p  M=0.333 N=1.96 TT=1.44n )
*******************************************************************************************************************************************

=========================================================================================================

[SD101BW]
*SRC=SD101BW;DI_SD101BW;Diodes;Si;  50.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_SD101BW D  ( IS=1.82u RS=2.80 BV=50.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[SD101BWS]
*SRC=SD101BWS;DI_SD101BWS;Diodes;Si;  50.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_SD101BWS D  ( IS=1.82u RS=2.80 BV=50.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[SD101CW]
*SRC=SD101CW;DI_SD101CW;Diodes;Si;  40.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_SD101CW D  ( IS=1.82u RS=2.80 BV=40.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[SD101CWS]
*SRC=SD101CWS;DI_SD101CWS;Diodes;Si;  40.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_SD101CWS D  ( IS=1.82u RS=2.80 BV=40.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[SD103ASDM]
*SRC=SD103ASDM;DI_SD103ASDM;Diodes;Si;  40.0V  0.350A  10.0ns   Diodes Inc. Schottky Barrier Diode, quad, one node of four
.MODEL DI_SD103ASDM D  ( IS=646n RS=0.120 BV=40.0 IBV=5.00u
+ CJO=29.2  M=0.333 N=1.28 TT=14.4n )

=========================================================================================================

[SD103ATW]
*SRC=SD103ATW;DI_SD103ATW;Diodes;Si;  40.0V  0.350A  10.0ns   Diodes Inc. Schottky Barrier Diode, tripple, one node of three
.MODEL DI_SD103ATW D  ( IS=646n RS=0.120 BV=40.0 IBV=5.00u
+ CJO=29.2  M=0.333 N=1.28 TT=14.4n )

=========================================================================================================

[SD103AW]
*SRC=SD103AW;DI_SD103AW;Diodes;Si;  40.0V  0.350A  10.0ns   Diodes Inc. Schottky 
.MODEL DI_SD103AW D  ( IS=8.65u RS=0.120 BV=40.0 IBV=5.00u 
+ CJO=53.0p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SD103BW]
*SRC=SD103BW;DI_SD103BW;Diodes;Si;  30.0V  0.350A  10.0ns   Diodes Inc. Schottky 
.MODEL DI_SD103BW D  ( IS=8.65u RS=0.120 BV=30.0 IBV=5.00u 
+ CJO=53.0p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SD103BWS]
*SRC=SD103BWS;DI_SD103BWS;Diodes;Si;  30.0V  0.350A  10.0ns   Diodes Inc. Schottky 
.MODEL DI_SD103BWS D  ( IS=8.65u RS=0.120 BV=30.0 IBV=5.00u 
+ CJO=53.0p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SD103CW]
*SRC=SD103CW;DI_SD103CW;Diodes;Si;  20.0V  0.350A  10.0ns   Diodes Inc. Schottky 
.MODEL DI_SD103CW D  ( IS=8.65u RS=0.120 BV=20.0 IBV=5.00u 
+ CJO=53.0p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SD103CWS]
*SRC=SD103CWS;DI_SD103CWS;Diodes;Si;  20.0V  0.350A  10.0ns   Diodes Inc. Schottky 
.MODEL DI_SD103CWS D  ( IS=8.65u RS=0.120 BV=20.0 IBV=5.00u 
+ CJO=53.0p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SDM03MT40]
*SRC=SDM03MT40;DI_SDM03MT40;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDM03MT40 D  ( IS=309u RS=0.210 BV=40.0 IBV=1.00u 
+ CJO=2.65p  M=0.333 N=6.81 TT=7.20n )

=========================================================================================================

[SDM03U40]
*SRC=SDM03U40;DI_SDM03U40;Diodes;Si;  30.0V  30.0mA  1.00ns   Diodes Inc.
Schottky
.MODEL DI_SDM03U40 D  ( IS=16.5u RS=2.20 BV=30.0 IBV=500n
+ CJO=2.59p  M=0.333 N=2.92 TT=1.44n )

=========================================================================================================

[SDM10M45SD]
*SRC=SDM10M45SD;DI_SDM10M45SD;Diodes;Si;  45.0V  0.100A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDM10M45SD D  ( IS=290n RS=0.420 BV=45.0 IBV=1.00u 
+ CJO=10.6p  M=0.333 N=1.28 TT=7.20n )

=========================================================================================================

[SDM10P45]
*SRC=SDM10P45;DI_SDM10P45;Diodes;Si;  45.0V  0.100A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDM10P45 D  ( IS=745n RS=0.792 BV=45.0 IBV=1.00u 
+ CJO=11.2p  M=0.333 N=1.39 TT=7.20n )

=========================================================================================================

[SDM10U45]
*SRC=SDM10U45;DI_SDM10U45;Diodes;Si;  45.0V  0.100A  2.00ns   Diodes Inc. SBR/ SKY
.MODEL DI_SDM10U45 D  ( IS=7.68u RS=1.32 BV=45.0 IBV=1.00u
+ CJO=13.3p  M=0.333 N=1.81 TT=2.88n )

=========================================================================================================

[SDM10U45LP]
*SRC=SDM10U45LP;DI_SDM10U45LP;Diodes;Si;  40.0V  0.300A  5.00ns   Diodes Inc. Schottky
.MODEL DI_SDM10U45LP D  ( IS=26.8u RS=0.140 BV=40.0 IBV=1.00u
+ CJO=10.6p  M=0.333 N=2.45 TT=7.20n )

=========================================================================================================

[SDM20E40C]
*SRC=SDM20E40C;DI_SDM20E40C;Diodes;Si;  40.0V  0.400A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDM20E40C D  ( IS=3.15u RS=0.165 BV=40.0 IBV=70.0u 
+ CJO=39.8p  M=0.333 N=1.16 TT=7.20n )

=========================================================================================================

[SDM20N40A]
*SRC=SDM20N40A;DI_SDM20N40A;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes, Inc. Dual Schottky, Model for Single Schottky Only
.MODEL DI_SDM20N40A D  ( IS=34.0p RS=0.211 BV=40.0 IBV=15.0u
+ CJO=50.0p  M=0.333 N=1.73 TT=7.20n

=========================================================================================================

[SDM20U30]
*SRC=SDM20U30;DI_SDM20U30;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc.
Schottky
.MODEL DI_SDM20U30 D  ( IS=59.4n RS=0.210 BV=30.0 IBV=150u
+ CJO=19.9p  M=0.333 N=0.700 TT=7.20n )

=========================================================================================================

[SDM20U30LP]
*SRC=SDM20U30LP;DI_SDM20U30LP;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky
.MODEL DI_SDM20U30LP D  ( IS=59.4n RS=0.210 BV=30.0 IBV=150u
+ CJO=19.9p  M=0.333 N=0.700 TT=7.20n )

=========================================================================================================

[SDM20U40]
*SRC=SDM20U40;DI_SDM20U40;Diodes;Si;  40.0V  0.250A  10.0ns   Diodes Inc.
Schottky
.MODEL DI_SDM20U40 D  ( IS=4.32u RS=0.168 BV=40.0 IBV=5.00u
+ CJO=39.8p  M=0.333 N=1.70 TT=14.4n )

=========================================================================================================

[SDM40E20LC]
*SRC=SDM40E20LC;DI_SDM40E20LC;Diodes;Si;  20.0V  0.400A  10.0ns   Diodes INC Schottky Diode
.MODEL DI_SDM40E20LC D  ( IS=2.83m RS=23.0m BV=20.0 IBV=250u
+ CJO=66.3p  M=0.333 N=2.17 TT=14.4n

=========================================================================================================

[SDMG0340L]
*SRC=SDMG0340L;DI_SDMG0340L;Diodes;Si;  40.0V  30.0mA  1.00ns   Diodes Inc. 
.MODEL DI_SBMG0340L D  ( IS=13.9u RS=2.57 BV=40.0 IBV=10.0u
+ CJO=2.65p  M=0.333 N=2.82 TT=1.44n )

=========================================================================================================

[SDMG0340LA]
*SRC=SDMG0340LA;DI_SDMG0340LA;Diodes;Si;  40.0V  30.0mA  1.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SBMG0340LA D  ( IS=13.9u RS=2.57 BV=40.0 IBV=10.0u
+ CJO=2.65p  M=0.333 N=2.82 TT=1.44n )

=========================================================================================================

[SDMG0340LC]
*SRC=SDMG0340LC;DI_SDMG0340LC;Diodes;Si;  40.0V  30.0mA  1.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SBMG0340LC D  ( IS=13.9u RS=2.57 BV=40.0 IBV=10.0u
+ CJO=2.65p  M=0.333 N=2.82 TT=1.44n )

=========================================================================================================

[SDMG0340LS]
*SRC=SDMG0340LS;DI_SDMG0340LS;Diodes;Si;  40.0V  30.0mA  1.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SBMG0340LS D  ( IS=13.9u RS=2.57 BV=40.0 IBV=10.0u
+ CJO=2.65p  M=0.333 N=2.82 TT=1.44n )

=========================================================================================================

[SDMK0340L]
*SRC=SDMK0340L;DI_SDMK0340L;Diodes;Si;  40.0V  30.0mA  3.00us   Diodes Inc. Schottky Barrier Diode
.MODEL DI_SDMK0340L D  ( IS=11.2u RS=3.64 BV=40.0 IBV=500n
+ CJO=2.65p  M=0.333 N=2.69 TT=4.32u )
******************************************************************************************************************************

=========================================================================================================

[SDMP0340LAT]
*SRC=SDMP0340LAT;DI_SDMP0340LAT;Diodes;Si;  40.0V  30.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SDMP0340LAT D  ( IS=16.5u RS=2.20 BV=40.0 IBV=1.00u 
+ CJO=2.65p  M=0.333 N=2.92 TT=7.20n )
**************************************************************************************************************************************************

=========================================================================================================

[SDMP0340LCT]
*SRC=SDMP0340LCT;DI_SDMP0340LCT;Diodes;Si;  40.0V  30.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SDMP0340LCT D  ( IS=16.5u RS=2.20 BV=40.0 IBV=1.00u 
+ CJO=2.65p  M=0.333 N=2.92 TT=7.20n )
**************************************************************************************************************************************************

=========================================================================================================

[SDMP0340LST]
*SRC=SDMP0340LST;DI_SDMP0340LST;Diodes;Si;  40.0V  30.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_SDMP0340LST D  ( IS=16.5u RS=2.20 BV=40.0 IBV=1.00u 
+ CJO=2.65p  M=0.333 N=2.92 TT=7.20n )
**************************************************************************************************************************************************

=========================================================================================================

[SDMP0340LT]
*SRC=SDMP0340LT;DI_SDMP0340LT;Diodes;Si;  40.0V  30.0mA  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDMP0340LT D  ( IS=16.5u RS=2.20 BV=40.0 IBV=1.00u 
+ CJO=2.65p  M=0.333 N=2.92 TT=7.20n )

=========================================================================================================

[ZHCS350]
*ZETEX ZHCS350 Spice Model v1.0 Last Revised 26/04/2005
    *
    .MODEL ZHCS350 D IS=1.35e-7 N=1.06 ISR=6e-7 NR=1.1 RS=0.9
    +IKF=0.2 BV=65 TRS1=6.5e-3 XTI=2 EG=0.63 Fc=0.5 CJO=18.84e-12
    +M=0.5 VJ=0.33 TT=1.6e-9 
    *
    *$
    *

=========================================================================================================

[ZHCS400]
*ZETEX ZHCS400 Spice Model v1.0 Last Revised 22/05/02
    *
    .MODEL ZHCS400 D IS=9.1e-8 N=.59 RS=250e-3 IKF=1.37e-3 XTI=2
    +EG=.58 CJO=101p M=.5231 VJ=.3905 Fc=.5 BV=60 IBV=100E-6
    +ISR=2.2E-6 NR=1.8 
    *
    *$
    *

=========================================================================================================

[ZLLS350]
*ZETEX ZLLS350 Spice Model v2.0 Last revision 24/05/2007
    *
    *This simple model has limitations with respect to temperature
    *best fit of forward characteristitics with temperature EG=0.63
    *best fit of reverse characteristitics with temperature EG=0.85
    *
    .MODEL ZLLS350 D IS=14E-8 N=1.03 ISR=9E-8 NR=2 IKF=0.043 BV=56 IBV=1E-4
    +RS=1.2 TT=1e-9 CJO=13.5E-12 VJ=0.6 M=0.33 EG=0.63 XTI=2 TRS1=4E-3
    *
    *$
    *

=========================================================================================================

[BAS40T]
*SRC=BAS40T;DI_BAS40T;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode 
.MODEL DI_BAS40T D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40TW]
*SRC=BAS40TW;DI_BAS40TW;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, Tripple, one node of three
.MODEL DI_BAS40TW D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40W-04]
*SRC=BAS40W-04;DI_BAS40W-04;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS40W-04 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40W-05]
*SRC=BAS40W-05;DI_BAS40W-05;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS40W-05 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS40W-06]
*SRC=BAS40W-06;DI_BAS40W-06;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS40W-06 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[BAS70]
*SRC=BAS70;DI_BAS70;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. -
.MODEL DI_BAS70 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-04]
*SRC=BAS70-04;DI_BAS70-04;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-04 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-04T]
*SRC=BAS70-04T;DI_BAS70-04T;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-04T D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-05]
*SRC=BAS70-05;DI_BAS70-05;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-05 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-05T]
*SRC=BAS70-05T;DI_BAS70-05T;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-05T D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-06]
*SRC=BAS70-06;DI_BAS70-06;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-06 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70-06T]
*SRC=BAS70-06T;DI_BAS70-06T;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70-06T D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70BRW]
*SRC=BAS70BRW;DI_BAS70BRW;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAS70BRW D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70DW-04]
*SRC=BAS70DW-04;DI_BAS70DW-04;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAS70DW-04 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70DW-05]
*SRC=BAS70DW-05;DI_BAS70DW-05;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAS70DW-05 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70DW-06]
*SRC=BAS70DW-06;DI_BAS70DW-06;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAS70DW-06 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70JW]
*SRC=BAS70JW;DI_BAS70JW;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70JW D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70T]
*SRC=BAS70T;DI_BAS70T;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAS70T D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70TW]
*SRC=BAS70TW;DI_BAS70TW;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, tripple, one node of three
.MODEL DI_BAS70TW D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70W]
*SRC=BAS70W;DI_BAS70W;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode
.MODEL DI_BAS70W D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70W-04]
*SRC=BAS70W-04;DI_BAS70W-04;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70W-04 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70W-05]
*SRC=BAS70W-05;DI_BAS70W-05;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70W-05 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAS70W-06]
*SRC=BAS70W-06;DI_BAS70W-06;Diodes;Si;  70.0V  70.0mA  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAS70W-06 D  ( IS=99.5p RS=0.600 BV=70.0 IBV=10.0u
+ CJO=2.00p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAT40V]
*SRC=BAT40V;DI_BAT40V;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky
.MODEL DI_BAT40V D  ( IS=82.9n RS=0.373 BV=40.0 IBV=10.0u
+ CJO=11.9p  M=0.333 N=1.14 TT=7.20n )

=========================================================================================================

[BAT40VC]
*SRC=BAT40VC;DI_BAT40VC;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky
.MODEL DI_BAT40VC D  ( IS=82.9n RS=0.373 BV=40.0 IBV=10.0u
+ CJO=11.9p  M=0.333 N=1.14 TT=7.20n )

=========================================================================================================

[BAT42W]
*SRC=BAT42W;DI_BAT42W;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc Schottky Diode
.MODEL DI_BAT42W D  ( IS=87.5u RS=18.1m BV=30.0 IBV=500n
+ CJO=8.88p  M=0.333 N=3.51 TT=7.20n )

=========================================================================================================

[BAT42WS]
*SRC=BAT42WS;DI_BAT42WS;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc
Schottky Diode
.MODEL DI_BAT42WS D  ( IS=87.5u RS=18.1m BV=30.0 IBV=500n
+ CJO=8.88p  M=0.333 N=3.51 TT=7.20n )

=========================================================================================================

[1N6263W]
*SRC=1N6263W;DI_1N6263W;Diodes;Si;  60.0V  15.0mA  1.00ns   Diodes Inc. Schottky 
.MODEL DI_1N6263W D  ( IS=1.82u RS=2.80 BV=60.0 IBV=200n 
+ CJO=2.65p  M=0.333 N=1.70 TT=1.44n )

=========================================================================================================

[BAT43W]
*SRC=BAT43W;DI_BAT43W;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc Schottky Diode 
.MODEL DI_BAT43W D  ( IS=87.5u RS=18.1m BV=30.0 IBV=500n 
+ CJO=8.88p  M=0.333 N=3.51 TT=7.20n )

=========================================================================================================

[BAT43WS]
*SRC=BAT43WS;DI_BAT43WS;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc Schottky Diode 
.MODEL DI_BAT43WS D  ( IS=87.5u RS=18.1m BV=30.0 IBV=500n 
+ CJO=8.88p  M=0.333 N=3.51 TT=7.20n )

=========================================================================================================

[BAT46W]
*SRC=BAT46W;DI_BAT46W;Diodes;Si;  100V  0.150A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_BAT46W D  ( IS=603n RS=0.280 BV=100 IBV=5.00u 
+ CJO=7.96p  M=0.333 N=1.70 TT=7.20n )

=========================================================================================================

[BAT54]
*ZETEX BAT54 Spice Model v1.0 Last Revised 25/04/00
    *
    .MODEL BAT54 D Is=649e-9 N=1.04 RS=2.09 IKF=20e-3
    +XTI=2 EG=0.58 
    +CJO=12.4e-12 M=0.381 VJ=0.391
    +BV=50 IBV=100e-6 ISR=431e-9 NR=4.99
    *
    *$
    *

=========================================================================================================

[BAT54ADW]
*SRC=BAT54ADW;DI_BAT54ADW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAT54ADW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54AT]
*SRC=BAT54AT;DI_BAT54AT;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54AT D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54AW]
*SRC=BAT54AW;DI_BAT54AW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54AW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54BRW]
*SRC=BAT54BRW;DI_BAT54BRW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAT54BRW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54C]
*SRC=BAT54C;DI_BAT54C;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54C D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54CDW]
*SRC=BAT54CDW;DI_BAT54CDW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, quad, one node of four
.MODEL DI_BAT54CDW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54CT]
*SRC=BAT54CT;DI_BAT54CT;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54CT D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54CW]
*SRC=BAT54CW;DI_BAT54CW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two
.MODEL DI_BAT54CW D  ( IS=34.9u RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=2.28 TT=7.20n )

=========================================================================================================

[BAT54DW]
*******************************************************************************************************************************************
*SRC=BAT54DW;DI_BAT54DW;Diodes;Si;  30.0V  0.200A  5.00ns   Diodes Inc. Schottky, dual, one of two nodes
.MODEL DI_BAT54DW D  ( IS=235n RS=0.210 BV=30.0 IBV=2.00u
+ CJO=13.3p  M=0.333 N=1.28 TT=7.20n )
*******************************************************************************************************************************************

=========================================================================================================

[ZLLS2000]
*ZETEX ZLLS2000 Spice Model v2.0 Last revision 25/05/2007
    *
    *This simple model has limitations with respect to temperature
    *for best fit of forward characteristitics with temperature EG=0.63
    *for best fit of reverse characteristitics with temperature EG=0.85
    *
    .MODEL ZLLS2000 D IS=2.7e-6 N=1.03 ISR=4.5E-6 NR=2 IKF=1.3 BV=56 IBV=1E-3
    +RS=0.07 TT=6e-9 CJO=265e-12 VJ=0.6 M=0.34 EG=0.63 XTI=2 TRS1=4e-3
    *
    *$
    *

=========================================================================================================

[ZLLS400]
*ZETEX ZLLS400 Spice Model v2.0 Last revision 24/05/2007
    *
    *This simple model has limitations with respect to temperature
    *best fit of forward characteristitics with temperature EG=0.63
    *best fit of reverse characteristitics with temperature EG=0.85
    *
    .MODEL ZLLS400 D IS=6.1e-7 N=1.03 ISR=1.4E-6 NR=2 IKF=0.32 BV=42 IBV=2E-4
    +RS=0.27 TT=3e-9 CJO=71e-12 VJ=0.6 M=0.36 EG=0.63 XTI=2 TRS1=4e-3
    *
    *$
    *

=========================================================================================================

[ZLLS500]
*ZETEX ZLLS500 Spice Model v2.0 Last revision 24/05/2007
    *
    *This simple model has limitations with respect to temperature
    *best fit of forward characteristitics with temperature EG=0.63
    *best fit of reverse characteristitics with temperature EG=0.85
    *
    .MODEL ZLLS500 D IS=6.1e-7 N=1.03 ISR=1.4E-6 NR=2 IKF=0.32 BV=42 IBV=2E-4
    +RS=0.27 TT=3e-9 CJO=71e-12 VJ=0.6 M=0.36 EG=0.63 XTI=2 TRS1=4e-3
    *
    *$
    *

=========================================================================================================

[BAS40-06]
*SRC=BAS40-06;DI_BAS40-06;Diodes;Si;  40.0V  0.200A  5.00ns   Diodes Inc. Schottky diode, dual, one node of two 
.MODEL DI_BAS40-06 D  ( IS=6.12u RS=0.120 BV=40.0 IBV=200n 
+ CJO=5.00p  M=0.333 N=2.61 TT=7.20n )

=========================================================================================================

[SDM02U30LP3]
*TITLE=SDM02U30LP3
*DATE=30/08/2016
*ORIGIN=DZSL_DPG_SU
*SIMULATOR=SIMETRIX
*VERSION=1

.MODEL SDM02U30LP3 D(IS=.22u RS=2.2 BV=33 IBV=110u CJO=6p M=.33 VJ=.4 N=1 ISR=1u IKF=100m TRS1=5m XTI1=3 TT=30n EG=.54 NBV=2)

*                (c)  2016 Diodes Inc
*
*   The copyright in these models  and  the designs embodied belong
*   to Diodes Incorporated (" Zetex ").  They  are  supplied
*   free of charge by Zetex for the purpose of research and design
*   and may be used or copied intact  (including this notice)  for
*   that purpose only.  All other rights are reserved.  The models
*   are believed accurate but no condition  or warranty  as to their
*   merchantability or fitness for purpose is given and no liability
*   in respect of any use is accepted by Diodes Incorporated, its distributors
*   or agents.
*
*   Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton,
*   Oldham, United Kingdom, OL9 9LL

=========================================================================================================

[SDM02U30CSP]
*SDM02U30CSP Spice Model v1.0 Last Revised 8/31/2016  Diodes Inc SUPER BARRIER RECTIFIER
 SIMULATOR=SPICE3
.MODEL DI_SDM02U30CSP D  ( IS=276.7n RS=424.6p BV=50.00 IBV=10.00
+ CJO=261.8p M=526.0m N=625.2p TT=1.627n EG=480.0m VJ=8.630m )

*                (c)  2016 Diodes Incorporated
*
*   The copyright in these models  and  the designs embodied belong
*   to Diodes Incorporated (" Diodes ").  They  are  supplied
*   free of charge by Diodes for the purpose of research and design
*   and may be used or copied intact  (including this notice)  for
*   that purpose only.  All other rights are reserved. The models
*   are believed accurate but  no condition  or warranty  as to their
*   merchantability or fitness for purpose is given and no liability
*   in respect of any use is accepted by Diodes Incorporated, its distributors
*   or agents.
*
*   Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan

=========================================================================================================

[SDM02M30LP3]
*SDM02M30LP3 Spice Model v1.0 Last Revised 8/31/2016  Diodes Inc SUPER BARRIER RECTIFIER
 SIMULATOR=SPICE3
.MODEL DI_SDM02M30LP3 D  ( IS=25.07n RS=444.1p BV=50.00 IBV=10.00
+ CJO=45.92p M=357.3m N=285.5 TT=10.00n EG=480.0m VJ=1.309m )

*                (c)  2016 Diodes Incorporated
*
*   The copyright in these models  and  the designs embodied belong
*   to Diodes Incorporated (" Diodes ").  They  are  supplied
*   free of charge by Diodes for the purpose of research and design
*   and may be used or copied intact  (including this notice)  for
*   that purpose only.  All other rights are reserved. The models
*   are believed accurate but  no condition  or warranty  as to their
*   merchantability or fitness for purpose is given and no liability
*   in respect of any use is accepted by Diodes Incorporated, its distributors
*   or agents.
*
*   Diodes Taiwan Inc.7F.,No. 50,Min-Chuan Road,Hsin-Tien District,New Taipei City 23141, Taiwan

=========================================================================================================

[SDM40E20LS]
*SRC=SDM40E20LS;DI_SDM40E20LS;Diodes;Si;  20.0V  0.400A  5.00ns   Diodes Inc. Schottky 
.MODEL DI_SDM40E20LS D  ( IS=54.8u RS=0.132 BV=20.0 IBV=250u 
+ CJO=199p  M=0.333 N=1.34 TT=7.20n )

=========================================================================================================