========================================================================================================= [ZXGD3105N8] *DIODES_INC_SPICE_MODEL ZXGD3105 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=29Nov2012 *VERSION=1 .SUBCKT ZXGD3105 1 2 3 4 5 6 7 8 L1 1 11 2n L2 7 12 2n Din 3 4 DMOD1 Rin 3 12 30000 *Dx 3 5 DMOD D1 3 11 DMOD D2 12 3 DMOD Q1 5 3 12 NMOD G1 11 13 VALUE={1.38e-11*(exp((V(30)-V(13))/.0026))} G2 14 12 VALUE={1.38e-11*(exp((V(14)-V(30))/.0026))} R01 11 13 1000000 R02 14 12 1000000 R03 13 8 2 R04 14 8 1.2 D3 8 11 DMOD D4 12 8 DMOD R1 5 30 10 C2 30 12 8p CS 30 8 2p .MODEL DMOD D(IS=8n BV=30) .MODEL DMOD1 D(IS=200E-15 RS=59.7m + CJO=.6p VJ=.42 M=0.36 N=1.35 TT=7n) .MODEL NMOD NPN(IS=1.25E-15 BF=11 NF=1 ISE=6E-16 NE=1.15 CJC=2.56E-12 VJC=.72 MJC=.21 CJE=3.72E-12 VJE=.72 MJE=.24 TR=.1E-9) .ENDS * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * =========================================================================================================