========================================================================================================= [AP2127] *DIODES-BCD AP2127 ADJ Version Spice Model v1.0 * *NOTE: This is a simplified model not all features are modeled. * .subckt AP2127_ADJ 1 2 3 4 5 * NODES: VIN GND EN ADJ VOUT M1 5 9 1 1 MOD1 L=1u W=1000u R1 6 1 1E6 C1 9 1 20E-12 C2 5 9 20E-12 G1 2 20 4 12 6E-6 G2 2 22 12 4 6E-6 F1 22 2 VS 1 F2 1 6 VS 20 G3 6 1 22 2 100E-6 R3 20 23 10E3 VS 23 2 0 C3 20 2 310E-15 C4 20 5 10E-12 R2 22 2 5E6 R5 22 24 400E3 C5 24 2 20E-12 D1 5 1 Dmod1 R6 3 13 20E4 R7 3 2 3E6 C6 13 2 4E-6 R8 1 5 50E6 R9 6 9 20E3 R10 2 12 Rmod1 1 R40 5 2 5E4 S1 1 6 13 2 Smod1 I1 2 12 0.8 .MODEL MOD1 PMOS (VTO=-0.82 RS=0.2 RD=0.2 IS=1E-15 KP=0.73 KF=2e-19 AF=1.22) .MODEL Dmod1 D (IS=1E-13 RS=0.5 N=1) .MODEL Dmod2 D (IS=1E-13 RS=0.1 N=0.5) .MODEL Rmod1 RES (TC1=-3E-5 TC2=-1E-7) .MODEL Smod1 VSWITCH RON=1E-3 ROFF=10E6 VON=0.5 VOFF=1.2 .ENDS AP2127_ADJ * =========================================================================================================