========================================================================================================= [DMP2035U] *SYM=POWMOSP .SUBCKT DMP2035U D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=0.9 RD 10 1 15m RS 30 3 4m RG 20 2 9.45 CGS 2 3 1.42n EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 598p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-1.02 TOX=16.8n NSUB=2e17 .MODEL DCGD D CJO=598p VJ=0.150 M=0.340 .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=40p VJ=0.500 M=0.450 .MODEL DLIM D IS=100U .ENDS ========================================================================================================= [DMP2066LDM] *SRC=DMP2066LDM;DI_DMP2066LDM;MOSFETs P;Enh;20.0V 4.60A 40.0mohms *SYM=POWMOSP .SUBCKT DI_DMP2066LDM 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 18.0m RS 40 3 2.00m RG 20 2 32.6 CGS 2 3 660p EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 1.47n R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 10 3 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=2.00m VTO=-1.20 KP=43.8 .MODEL DCGD D (CJO=1.47n VJ=0.600 M=0.680 .MODEL DSUB D (IS=19.1n N=1.50 RS=0.141 BV=20.0 + CJO=350p VJ=0.800 M=0.420 TT=223n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2066LSD] *SRC=DMP2066LSD;DI_DMP2066LSD;MOSFETs P;Enh;20.0V 5.80A 40.0mohms *SYM=POWMOSP .SUBCKT DI_DMP2066LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 18.0m RS 40 3 2.00m RG 20 2 25.9 CGS 2 3 660p EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 1.47n R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 10 3 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=2.00m VTO=-1.20 KP=43.8 .MODEL DCGD D (CJO=1.47n VJ=0.600 M=0.680 .MODEL DSUB D (IS=24.1n N=1.50 RS=0.112 BV=20.0 + CJO=350p VJ=0.800 M=0.420 TT=239n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMG2301U] *SYM=POWMOSP .SUBCKT DMG2301U D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=0.4 RD 10 1 60m RS 30 3 15m RG 20 2 44.9 CGS 2 3 560p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 258p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-1.0 TOX=16.8n NSUB=5.36e16 .MODEL DCGD D CJO=298p VJ=0.50 M=0.550 .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=28p VJ=0.500 M=0.650 .MODEL DLIM D IS=100U .ENDS ========================================================================================================= [DMG3415U] *---------- DMG3415U Spice Model ---------- .SUBCKT DMG3415U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0317 RS 30 3 0.001 RG 20 2 251 CGS 2 3 9.65E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.464E+005 KP = 25.76 ETA = 0.005087 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.7287 VTO = -0.7669 .MODEL DCGD D CJO = 4.12E-010 VJ = 0.1028 M = 0.3062 .MODEL DSUB D IS = 2.605E-008 N = 1.315 RS = 0.07863 BV = 20 CJO = 2.196E-010 VJ = 0.2994 M = 0.4305 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG3415U Spice Model v2.0 Last Revised 2013/12/10 ========================================================================================================= [DMG3415UFY4] *---------- DMG3415UFY4 Spice Model ---------- .SUBCKT DMG3415UFY4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02849 RS 30 3 0.001 RG 20 2 251 CGS 2 3 9.685E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.206E+005 KP = 26.84 ETA = 0.004426 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.2906 VTO = -0.7669 .MODEL DCGD D CJO = 6.481E-010 VJ = 0.4221 M = 0.4512 .MODEL DSUB D IS = 2.605E-008 N = 1.315 RS = 0.07863 BV = 20 CJO = 1.057E-010 VJ = 0.008444 M = 0.2401 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG3415UFY4 Spice Model v1.0 Last Revised 2011/3/24 ========================================================================================================= [DMP2066LSN] *SRC=DMP2066LSN;DI_DMP2066LSN;MOSFETs P;Enh;20.0V 4.60A 40.0mohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP2066LSN 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 18.0m RS 40 3 2.00m RG 20 2 32.6 CGS 2 3 660p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.47n R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=1.13m VTO=-1.20 KP=44.8 .MODEL DCGD D (CJO=1.47n VJ=0.600 M=0.680 .MODEL DSUB D (IS=19.1n N=1.50 RS=97.8m BV=20.0 + CJO=350p VJ=0.800 M=0.420 TT=188n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2066LSS] *SRC=DMP2066LSS;DI_DMP2066LSS;MOSFETs P;Enh;20.0V 6.50A 40.0mohms *SYM=POWMOSP .SUBCKT DI_DMP2066LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 18.0m RS 40 3 2.00m RG 20 2 23.1 CGS 2 3 660p EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 1.47n R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 10 3 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=2.00m VTO=-1.20 KP=43.8 .MODEL DCGD D (CJO=1.47n VJ=0.600 M=0.680 .MODEL DSUB D (IS=27.0n N=1.50 RS=0.100 BV=20.0 + CJO=350p VJ=0.800 M=0.420 TT=247n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2305U] *---------- DMP2305U Spice Model ---------- .SUBCKT DMP2305U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03653 RS 30 3 0.001 RG 20 2 23 CGS 2 3 6.954E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.85E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.385E+005 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.44 KAPPA = 0.8442 VTO = -0.8978 .MODEL DCGD D CJO = 3.468E-010 VJ = 0.2064 M = 0.3945 .MODEL DSUB D IS = 4.536E-009 N = 1.339 RS = 0.05752 BV = 30 CJO = 2.406E-011 VJ = 1.677E-012 M = 0.8 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2305U Spice Model v1.0 Last Revised 2011/6/20 ========================================================================================================= [DMP2160UFDB] *---------- DMP2160UFDB Spice Model ---------- .SUBCKT DMP2160UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.06732 RS 30 3 0.001 RG 20 2 44.9 CGS 2 3 5.341E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.75E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.391E+005 KP = 20.82 ETA = 0.005556 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.5405 VTO = -0.9485 .MODEL DCGD D CJO = 3.766E-010 VJ = 0.2194 M = 0.4355 .MODEL DSUB D IS = 8.7E-009 N = 1.353 RS = 0.08758 BV = 25 CJO = 1E-012 VJ = 0.3188 M = 0.5753 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2160UFDB Spice Model v1.0 Last Revised 2011/6/14 ========================================================================================================= [DMP2123L] *SRC=DMP2123L;DI_DMP2123L;MOSFETs P;Enh;20.0V 3.00A 0.123ohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP2123L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 57.4m RS 40 3 4.07m RG 20 2 50.0 CGS 2 3 342p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 966p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=1.80m VTO=-1.25 KP=44.2 .MODEL DCGD D (CJO=966p VJ=0.600 M=0.680 .MODEL DSUB D (IS=12.5n N=1.50 RS=0.170 BV=20.0 + CJO=230p VJ=0.800 M=0.420 TT=196n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2130L] *SRC=DMP2130L;DI_DMP2130L;MOSFETs P;Enh;20.0V 1.00A 0.125ohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP2130L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 58.4m RS 40 3 4.12m RG 20 2 150 CGS 2 3 342p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 966p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=2.00m VTO=-1.25 KP=44.2Meg .MODEL DCGD D (CJO=966p VJ=0.600 M=0.680 .MODEL DSUB D (IS=4.15n N=1.50 RS=0.510 BV=20.0 + CJO=230p VJ=0.800 M=0.420 TT=141n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2130LDM] *SRC=DMP2130LDM;DI_DMP2130LDM;MOSFETs P;Enh;20.0V 3.40A 80.0mohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP2130LDM 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 37.0m RS 40 3 3.00m RG 20 2 44.1 CGS 2 3 345p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 937p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=1.53m VTO=-1.25 KP=21.9 .MODEL DCGD D (CJO=937p VJ=0.600 M=0.680 .MODEL DSUB D (IS=14.1n N=1.50 RS=0.150 BV=20.0 + CJO=224p VJ=0.800 M=0.420 TT=188n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2160UW] *---------- DMP2160UW Spice Model ---------- .SUBCKT DMP2160UW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.06732 RS 30 3 0.001 RG 20 2 44.9 CGS 2 3 5.341E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.75E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.391E+005 KP = 20.82 ETA = 0.005556 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.5405 VTO = -0.9485 .MODEL DCGD D CJO = 3.766E-010 VJ = 0.2194 M = 0.4355 .MODEL DSUB D IS = 8.7E-009 N = 1.353 RS = 0.08758 BV = 25 CJO = 1E-012 VJ = 0.3188 M = 0.5753 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2160UW Spice Model v1.0 Last Revised 2011/6/14 ========================================================================================================= [DMP2225L] *DIODES_INC_SPICE_MODEL DMP2225L *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=18sep2013 *VERSION=2 *PINS 10=D 20=G 30=S .SUBCKT DMP2225L 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 45E-3 RS 23 3 Rmod1 10E-3 RG 20 22 14 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 220E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 480E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-1.13 TOX=7.5E-8 NSUB=1E+16 KP=7.5 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 380E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.9E-12 N=1.02 RS=0.035 BV=22 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1e-3 TC2=1E-6) .ENDS .SIMULATOR DEFAULT * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ========================================================================================================= [DMP2104LP] *SRC=DMP2104LP;???;MOSFETs P;Enh;20.0V 1.50A 0.150ohms Diodes, Inc. .MODEL ??? PMOS( LEVEL=1 VTO=-1.00 KP=11.9 GAMMA=1.24 + PHI=.75 LAMBDA=386u RD=21.0m RS=21.0m + IS=750f PB=0.800 MJ=0.460 CBD=81.1p + CBS=97.4p CGSO=720n CGDO=600n CGBO=1.88u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2104V] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=01/03/2010 *VERSION=2 *------connections-------D_G_S * .SUBCKT DMP2104V 1 2 3 M1 1 2 3 3 Pmod1 M2 1 2 3 3 Pmod2 M3 1 2 3 3 Pmod3 .MODEL Pmod1 PMOS(LEVEL=1 VTO=-1.08 KP=11.9 GAMMA=1.24 + PHI=.75 LAMBDA=244u RD=45m RS=21.0m + IS=475f PB=0.800 MJ=0.460 CBD=81.1p + CBS=97.4p CGSO=720n CGDO=600n CGBO=1.88u) .MODEL Pmod2 PMOS(LEVEL=1 VTO=-0.88 KP=1.2 RD=45 RS=2.1) .MODEL Pmod3 PMOS(LEVEL=1 VTO=-0.68 KP=0.12 RD=450 RS=210) .ENDS * *$ ========================================================================================================= [DMP2240UDM] *SRC=DMP2240UDM;DI_DMP2240UDM;MOSFETs Enh;20.0V 2.00A 0.150ohms Diodes Inc MOSFET .MODEL DI_DMP2240UDM PMOS( LEVEL=1 VTO=1.00 KP=11.9u GAMMA=1.24 + PHI=.75 LAMBDA=514u RD=21.0m RS=21.0m + IS=1.00p PB=0.800 MJ=0.460 CBD=81.1p + CBS=97.4p CGSO=720n CGDO=600n CGBO=1.88u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [ZXM62P02E6] *ZETEX ZXM62P02E6 Spice Model v1.0 Last Revised 9/8/05 * .SUBCKT ZXM62P02E6 30 40 50 *----connections----D G S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 11 RIN 2 8 200E6 RD 3 6 RDSMOD 0.04 RS 8 5 RDSMOD 0.025 RL 3 5 35E6 C1 2 8 390E-12 C3 15 14 450E-12 C4 16 8 550E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL MOSMOD PMOS VTO=-1.50 IS=1E-15 KP=3.8 CBD=245E-12 PB=1 LAMBDA=4.9E-2 .MODEL MOSMODS PMOS VTO=-1.20 IS=1E-15 KP=0.04 PB=1 .MODEL DMOD1 D IS=4E-12 RS=0.05 N=1.04 BV=23 TT=1e-8 .MODEL DMOD2 D CJO=206e-12 IS=1e-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=2.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=4E-3 TC2=7E-6) .MODEL RMOD2 RES (TC1=2E-3 TC2=2.5E-6) .ENDS ZXM62P02E6 * *$ * ========================================================================================================= [DMP2240UW] *---------- DMP2240UW Spice Model ---------- .SUBCKT DMP2240UW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04586 RS 30 3 0.001 RG 20 2 72 CGS 2 3 5.078E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 14.56 KAPPA = 1 VTO = -0.75 .MODEL DCGD D CJO = 3.371E-010 VJ = 0.226 M = 0.4329 .MODEL DSUB D IS = 1.334E-008 N = 1.338 RS = 0.1868 BV = 25 + CJO = 3.296E-011 VJ = 0.3087 M = 0.4639 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2240UW Spice Model v1.0 Last Revised 2015/06/10 ========================================================================================================= [ZXMD63P02X] *ZETEX ZXMD63P02X Spice Model v1.0 Last Revised 18/8/00 * .SUBCKT ZXMD63P02X 3 4 5 * D G S M1 3 2 5 5 M63P02 RG 4 2 18 RL 3 5 1E9 C1 2 5 700E-12 C2 3 2 55E-12 D1 3 5 D63P02 * .MODEL M63P02 PMOS VTO=-1.37 RS=0.08 RD=0.04 KP=8 +CBD=700E-12 LAMBDA=9E-3 .MODEL D63P02 D IS=4E-12 N=1.04 IKF=44E-3 RS=96E-3 .ENDS ZXMD63P02X * *$ * ========================================================================================================= [ZXM61P02F] *ZETEX ZXM61P02F Spice Model v1.0 Last Revised 24/2/04 * .SUBCKT ZXM61P02F 3 4 5 *---connections---D G S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 8 RIN 2 8 200E6 RD 3 6 RDSMOD 0.09 RS 8 5 RDSMOD 0.068 RL 3 5 35E6 C1 2 8 207E-12 C3 15 14 267E-12 C4 16 8 294E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD PMOS VTO=-1.6 IS=1E-15 KP=2.1 CBD=102E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-1.2 IS=1E-15 KP=0.21 PB=1 .MODEL DMOD1 D IS=3E-13 RS=0.13 N=1.01 BV=24 TT=2e-8 .MODEL DMOD2 D CJO=110e-12 IS=1e-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=2.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=2.4E-3 TC2=1.5E-5) .MODEL RMOD2 RES (TC1=0.9E-3 TC2=1.5E-6) .ENDS ZXM61P02F * *$ * ========================================================================================================= [DMG1013UW] *SYM=POWMOSP .SUBCKT DMG1013UW 10 20 30 * TERMINALS: D G S M1 1 20 3 3 PMOS L=0.6U W=47.66m RD 10 1 300m RS 30 3 85m CGS 20 3 57.55p EGD 12 30 20 1 1 VFB 14 30 0 FFB 20 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL=3 U0=200 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=20n NSUB=2.1e16 .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.320 .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20.0 + CJO=20p VJ=0.600 M=0.50 .MODEL DLIM D IS=100U .ENDS *Diodes DMG1013UW Spice Model v1.0 Last Revised 2014/6/17 ========================================================================================================= [DMP2004K] *SRC=DMP2004K;DI_DMP2004K;MOSFETs P;Enh;20.0V 0.600A 0.900ohms DIODES INC MOSFET .MODEL DI_DMP2004K PMOS( LEVEL=1 VTO=-1.00 KP=0.200 GAMMA=1.24 + PHI=.75 LAMBDA=208u RD=0.126 RS=0.126 + IS=300f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2004WK] *SRC=DMP2004WK;DI_DMP2004WK;MOSFETs P;Enh;20.0V 0.400A 0.900ohms DIODES INC MOSFET .MODEL DI_DMP2004WK PMOS( LEVEL=1 VTO=-1.00 KP=0.200 GAMMA=1.24 + PHI=.75 LAMBDA=208u RD=0.126 RS=0.126 + IS=200f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2004VK] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=01/03/2010 *VERSION=2 *------connections-------D_G_S * .SUBCKT DMP2004VK 1 2 3 M1 1 2 3 3 Pmod1 M2 1 2 3 3 Pmod2 M3 1 2 3 3 Pmod3 .MODEL Pmod1 PMOS(LEVEL=1 VTO=-0.95 KP=1.5 GAMMA=1.24 + PHI=.75 LAMBDA=208u RD=0.5 RS=0.126 + IS=265f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u) .MODEL Pmod2 PMOS(LEVEL=1 VTO=-0.75 KP=0.15 RD=50 RS=13) .MODEL Pmod3 PMOS(LEVEL=1 VTO=-0.55 KP=0.015 RD=500 RS=130) .ENDS * *$ ========================================================================================================= [DMG1023UV] *---------- DMG1023UV Spice Model ---------- .SUBCKT DMG1023UV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.3494 RS 30 3 0.001 RG 20 2 147 CGS 2 3 5.502E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 200 VMAX = 4E+004 KP = 1.814 + ETA = 0.0001 TOX = 2E-008 NSUB = 1E+015 KAPPA = 0.3557 VTO = -0.8709 .MODEL DCGD D CJO = 2.616E-011 VJ = 0.127 M = 0.3001 .MODEL DSUB D IS = 1.524E-009 N = 1.789 RS = 0.1462 BV = 22 CJO = 1.689E-011 VJ = 0.3791 M = 0.2844 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG1023UV Spice Model v1.0 Last Revised 2010/10/4 ========================================================================================================= [DMP2004DMK] *SRC=DMP2004DMK;DI_DMP2004DMK;MOSFETs P;Enh;20.0V 0.550A 0.900ohms DIODES INC MOSFET .MODEL DI_DMP2004DMK PMOS( LEVEL=1 VTO=-1.00 KP=0.200 GAMMA=1.24 + PHI=.75 LAMBDA=208u RD=0.126 RS=0.126 + IS=275f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2004DWK] *SRC=DMP2004DWK;DI_DMP2004DWK;MOSFETs P;Enh;20.0V 0.430A 0.900ohms DIODES INC MOSFET .MODEL DI_DMP2004DWK PMOS( LEVEL=1 VTO=-1.00 KP=0.200 GAMMA=1.24 + PHI=.75 LAMBDA=208u RD=0.126 RS=0.126 + IS=215f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2004TK] *SRC=DMP2004TK;DI_DMP2004TK;MOSFETs P;Enh;20.0V 0.430A 2.40ohms DIODES INC MOSFET .MODEL DI_DMP2004TK PMOS( LEVEL=1 VTO=-1.00 KP=0.200 GAMMA=1.24 + PHI=.75 LAMBDA=447u RD=0.336 RS=0.336 + IS=215f PB=0.800 MJ=0.460 CBD=40.6p + CBS=48.7p CGSO=240n CGDO=200n CGBO=1.31u ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2012SN] *SRC=DMP2012SN;DI_DMP2012SN;MOSFETs P;Enh;20.0V 0.700A 0.370ohms Diodes Inc. MOSFET .MODEL DI_DMP2012SN PMOS( LEVEL=1 VTO=-1.20 KP=5.62u GAMMA=1.49 + PHI=.75 LAMBDA=365u RD=51.8m RS=51.8m + IS=350f PB=0.800 MJ=0.460 CBD=232p + CBS=278p CGSO=600n CGDO=500n CGBO=700n ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [DMP2069UFY4] *---------- DMP2069UFY4 Spice Model ---------- .SUBCKT DMP2069UFY4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0317 RS 30 3 0.001 RG 20 2 251 CGS 2 3 9.65E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.464E+005 KP = 25.76 ETA = 0.005087 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.7287 VTO = -0.7669 .MODEL DCGD D CJO = 4.12E-010 VJ = 0.1028 M = 0.3062 .MODEL DSUB D IS = 2.605E-008 N = 1.315 RS = 0.07863 BV = 20 CJO = 2.196E-010 VJ = 0.2994 M = 0.4305 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2069UFY4 Spice Model v1.0 Last Revised 2011/3/25 ========================================================================================================= [DMP2160U] *---------- DMP2160U Spice Model ---------- .SUBCKT DMP2160U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.06732 RS 30 3 0.001 RG 20 2 44.9 CGS 2 3 5.341E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.75E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.391E+005 KP = 20.82 ETA = 0.005556 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.5405 VTO = -0.9485 .MODEL DCGD D CJO = 3.766E-010 VJ = 0.2194 M = 0.4355 .MODEL DSUB D IS = 8.7E-009 N = 1.353 RS = 0.08758 BV = 25 CJO = 1E-012 VJ = 0.3188 M = 0.5753 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2160U Spice Model v1.0 Last Revised 2011/6/14 ========================================================================================================= [DMP2215L] *DIODES_INC_SPICE_MODEL DMP2215L *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=06Jan2012 *VERSION=1 *PINS 10=D 20=G 30=S .SUBCKT DMP2215L 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 45E-3 RS 23 3 Rmod1 10E-3 RG 20 22 14 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 220E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 480E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-1.13 TOX=7.5E-8 NSUB=1E+16 KP=7.5 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 380E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.9E-12 N=1.02 RS=0.035 BV=22 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1e-3 TC2=1E-6) .ENDS .SIMULATOR DEFAULT ========================================================================================================= [ZXM66P02N8] *ZETEX ZXM66P02N8 Spice Model v2.0 Last revision 15/3/07 * .SUBCKT ZXM66P02N8 3 4 5 *----connections----D G S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 41 2 4.7 RIN 2 8 200E6 RD 31 6 RDSMOD 0.001 RS 8 51 RDSMOD 0.009 RL 3 5 350E6 C1 2 8 1435E-12 C2 3 2 940E-12 C3 15 14 4758E-12 C4 16 8 5008E-12 D1 3 5 DMOD1 Egt1 2 20 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 LD 3 31 1.3E-9 LG 4 41 1.2E-9 LS 5 51 1.2E-9 .MODEL MOSMOD PMOS VTO=-1.26 IS=1E-15 KP=30.5 PB=1 LAMBDA=4.9E-2 .MODEL MOSMODS PMOS VTO=-.75 IS=1E-15 KP=0.15 PB=1 .MODEL DMOD1 D IS=2.5E-11 RS=0.005 N=1.01 IKF=.2 TT=1e-8 BV=25 CJO=5400E-12 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-0.75 VOFF=1.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=1.75 VOFF=-0.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-4.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-4.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=3E-3 TC2=3E-6) .MODEL RMOD2 RES (TC1=1.195E-3 TC2=3E-6) .ENDS * *$ * ========================================================================================================= [DMG9933USD] *---------- DMG9933USD Spice Model ---------- .SUBCKT DMG9933USD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.06732 RS 30 3 0.001 RG 20 2 44.9 CGS 2 3 5.341E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.75E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.391E+005 KP = 20.82 ETA = 0.005556 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.5405 VTO = -0.9485 .MODEL DCGD D CJO = 3.766E-010 VJ = 0.2194 M = 0.4355 .MODEL DSUB D IS = 8.7E-009 N = 1.353 RS = 0.08758 BV = 25 CJO = 1E-012 VJ = 0.3188 M = 0.5753 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG9933USD Spice Model v1.0 Last Revised 2011/2/11 ========================================================================================================= [DMP210DUFB4] *---------- DMP210DUFB4 Spice Model ---------- .SUBCKT DMP210DUFB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.438 RS 30 3 0.001 RG 20 2 8.6 CGS 2 3 1.209E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 8E+005 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.1751 KAPPA = 29.86 VTO = -0.7543 .MODEL DCGD D CJO = 7.994E-012 VJ = 0.6297 M = 0.3605 .MODEL DSUB D IS = 3.261E-007 N = 2.5 RS = 0.4415 BV = 22 CJO = 3.868E-012 VJ = 1 M = 0.3722 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP210DUFB4 Spice Model v1.0 Last Revised 2012/4/27 ========================================================================================================= [DMP21D0UFB] *---------- DMP21D0UFB Spice Model ---------- .SUBCKT DMP21D0UFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2 RS 30 3 0.001 RG 20 2 500 CGS 2 3 7.5E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.857 KAPPA = 9.123 VTO = -0.8248 .MODEL DCGD D CJO = 3.857E-011 VJ = 0.2478 M = 0.3502 .MODEL DSUB D IS = 9.827E-009 N = 1.492 RS = 0.8393 BV = 25 CJO = 1.95E-011 VJ = 0.2986 M = 0.379 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D0UFB Spice Model v1.0 Last Revised 2012/1/13 ========================================================================================================= [DMP21D0UFB4] *---------- DMP21D0UFB4 Spice Model ---------- .SUBCKT DMP21D0UFB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2 RS 30 3 0.001 RG 20 2 500 CGS 2 3 7.5E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.857 KAPPA = 9.123 VTO = -0.8248 .MODEL DCGD D CJO = 3.857E-011 VJ = 0.2478 M = 0.3502 .MODEL DSUB D IS = 9.827E-009 N = 1.492 RS = 0.8393 BV = 25 CJO = 1.95E-011 VJ = 0.2986 M = 0.379 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D0UFB4 Spice Model v1.0 Last Revised 2012/1/13 ========================================================================================================= [DMP2018LFK] *---------- DMP2018LFK Spice Model ---------- .SUBCKT DMP2018LFK 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.009515 RS 30 3 0.001 RG 20 2 6.2 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.617E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.9E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 136 KAPPA = 1E-012 VTO = -0.8589 .MODEL DCGD D CJO = 1.71E-009 VJ = 0.07406 M = 0.3216 .MODEL DSUB D IS = 7.934E-009 N = 1.159 RS = 0.01941 BV = 40 CJO = 1.805E-009 + VJ = 0.2466 M = 0.3518 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.845E-008 N = 59.86 BV = 2.273 .ENDS *Diodes DMP2018LFK Spice Model v1.0 Last Revised 2012/9/4 ========================================================================================================= [DMP1245UFCL] *---------- DMP1245UFCL Spice Model ---------- .SUBCKT DMP1245UFCL 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02066 RS 30 3 0.001 RG 20 2 14.26 CGS 2 3 1.165E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.55E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 44.55 KAPPA = 19.32 VTO = -0.7381 .MODEL DCGD D CJO = 1E-009 VJ = 0.7735 M = 0.4895 .MODEL DSUB D IS = 3.352E-008 N = 1.222 RS = 0.08392 BV = 10 CJO = 8.153E-010 VJ = 0.8984 M = 0.5258 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1245UFCL Spice Model v1.0 Last Revised 2015/9/15 ========================================================================================================= [DMP21D0UFD] *---------- DMP21D0UFD Spice Model ---------- .SUBCKT DMP21D0UFD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2 RS 30 3 0.001 RG 20 2 500 CGS 2 3 7.5E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.857 KAPPA = 9.123 VTO = -0.8248 .MODEL DCGD D CJO = 3.857E-011 VJ = 0.2478 M = 0.3502 .MODEL DSUB D IS = 9.827E-009 N = 1.492 RS = 0.8393 BV = 25 CJO = 1.95E-011 VJ = 0.2986 M = 0.379 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D0UFD Spice Model v1.0 Last Revised 2012/1/13 ========================================================================================================= [DMP1022UFDE] *---------- DMP1022UFDE Spice Model ---------- .SUBCKT DMP1022UFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007221 RS 30 3 0.001 RG 20 2 8.6 CGS 2 3 2.328E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 74.03 KAPPA = 52.83 VTO = -0.8598 .MODEL DCGD D CJO = 1.939E-009 VJ = 0.5312 M = 0.4755 .MODEL DSUB D IS = 6.822E-009 N = 1.158 RS = 0.03057 BV = 15 CJO = 3.094E-010 VJ = 0.5406 M = 0.6337 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1022UFDE Spice Model v1.0 Last Revised 2012/4/16 ========================================================================================================= [DMP21D0UT] *---------- DMP21D0UT Spice Model ---------- .SUBCKT DMP21D0UT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2 RS 30 3 0.001 RG 20 2 500 CGS 2 3 7.5E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.857 KAPPA = 9.123 VTO = -0.8248 .MODEL DCGD D CJO = 3.857E-011 VJ = 0.2478 M = 0.3502 .MODEL DSUB D IS = 9.827E-009 N = 1.492 RS = 0.8393 BV = 25 CJO = 1.95E-011 VJ = 0.2986 M = 0.379 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D0UT Spice Model v1.0 Last Revised 2012/1/13 ========================================================================================================= [DMP2066UFDE] *---------- DMP2066UFDE Spice Model ---------- .SUBCKT DMP2066UFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02066 RS 30 3 0.001 RG 20 2 10.4 CGS 2 3 1.463E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.36E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 42.59 KAPPA = 49.86 VTO = -0.9435 .MODEL DCGD D CJO = 5.044E-010 VJ = 0.2 M = 0.3439 .MODEL DSUB D IS = 1E-006 N = 1.73 RS = 0.08493 BV = 25 CJO = 9.596E-011 VJ = 0.2 M = 0.4531 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2066UFDE Spice Model v1.0 Last Revised 2013/4/30 ========================================================================================================= [DMP21D5UFB4] *---------- DMP21D5UFB4 Spice Model ---------- .SUBCKT DMP21D5UFB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D5UFB4 Spice Model v1.0 Last Revised 2011/10/27 ========================================================================================================= [DMP22D4UFA] *---------- DMP22D4UFA Spice Model ---------- .SUBCKT DMP22D4UFA 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 + BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP22D4UFA Spice Model v1.0 Last Revised 2012/11/30 ========================================================================================================= [DMP21D5UFD] *---------- DMP21D5UFD Spice Model ---------- .SUBCKT DMP21D5UFD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP21D5UFD Spice Model v1.0 Last Revised 2012/11/28 ========================================================================================================= [DMP1080UCB4] *---------- DMP1080UCB4 Spice Model ---------- .SUBCKT DMP1080UCB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 0.001 RG 20 2 8.92 CGS 2 3 1.587E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 12.39 KAPPA = 52.83 VTO = -0.7353 .MODEL DCGD D CJO = 1.382E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.164E-009 N = 1.16 RS = 0.1428 BV = 10 CJO = 1.849E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1080UCB4 Spice Model v1.0 Last Revised 2015/11/11 ========================================================================================================= [DMP2033UCB9] *---------- DMP2033UCB9 Spice Model ---------- .SUBCKT DMP2033UCB9 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02422 RS 30 3 0.001 RG 20 2 10.37 CGS 2 3 4.809E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 53.62 KAPPA = 19.32 VTO = -0.8014 .MODEL DCGD D CJO = 3.182E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.143E-009 N = 1.198 RS = 0.03934 BV = 20 CJO = 3.658E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2033UCB9 Spice Model v1.0 Last Revised 2015/11/11 ========================================================================================================= [DMP1045UFY4] *---------- DMP1045UFY4 Spice Model ---------- .SUBCKT DMP1045UFY4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01808 RS 30 3 0.001 RG 20 2 13.4 CGS 2 3 1.058E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.1E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 35.11 KAPPA = 19.32 VTO = -0.7328 .MODEL DCGD D CJO = 1E-009 VJ = 0.587 M = 0.4707 .MODEL DSUB D IS = 1.513E-008 N = 1.192 RS = 0.09064 + BV = 40 CJO = 1.315E-010 VJ = 0.6767 M = 0.9842 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1045UFY4 Spice Model v1.0 Last Revised 2012/11/28 ========================================================================================================= [DMP2100U] *---------- DMP2100U Spice Model ---------- .SUBCKT DMP2100U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0317 RS 30 3 0.001 RG 20 2 251 CGS 2 3 9.65E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.464E+005 KP = 25.76 ETA = 0.005087 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.7287 VTO = -0.7669 .MODEL DCGD D CJO = 4.12E-010 VJ = 0.1028 M = 0.3062 .MODEL DSUB D IS = 2.605E-008 N = 1.315 RS = 0.07863 BV = 20 CJO = 2.196E-010 VJ = 0.2994 M = 0.4305 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2100U Spice Model v1.0 Last Revised 2013/1/18 ========================================================================================================= [DMP2008UFG] *DIODES_INC_SPICE_MODEL DMP2008UFG *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=23Jul2013 *VERSION=1 ** Imported from: C:UserssuppuluriDesktopDMP2008UFG.txt .SUBCKT DMP2008UFG 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 1E-3 RS 23 3 Rmod1 5E-3 RG 20 22 6 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 6500E-12 EGD 12 0 1 2 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 10500E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 0.000017 Rta 30 23 1E-20 *LS 30 23 4n .MODEL Pmod1 PMOS (LEVEL=3 VTO=-.8 TOX=20E-9 NSUB=1E+16 KP=200 NFS=.18E+12 IS=1E-15 N=10) .MODEL DCGD D (CJO = 1000E-12 VJ = 0.5 M = 0.43) .MODEL DSUB D (IS = 15E-10 N=1 RS=0.01 BV=20 CJO=1000p VJ=.45 M=0.5 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=3.9e-6 TC2=6E-6) .ENDS .SIMULATOR DEFAULT * (c) 2013 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * ========================================================================================================= [DMG2305UX] *---------- DMG2305UX Spice Model ---------- .SUBCKT DMG2305UX 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02969 RS 30 3 0.001 RG 20 2 15.2 CGS 2 3 7.613E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.28E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 26.49 KAPPA = 65.74 VTO = -0.8201 .MODEL DCGD D CJO = 5.79E-010 VJ = 0.2973 M = 0.5774 .MODEL DSUB D IS = 3.162E-009 N = 1.241 RS = 0.08353 BV = 1E+006 CJO = 5.653E-011 VJ = 0.008286 M = 0.1128 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG2305UX Spice Model v1.0 Last Revised 2013/10/22 ========================================================================================================= [DMP2006UFG] *---------- DMP2006UFG Spice Model ---------- .SUBCKT DMP2006UFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001238 RS 30 3 0.001 RG 20 2 3.74 CGS 2 3 5.072E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 175.7 KAPPA = 109 VTO = -0.848 .MODEL DCGD D CJO = 5.158E-009 VJ = 0.1101 M = 0.4567 .MODEL DSUB D IS = 4.484E-008 N = 1.181 RS = 0.006778 + BV = 30 CJO = 6.249E-010 VJ = 0.1841 M = 0.4836 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2006UFG Spice Model v1.0 Last Revised 2014/09/10 ========================================================================================================= [DMG302PU] *---------- DMG302PU Spice Model ---------- .SUBCKT DMG302PU 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.093 RS 30 3 0.001 RG 20 2 1970 CGS 2 3 2.534E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.4462 KAPPA = 49.86 VTO = -0.8635 .MODEL DCGD D CJO = 4.312E-012 VJ = 0.1388 M = 0.2172 .MODEL DSUB D IS = 3.518E-010 N = 1.34 RS = 0.5434 BV = 40 CJO = 1.22E-011 VJ = 0.6489 M = 0.363 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG302PU Spice Model v1.0 Last Revised 2015/3/16 ========================================================================================================= [DMG1013T] *SYM=POWMOSP .SUBCKT DMG1013T 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=47.66m RD 10 1 300m RS 30 3 85m RG 20 2 1 CGS 2 3 57.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL=3 U0=200 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=20n NSUB=2.1e16 .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.320 .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20.0 + CJO=20p VJ=0.600 M=0.50 .MODEL DLIM D IS=100U .ENDS ========================================================================================================= [DMP1012UCB9] *---------- DMP1012UCB9 Spice Model ---------- .SUBCKT DMP1012UCB9 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.003332 RS 30 3 0.001 RG 20 2 2.6 CGS 2 3 4.721E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.15E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 107.4 KAPPA = 49.86 VTO = -0.954 .MODEL DCGD D CJO = 3.351E-010 VJ = 0.2 M = 0.1104 .MODEL DSUB D IS = 2.487E-010 N = 1.095 RS = 0.01511 BV = 20 CJO = 5.861E-010 VJ = 0.6 M = 0.2823 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1012UCB9 Spice Model v1.0 Last Revised 2015/4/27 ========================================================================================================= [DMP1011UCB9] *---------- DMP1011UCB9 Spice Model ---------- .SUBCKT DMP1011UCB9 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.003332 RS 30 3 0.001 RG 20 2 2.6 CGS 2 3 4.721E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.15E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 107.4 KAPPA = 49.86 VTO = -0.954 .MODEL DCGD D CJO = 3.351E-010 VJ = 0.2 M = 0.1104 .MODEL DSUB D IS = 2.487E-010 N = 1.095 RS = 0.01511 BV = 20 CJO = 5.861E-010 VJ = 0.6 M = 0.2823 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1011UCB9 Spice Model v1.0 Last Revised 2015/6/30 ========================================================================================================= [DMP1022UFDF] *---------- DMP1022UFDF Spice Model ---------- .SUBCKT DMP1022UFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.007221 RS 30 3 0.001 RG 20 2 8.6 CGS 2 3 2.328E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 74.03 KAPPA = 52.83 VTO = -0.8598 .MODEL DCGD D CJO = 1.939E-009 VJ = 0.5312 M = 0.4755 .MODEL DSUB D IS = 6.822E-009 N = 1.158 RS = 0.03057 BV = 15 CJO = 3.094E-010 VJ = 0.5406 M = 0.6337 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1022UFDF Spice Model v1.0 Last Revised 2015/9/21 ========================================================================================================= [DMP2021UFDF] *---------- DMP2021UFDF Spice Model ---------- .SUBCKT DMP2021UFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006917 RS 30 3 0.001 RG 20 2 12.02 CGS 2 3 2.686E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 91.34 KAPPA = 19.32 VTO = -0.7199 .MODEL DCGD D CJO = 1.478E-009 VJ = 0.6094 M = 0.6 .MODEL DSUB D IS = 2.978E-008 N = 1.118 RS = 0.03405 BV = 20 CJO = 3.453E-010 VJ = 0.6 M = 0.6726 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2021UFDF Spice Model v1.0 Last Revised 2015/8/18 ========================================================================================================= [DMP2035UFCL] *---------- DMP2035UFCL Spice Model ---------- .SUBCKT DMP2035UFCL 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01433 RS 30 3 0.001 RG 20 2 11.12 CGS 2 3 1.682E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.58E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 56.81 KAPPA = 19.32 VTO = -0.8663 .MODEL DCGD D CJO = 9.774E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 9.271E-009 N = 1.204 RS = 0.03691 BV = 20 CJO = 6.425E-011 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2035UFCL Spice Model v1.0 Last Revised 2015/9/23 ========================================================================================================= [DMP2200UDW] *---------- DMP2200UDW Spice Model ---------- .SUBCKT DMP2200UDW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1222 RS 30 3 0.001 RG 20 2 65 CGS 2 3 1.384E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 4.902 KAPPA = 49.86 VTO = -0.8622 .MODEL DCGD D CJO = 1.261E-010 VJ = 0.4 M = 0.4131 .MODEL DSUB D IS = 1.448E-009 N = 1.239 RS = 0.437 BV = 30 CJO = 1E-012 VJ = 0.2 M = 0.7859 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2200UDW Spice Model v1.0 Last Revised 2015/5/6 ========================================================================================================= [DMG1013UWQ] *SYM=POWMOSP .SUBCKT DMG1013UWQ 10 20 30 * TERMINALS: D G S M1 1 20 3 3 PMOS L=0.6U W=47.66m RD 10 1 300m RS 30 3 85m CGS 20 3 57.55p EGD 12 30 20 1 1 VFB 14 30 0 FFB 20 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL=3 U0=200 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=20n NSUB=2.1e16 .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.320 .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20.0 + CJO=20p VJ=0.600 M=0.50 .MODEL DLIM D IS=100U .ENDS *Diodes DMG1013UWQ Spice Model v1.0 Last Revised 2016/01/13 ========================================================================================================= [DMP2022LSSQ] *---------- DMP2022LSSQ Spice Model ---------- .SUBCKT DMP2022LSSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006258 RS 30 3 0.001 RG 20 2 10.89 CGS 2 3 2.508E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 102.8 KAPPA = 19.32 VTO = -1.375 .MODEL DCGD D CJO = 1E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.189E-010 N = 1.132 RS = 0.01069 BV = 20 CJO = 6.012E-010 VJ = 0.6 M = 0.6 TT=2.423E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2022LSSQ Spice Model v1.0 Last Revised 2016/1/22 ========================================================================================================= [DMP2038USS] *---------- DMP2038USS Spice Model ---------- .SUBCKT DMP2038USS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02073 RS 30 3 0.001 RG 20 2 10.39 CGS 2 3 1.384E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.3E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 44.98 KAPPA = 19.32 VTO = -0.9359 .MODEL DCGD D CJO = 7.175E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 6.359E-007 N = 1.663 RS = 0.09391 BV = 20 CJO = 1.769E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2038USS Spice Model v1.0M Last Revised 2016/1/27 ========================================================================================================= [DMG3415UFY4Q] *---------- DMG3415UFY4Q Spice Model ---------- .SUBCKT DMG3415UFY4Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02849 RS 30 3 0.001 RG 20 2 251 CGS 2 3 9.685E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.206E+005 KP = 26.84 ETA = 0.004426 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 0.2906 VTO = -0.7669 .MODEL DCGD D CJO = 6.481E-010 VJ = 0.4221 M = 0.4512 .MODEL DSUB D IS = 2.605E-008 N = 1.315 RS = 0.07863 BV = 20 CJO = 1.057E-010 VJ = 0.008444 M = 0.2401 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG3415UFY4Q Spice Model v1.0M Last Revised 2016/1/27 ========================================================================================================= [DMP2035UTS] *---------- DMP2035UTS Spice Model ---------- .SUBCKT DMP2035UTS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02108 RS 30 3 0.001 RG 20 2 9.45 CGS 2 3 1.503E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.47E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 8.718E+005 KP = 43.38 ETA = 0.0009338 + TOX = 6E-008 NSUB = 1E+016 KAPPA = 7.975 VTO = -0.784 .MODEL DCGD D CJO = 6.223E-010 VJ = 0.1355 M = 0.3364 .MODEL DSUB D IS = 2.917E-008 N = 1.315 RS = 0.04378 BV = 25 CJO = 6.786E-012 VJ = 1 M = 0.001 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2035UTS Spice Model v1.0 Last Revised 2011/2/11 ========================================================================================================= [DMP210DUDJ] *---------- DMP210DUDJ Spice Model ---------- .SUBCKT DMP210DUDJ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.438 RS 30 3 0.001 RG 20 2 8.6 CGS 2 3 1.209E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 8E+005 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.1751 KAPPA = 29.86 VTO = -0.7543 .MODEL DCGD D CJO = 7.994E-012 VJ = 0.6297 M = 0.3605 .MODEL DSUB D IS = 3.261E-007 N = 2.5 RS = 0.4415 BV = 22 CJO = 3.868E-012 VJ = 1 M = 0.3722 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP210DUDJ Spice Model v1.0 Last Revised 2012/4/27 ========================================================================================================= [DMP1081UCB4] *---------- DMP1081UCB4 Spice Model ---------- .SUBCKT DMP1081UCB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 0.001 RG 20 2 8.92 CGS 2 3 1.587E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 12.39 KAPPA = 52.83 VTO = -0.7353 .MODEL DCGD D CJO = 1.382E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.164E-009 N = 1.16 RS = 0.1428 BV = 10 CJO = 1.849E-010 VJ = 0.8 M = 0.6 TT=6.73E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1081UCB4 Spice Model v1.0M Last Revised 2016/3/3 ========================================================================================================= [DMP1100UCB4] *---------- DMP1100UCB4 Spice Model ---------- .SUBCKT DMP1100UCB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.05127 RS 30 3 0.001 RG 20 2 11.18 CGS 2 3 4.722E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.17E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 22.5 KAPPA = 52.83 VTO = -0.7673 .MODEL DCGD D CJO = 7.698E-010 VJ = 0.7898 M = 0.6 .MODEL DSUB D IS = 3.826E-009 N = 1.106 RS = 0.2748 BV = 12.8 CJO = 3.949E-011 VJ = 0.7021 M = 0.6 TT=8E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1100UCB4 Spice Model v1.0M Last Revised 2016/4/12 ========================================================================================================= [DMG2301LK] *---------- DMG2301LK Spice Model ---------- .SUBCKT DMG2301LK 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.08416 RS 30 3 0.001 RG 20 2 40.9 CGS 2 3 1.265E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.85E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 6.629 KAPPA = 19.32 VTO = -0.6459 .MODEL DCGD D CJO = 1.177E-010 VJ = 0.611 M = 0.6 .MODEL DSUB D IS = 0.0001419 N = 4.041 RS = 7.253E-009 BV = 22 CJO = 2.853E-011 VJ = 0.7195 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG2301LK Spice Model v1.0M Last Revised 2016/4/28 ========================================================================================================= [DMP2022LSS] *SRC=DMP2022LSS;DI_DMP2022LSS;MOSFETs P;Enh;20.0V 10.0A 13.0ohms Diodes Inc. MOSFET *SYM=POWMOSP .SUBCKT DI_DMP2022LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 6.17 RS 40 3 0.326 RG 20 2 15.0 CGS 2 3 2.33n EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 754p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB LS 30 40 7.50n .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=2.40m VTO=-1.10 KP=1.95Meg .MODEL DCGD D (CJO=754p VJ=0.600 M=0.680 .MODEL DSUB D (IS=41.5n N=1.50 RS=45.0m BV=20.0 + CJO=1.45n VJ=0.800 M=0.420 TT=297n .MODEL DLIM D (IS=100U) .ENDS ========================================================================================================= [DMP2170U] *---------- DMP2170U Spice Model ---------- .SUBCKT DMP2170U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03401 RS 30 3 0.001 RG 20 2 16.19 CGS 2 3 2.663E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 13.29 KAPPA = 19.32 VTO = -1.265 .MODEL DCGD D CJO = 2.367E-010 VJ = 0.1307 M = 0.4276 .MODEL DSUB D IS = 8.156E-010 N = 1.261 RS = 0.05931 BV = 27 CJO = 5.561E-011 VJ = 0.1742 M = 0.4317 TT=2.7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2170U Spice Model v1.0M Last Revised 2016/6/15 ========================================================================================================= [DMP2042UCB4] *---------- DMP2042UCB4 Spice Model ---------- .SUBCKT DMP2042UCB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02838 RS 30 3 0.001 RC 20 5 5000 RG 5 2 23 DDIO 5 3 LEGD2 DDIO2 20 3 LEGD CGS 2 3 3.6E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.1 KAPPA = 19.32 VTO = -0.8036 .MODEL DCGD D CJO = 3.548E-011 VJ = 0.6001 M = 0.8 .MODEL DSUB D IS = 4.84E-009 N = 1.313 RS = 0.0601 BV = 21.3 CJO = 4.2E-010 VJ = 0.8 M = 0.6 TT = 2.3E-007 .MODEL DLIM D IS = 0.0001 .MODEL LEGD D IS = 5E-009 N = 1.089 RS = 0.004 BV = 22 .MODEL LEGD2 D IS = 5E-009 N = 1.089 RS = 0.004 BV = 7 .ENDS *Diodes DMP2042UCB4 Spice Model v1.0M Last Revised 2016/7/7 ========================================================================================================= [DMG1013TQ] *---------- DMG1013TQ Spice Model ---------- .SUBCKT DMG1013TQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2935 RS 30 3 0.001 RG 20 2 161.7 CGS 2 3 5.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8.5E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8938 + TOX = 6E-008 NSUB = 1E+016 KP = 1.666 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.045E-011 VJ = 0.7992 M = 0.6 .MODEL DSUB D IS = 5.645E-009 N = 1.473 RS = 0.9179 BV = 23.7 CJO = 2.5E-011 VJ = 0.7186 M = 0.6022 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG1013TQ Spice Model v1.0M Last Revised 2016/8/3 ========================================================================================================= [DMP2021UFDE] *---------- DMP2021UFDE Spice Model ---------- .SUBCKT DMP2021UFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006917 RS 30 3 0.001 RG 20 2 12.02 CGS 2 3 2.686E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 91.34 KAPPA = 19.32 VTO = -0.7199 .MODEL DCGD D CJO = 1.478E-009 VJ = 0.6094 M = 0.6 .MODEL DSUB D IS = 2.978E-008 N = 1.118 RS = 0.03405 BV = 20 CJO = 3.453E-010 VJ = 0.6 M = 0.6726 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2021UFDE Spice Model v1.0 Last Revised 2015/8/18 ========================================================================================================= [DMP2035UFDF] *---------- DMP2035UFDF Spice Model ---------- .SUBCKT DMP2035UFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01433 RS 30 3 0.001 RG 20 2 11.12 CGS 2 3 1.682E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.58E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 56.81 KAPPA = 19.32 VTO = -0.8663 .MODEL DCGD D CJO = 9.774E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 9.271E-009 N = 1.204 RS = 0.03691 BV = 20 CJO = 6.425E-011 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2035UFDF Spice Model v1.0 Last Revised 2015/9/23 ========================================================================================================= [DMP2040UFDF] *---------- DMP2040UFDF Spice Model ---------- .SUBCKT DMP2040UFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01579 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.293E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 39.52 KAPPA = 19.32 VTO = -1.151 .MODEL DCGD D CJO = 5.814E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 3.068E-009 N = 1.23 RS = 0.03607 BV = 20 CJO = 1.832E-010 VJ = 0.6 M = 0.6244 TT=9.8E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2040UFDF Spice Model v1.0 Last Revised 2015/12/9 ========================================================================================================= [DMP2065UFDB] *---------- DMP2065UFDB Spice Model ---------- .SUBCKT DMP2065UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02969 RS 30 3 0.001 RG 20 2 15.2 CGS 2 3 7.613E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.28E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 26.49 KAPPA = 65.74 VTO = -0.8201 .MODEL DCGD D CJO = 5.79E-010 VJ = 0.2973 M = 0.5774 .MODEL DSUB D IS = 3.162E-009 N = 1.241 RS = 0.08353 BV = 1E+006 CJO = 5.653E-011 VJ = 0.008286 M = 0.1128 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2065UFDB Spice Model v1.0 Last Revised 2013/10/22 ========================================================================================================= [DMP2088LCP3] *---------- DMP2088LCP3 Spice Model ---------- .SUBCKT DMP2088LCP3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.054 RS 30 3 0.001 RG 20 2 17.94 CGS 2 3 1.138E-010 DDIO 2 3 LEGD EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 7.376 KAPPA = 19.32 VTO = -1.139 .MODEL DCGD D CJO = 3.616E-011 VJ = 1 M = 0.7818 .MODEL DSUB D IS = 5.68E-010 N = 1.345 RS = 0.05418 BV = 22.7 CJO = 1.528E-010 VJ = 1 M = 0.3534 TT=2.8E-09 .MODEL DLIM D IS = 0.0001 .MODEL LEGD D IS = 5E-009 N = 1.089 RS = 0.004 BV = 14 .ENDS *Diodes DMP2088LCP3 Spice Model v1.0M Last Revised 2016/7/6 ========================================================================================================= [DMP2002UPS] *---------- DMP2002UPS Spice Model ---------- .SUBCKT DMP2002UPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0001 RS 30 3 0.001 RG 20 2 3.44 CGS 2 3 9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.2E-008 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 392.9 KAPPA = 52.83 VTO = -1.469 .MODEL DCGD D CJO = 1.143E-008 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 2.821E-009 N = 1.184 RS = 5.952E-009 BV = 22 CJO = 1.797E-009 VJ = 0.8 M = 0.6 TT=3.6E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2002UPS Spice Model v1.0 Last Revised 2016/9/16 ========================================================================================================= [DMP22M2UPS] *---------- DMP22M2UPS Spice Model ---------- .SUBCKT DMP22M2UPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0001 RS 30 3 0.001 RG 20 2 3.44 CGS 2 3 9E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.2E-008 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 392.9 KAPPA = 52.83 VTO = -1.469 .MODEL DCGD D CJO = 1.143E-008 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 2.821E-009 N = 1.184 RS = 5.952E-009 BV = 22 CJO = 1.797E-009 VJ = 0.8 M = 0.6 TT=3.6E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP22M2UPS Spice Model v1.0 Last Revised 2016/9/16 =========================================================================================================