========================================================================================================= [ZVP0545A] *ZETEX ZVP0545A Spice Model v1.0 Last Revised 4/8/2004 * * .SUBCKT ZVP0545A 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 85 RIN 2 8 200E6 RD 3 6 RMOD1 71 RS 8 5 RMOD1 6.6 RL 3 5 200E6 C1 2 8 110E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD PMOS VTO=-2.56 IS=1E-15 KP=.059 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-2.2 IS=1E-15 KP=0.002 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=18e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVP0545G] *ZETEX ZVP0545G Spice Model v1.2 Last Revised 20/05/2004 * * .SUBCKT ZVP0545G 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 85 RIN 2 8 200E6 RD 3 6 RMOD1 71 RS 8 5 RMOD1 6.6 RL 3 5 200E6 C1 2 8 110E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD PMOS VTO=-2.56 IS=1E-15 KP=.059 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-2.2 IS=1E-15 KP=0.002 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=18e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVP1320F] *ZETEX ZVP1320F Spice Model v1.0 Last Revised 13/06/02 * .SUBCKT ZVP1320F 3 4 5 * D G S M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 56 RIN 2 8 200E6 RD 3 6 RDSMOD 71 RS 8 5 RDSMOD 6.6 RL 3 5 200E6 C1 2 8 42E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 Egs1 2 17 2 8 1 .MODEL MOSMOD PMOS VTO=-2.56 IS=1E-15 KP=.059 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-2.2 IS=1E-15 KP=0.002 PB=1 .MODEL DMOD1 D IS=2E-13 RS=0.12 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=18e-12 IS=1e-30 N=10 .MODEL RDSMOD RES (TC1=8E-3 TC2=3E-5) .ENDS ZVP1320F * *$ * ========================================================================================================= [ZVP2110A] *ZETEX ZVP2110A Spice Model v1.0 Last Revised 23/7/04 * .SUBCKT ZVP2110A 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 65 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 2.5 C1 2 5 140E-12 **C2 3 2 15E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 +CBD=105E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=1 .MODEL Dmod2 D CJO=60e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=8e-3 TC2=4.2E-5) .MODEL Rmod2 RES (TC1=-2e-3 TC2=3e-6) .ENDS ZVP2110A * *$ * ========================================================================================================= [ZVP2110G] *ZETEX ZVP2110G Spice Model v1.0 Last Revised 22/7/04 * .SUBCKT ZVP2110G 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 65 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 2.5 C1 2 5 140E-12 **C2 3 2 15E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 +CBD=105E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=1 .MODEL Dmod2 D CJO=60e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=8e-3 TC2=4.2E-5) .MODEL Rmod2 RES (TC1=-2e-3 TC2=3e-6) .ENDS ZVP2110G * *$ * ========================================================================================================= [ZVP2120A] *ZETEX ZVP2120A Spice Model v1.0 Last Revised 10/8/05 * .SUBCKT ZVP2120A 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 100 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 22 C1 2 5 55E-12 **C2 3 2 15E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 +CBD=60E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=2 BV=220 .MODEL Dmod2 D CJO=70e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=4.5e-3 TC2=4E-5) .MODEL Rmod2 RES (TC1=-2.5e-3 TC2=3e-6) .ENDS ZVP2120A * *$ * ========================================================================================================= [ZVP2120G] *ZETEX ZVP2120G Spice Model v1.0 Last Revised 10/8/05 * .SUBCKT ZVP2120G 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 100 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 22 C1 2 5 55E-12 **C2 3 2 15E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 +CBD=60E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=2 BV=220 .MODEL Dmod2 D CJO=70e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=4.5e-3 TC2=4E-5) .MODEL Rmod2 RES (TC1=-2.5e-3 TC2=3e-6) .ENDS ZVP2120G * *$ * ========================================================================================================= [ZVP3310A] *ZETEX ZVP3310A Spice Model v1.0 Last Revised 23/7/04 * .SUBCKT ZVP3310A 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 50 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 5 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.1 RS=2 IS=1E-15 KP=0.2 +CBD=35E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=1 .MODEL Dmod2 D CJO=20e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=9e-3 TC2=4.2E-5) .MODEL Rmod2 RES (TC1=-2e-3 TC2=3e-6) .ENDS ZVP3310A * *$ * ========================================================================================================= [ZVP3310F] *ZETEX ZVP3310F Spice Model v1.1 Last Revised 22/7/04 * .SUBCKT ZVP3310F 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 50 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 5 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.1 RS=2 IS=1E-15 KP=0.2 +CBD=35E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=1 .MODEL Dmod2 D CJO=20e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=9e-3 TC2=4.2E-5) .MODEL Rmod2 RES (TC1=-2e-3 TC2=3e-6) .ENDS ZVP3310F * *$ * ========================================================================================================= [ZVP4424A] *ZETEX ZVP4424A Spice Model v1.1 Last Revised 21/3/01 * .SUBCKT ZVP4424A 3 4 5 *------connections-------D-G-S * M1 6 2 8 8 P4424AM M2 6 2 8 8 P4424AMS RG 4 2 27 RD 3 6 5.5 RS 8 5 0.6 RL 3 5 240E6 C1 2 8 120E-12 C2 2 3 20E-12 C3 15 14 260E-12 C4 16 8 233E-12 D1 3 5 P4424AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL P4424AM PMOS VTO=-1.4 IS=1E-15 KP=0.26 CBD=65.3E-12 PB=1 .MODEL P4424AMS PMOS VTO=-1.04 IS=1E-15 KP=0.0026 CBD=0.653E-12 PB=1 .MODEL P4424AD D IS=9.36E-13 RS=.196 N=1.045 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=-1.5 VOFF=-1 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=0.5 VOFF=2.5 .ENDS ZVP4424A * *$ * ========================================================================================================= [ZVP4424G] *ZETEX ZVP4424G Spice Model v1.1 Last Revised 21/3/01 * .SUBCKT ZVP4424G 3 4 5 *------connections-------D-G-S * M1 6 2 8 8 P4424AM M2 6 2 8 8 P4424AMS RG 4 2 27 RD 3 6 5.5 RS 8 5 0.6 RL 3 5 240E6 C1 2 8 120E-12 C2 2 3 20E-12 C3 15 14 260E-12 C4 16 8 233E-12 D1 3 5 P4424AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL P4424AM PMOS VTO=-1.4 IS=1E-15 KP=0.26 CBD=65.3E-12 PB=1 .MODEL P4424AMS PMOS VTO=-1.04 IS=1E-15 KP=0.0026 CBD=0.653E-12 PB=1 .MODEL P4424AD D IS=9.36E-13 RS=.196 N=1.045 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=-1.5 VOFF=-1 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=0.5 VOFF=2.5 .ENDS ZVP4424G * *$ * ========================================================================================================= [ZVP4424Z] * *Zetex ZVP4424Z Spice Model v1.0 Last Revised 17/07/2008 * .SUBCKT ZVP4424Z 3 4 5 *------connections-------D-G-S * M1 6 2 8 8 P4424AM M2 6 2 8 8 P4424AMS RG 4 2 27 RD 3 6 5.5 RS 8 5 0.6 RL 3 5 240E6 D1 3 5 P4424AD Egs2 13 8 2 8 1 Eds1 14 8 6 8 1 C1 2 8 125E-12 C2 2 3 15E-12 C3 15 14 210E-12 C4 16 8 220E-12 S1 2 15 14 13 SMOD1 S2 13 15 14 13 SMOD2 S3 16 13 13 8 SMOD3 S4 16 2 13 8 SMOD4 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=-1 VOFF=-2 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=-2 VOFF=-1 .MODEL SMOD3 VSWITCH RON=.001 ROFF=100 VON=2.5 VOFF=3.5 .MODEL SMOD4 VSWITCH RON=.001 ROFF=100 VON=3.5 VOFF=2.5 .MODEL P4424AM PMOS VTO=-1.4 IS=1E-15 KP=0.26 CBD=65.3E-12 PB=1 .MODEL P4424AMS PMOS VTO=-1.04 IS=1E-15 KP=0.0026 CBD=270E-12 PB=1 .MODEL P4424AD D IS=9.36E-13 RS=.196 N=1.045 .ENDS ZVP4424Z * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA ========================================================================================================= [ZVP4525E6] *ZETEX ZVP4525E6 Spice Model v1.0 Last Revised 6/01/2005 * .SUBCKT ZVP4525E6 3 4 5 *---connections---D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 11 RS 8 5 RMOD1 0.5 RB 3 7 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 7 5 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 PMOS VTO=-1.5 IS=1E-15 KP=0.15 .MODEL MOSMOD2 PMOS VTO=-.9 IS=1E-15 KP=0.0015 .MODEL DMOD1 D IS=4.14E-13 N=1.0078 CJO=100E-12 BV=260 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=1.7 VOFF=-2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=-2.75 VOFF=1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=3.5 VOFF=1.5 .MODEL RMOD1 RES (TC1=8e-3 TC2=1.5e-5) .MODEL RMOD2 RES (TC1=-1.9e-3 TC2=1e-6) .ENDS * *$ * ========================================================================================================= [ZVP4525G] *ZETEX ZVP4525G Spice Model v1.0 Last Revised 6/01/2005 * .SUBCKT ZVP4525G 3 4 5 *---connections---D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 11 RS 8 5 RMOD1 0.5 RB 3 7 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 7 5 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 PMOS VTO=-1.5 IS=1E-15 KP=0.15 .MODEL MOSMOD2 PMOS VTO=-.9 IS=1E-15 KP=0.0015 .MODEL DMOD1 D IS=4.14E-13 N=1.0078 CJO=100E-12 BV=260 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=1.7 VOFF=-2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=-2.75 VOFF=1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=3.5 VOFF=1.5 .MODEL RMOD1 RES (TC1=8e-3 TC2=1.5e-5) .MODEL RMOD2 RES (TC1=-1.9e-3 TC2=1e-6) .ENDS * *$ * ========================================================================================================= [ZVP4525Z] *ZETEX ZVP4525Z Spice Model v1.0 Last Revised 6/01/2005 * .SUBCKT ZVP4525Z 3 4 5 *---connections---D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 11 RS 8 5 RMOD1 0.5 RB 3 7 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 7 5 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 PMOS VTO=-1.5 IS=1E-15 KP=0.15 .MODEL MOSMOD2 PMOS VTO=-.9 IS=1E-15 KP=0.0015 .MODEL DMOD1 D IS=4.14E-13 N=1.0078 CJO=100E-12 BV=260 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=1.7 VOFF=-2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=-2.75 VOFF=1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=3.5 VOFF=1.5 .MODEL RMOD1 RES (TC1=8e-3 TC2=1.5e-5) .MODEL RMOD2 RES (TC1=-1.9e-3 TC2=1e-6) .ENDS * *$ * ========================================================================================================= [ZXMP2120FF] *ZETEX ZXMP2120FF Spice Model v1.0 Last Revised 09/02/07 * .SUBCKT ZXMP2120FF 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 100 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 22 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 +CBD=60E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=2 BV=220 .MODEL Dmod2 D CJO=70e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=4.5e-3 TC2=4E-5) .MODEL Rmod2 RES (TC1=-2.5e-3 TC2=3e-6) .ENDS ZXMP2120FF * *$ * ========================================================================================================= [ZXMP2120G4] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP2120G4 3 4 5 M1 13 20 5 5 Pmod1 RG 4 2 100 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 22 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 + CBD=60E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=2 BV=220 .MODEL Dmod2 D CJO=70e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=4.5e-3 TC2=4E-5) .MODEL Rmod2 RES (TC1=-2.5e-3 TC2=3e-6) .ENDS * *$ ========================================================================================================= [DMP10H400SK3] *---------- DMP10H400SK3 Spice Model ---------- .SUBCKT DMP10H400SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1739 RS 30 3 0.001 RG 20 2 12.5 CGS 2 3 1.213E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 12.42 KAPPA = 61.41 VTO = -2.193 .MODEL DCGD D CJO = 9.262E-011 VJ = 0.7916 M = 0.3376 .MODEL DSUB D IS = 3.112E-009 N = 1.487 RS = 0.008305 BV = 150 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP10H400SK3 Spice Model v1.0 Last Revised 2014/02/21 ========================================================================================================= [ZXMP10A13F] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=17/12/2014 *VERSION=1 .SUBCKT ZXMP10A13F 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 300E-3 RS 23 3 Rmod1 600E-3 RG 20 22 10 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 13E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 8E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .009 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-4 TOX=10.4E-8 NSUB=3.5E+14 KP=38 NFS=13.7E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 8E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.29E-12 N=1.01 RS=0.05 BV=105 CJO=20E-12 VJ=0.45 M=0.33 TT=14E-9 TRS1=2m IKF=.5) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1.2e-3 TC2=1E-6) .ENDS .SIMULATOR DEFAULT * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * ========================================================================================================= [ZXMP10A16K] *ZETEX ZXMP10A16K Spice Model v1.0 Last Revised 21/11/07 * .SUBCKT ZXMP10A16K 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.35E-6 W=1.68 M2 5 2 5 6 Nmod L=1.4E-6 W=1.15 RG 4 2 4.7 RIN 2 5 1E9 RD 3 6 Rdmod 0.1 RL 3 5 3E9 C1 2 5 50E-12 C2 3 4 1E-12 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=11E-8 NSUB=0.3e16 +VTO=-3.2 KP=5.2e-6 RS=0.035 NFS=7.5E11 KAPPA=0.05 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=11E-8 NSUB=3.6E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1e-12 RS=0.027 CJO=125E-12 TT=66E-9 BV=105) .MODEL Rdmod RES (TC1=9e-3 TC2=1e-5) .ENDS ZXMP10A16K * *$ * ========================================================================================================= [ZXMP10A17E6] * *Zetex ZXMP10A17E6 Spice model v1.0 Last revision 06/08/08 * .SUBCKT ZXMP10A17E6 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 4.2 RIN 2 5 1E9 RD 3 6 Rdmod 0.185 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=9.5E-8 NSUB=5E15 + VTO=-3.7 KP=0.6E-5 RS=0.05 NFS=0.8E12 KAPPA=0.03 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=9.5E-8 NSUB=2.5E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=7.5E-13 RS=.06 TRS1=1.5e-3 CJO=120e-12 M=0.43 VJ=0.41 TT=5.2e-8 BV=110) .MODEL Rdmod RES (TC1=7.8e-3 TC2=1.4E-5) .ENDS ZXMP10A17E6 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA ========================================================================================================= [ZXMP10A17G] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=17SEP2010 *VERSION=1 *------connections------- D, G, S .SUBCKT ZXMP10A17G 30 40 50 M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 4.2 RIN 2 5 1E9 RD 3 6 Rdmod 0.185 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=9.5E-8 NSUB=5E15 + VTO=-3.7 KP=0.6E-5 RS=0.05 NFS=0.8E12 KAPPA=0.03 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=9.5E-8 NSUB=2.5E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=7.5E-13 RS=.06 TRS1=1.5e-3 CJO=120e-12 M=0.43 VJ=0.41 + TT=5.2e-8 BV=110) .MODEL Rdmod RES (TC1=7.8e-3 TC2=1.4E-5) .ENDS ZXMP10A17G * *$ ========================================================================================================= [ZXMP10A17K] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=17SEP2010 *VERSION=1 *------connections------- D, G, S .SUBCKT ZXMP10A17K 30 40 50 M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 4.2 RIN 2 5 1E9 RD 3 6 Rdmod 0.185 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=9.5E-8 NSUB=5E15 + VTO=-3.7 KP=0.6E-5 RS=0.05 NFS=0.8E12 KAPPA=0.03 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=9.5E-8 NSUB=2.5E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=7.5E-13 RS=.06 TRS1=1.5e-3 CJO=120e-12 M=0.43 VJ=0.41 + TT=5.2e-8 BV=110) .MODEL Rdmod RES (TC1=7.8e-3 TC2=1.4E-5) .ENDS ZXMP10A17K * *$ ========================================================================================================= [ZXMP10A18G] *ZETEX ZXMP10A18G Spice Model v1.0 Last Revised 22/11/07 * .SUBCKT ZXMP10A18G 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.3E-6 W=2.64 M2 5 2 5 6 Nmod L=1.4E-6 W=2.0 RG 4 2 4.5 RIN 2 5 1E9 RD 3 6 Rdmod 0.55 RL 3 5 3E9 C1 2 5 50E-12 C2 3 4 1E-12 D1 3 5 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=11E-8 NSUB=1.2e16 +VTO=-3.54 KP=8e-6 RS=0.0182 NFS=11E11 KAPPA=0.05 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=11E-8 NSUB=3.6E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1.3e-12 RS=0.025 CJO=25E-12 TT=65E-9 BV=105) .MODEL Rdmod RES (TC1=6e-3 TC2=1e-5) .ENDS ZXMP10A18G * *$ * ========================================================================================================= [ZXMP10A18K] *ZETEX ZXMP10A18K Spice Model v1.0 Last Revised 22/11/07 * .SUBCKT ZXMP10A18K 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.3E-6 W=2.64 M2 5 2 5 6 Nmod L=1.4E-6 W=2.0 RG 4 2 4.5 RIN 2 5 1E9 RD 3 6 Rdmod 0.55 RL 3 5 3E9 C1 2 5 50E-12 C2 3 4 1E-12 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=11E-8 NSUB=1.2e16 +VTO=-3.54 KP=8e-6 RS=0.0182 NFS=11E11 KAPPA=0.05 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=11E-8 NSUB=3.6E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1.3e-12 RS=0.025 CJO=25E-12 TT=65E-9 BV=105) .MODEL Rdmod RES (TC1=6e-3 TC2=1e-5) .ENDS ZXMP10A18K * *$ * ========================================================================================================= [ZXMP2120E5] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP2120E5 3 4 5 M1 13 20 5 5 Pmod1 RG 4 2 100 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 22 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.8 RS=2 IS=1E-15 KP=0.17 + CBD=60E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=2 BV=220 .MODEL Dmod2 D CJO=70e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=4.5e-3 TC2=4E-5) .MODEL Rmod2 RES (TC1=-2.5e-3 TC2=3e-6) .ENDS * *$ ========================================================================================================= [DMP10H400SEQ] *---------- DMP10H400SEQ Spice Model ---------- .SUBCKT DMP10H400SEQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1739 RS 30 3 0.001 RG 20 2 12.5 CGS 2 3 1.213E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 12.42 KAPPA = 61.41 VTO = -2.193 .MODEL DCGD D CJO = 9.262E-011 VJ = 0.7916 M = 0.3376 .MODEL DSUB D IS = 3.112E-009 N = 1.487 RS = 0.008305 BV = 150 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP10H400SEQ Spice Model v1.0 Last Revised 2014/02/21 ========================================================================================================= [DMP10H4D2S] *---------- DMP10H4D2S Spice Model ---------- .SUBCKT DMP10H4D2S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.621 RS 30 3 0.001 RG 20 2 15.36 CGS 2 3 8.825E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.2E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.8788 KAPPA = 19.32 VTO = -2.563 .MODEL DCGD D CJO = 1.018E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.256E-010 N = 1.508 RS = 0.08444 BV = 100 CJO = 9.972E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP10H4D2S Spice Model v1.0 Last Revised 2015/10/1 ========================================================================================================= [ZXMP10A17GQ] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=17SEP2010 *VERSION=1 *------connections------- D, G, S .SUBCKT ZXMP10A17GQ 30 40 50 M1 6 2 5 5 Pmod L=1.35E-6 W=1.082 M2 5 2 5 6 Nmod L=1.8E-6 W=0.6 RG 4 2 4.2 RIN 2 5 1E9 RD 3 6 Rdmod 0.185 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=9.5E-8 NSUB=5E15 + VTO=-3.7 KP=0.6E-5 RS=0.05 NFS=0.8E12 KAPPA=0.03 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=9.5E-8 NSUB=2.5E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=7.5E-13 RS=.06 TRS1=1.5e-3 CJO=120e-12 M=0.43 VJ=0.41 + TT=5.2e-8 BV=110) .MODEL Rdmod RES (TC1=7.8e-3 TC2=1.4E-5) .ENDS ZXMP10A17GQ * *$ ========================================================================================================= [ZXMP10A13FQ] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=17/12/2014 *VERSION=1 .SUBCKT ZXMP10A13F 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 300E-3 RS 23 3 Rmod1 600E-3 RG 20 22 10 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 13E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 8E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .009 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-4 TOX=10.4E-8 NSUB=3.5E+14 KP=38 NFS=13.7E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 8E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.29E-12 N=1.01 RS=0.05 BV=105 CJO=20E-12 VJ=0.45 M=0.33 TT=14E-9 TRS1=2m IKF=.5) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1.2e-3 TC2=1E-6) .ENDS .SIMULATOR DEFAULT * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * =========================================================================================================