========================================================================================================= [ZVN0124A] *ZETEX ZVN0124A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN0124A 3 4 5 * D G S M1 3 2 5 5 MN0124 RG 4 2 225 RL 3 5 2.4E7 C1 2 5 60E-12 C2 3 2 2E-12 D1 5 3 DN0124 * .MODEL MN0124 NMOS VTO=1.5512 RS=1.436 RD=9.254 IS=1E-15 KP=1.077 +CBD=36E-12 PB=1 LAMBDA=0 .MODEL DN0124 D IS=3.071E-12 N=1.026 RS=0.511 .ENDS ZVN0124A * *$ * ========================================================================================================= [ZVN0540A] *ZETEX ZVN0540A Spice Model v1.0 Last Revised 4/8/04 * * .SUBCKT ZVN0540A 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 55 RIN 2 8 200E6 RD 3 6 RMOD1 40 RS 8 5 RMOD1 2.5 RL 3 5 200E6 C1 2 8 160E-12 C2 17 3 2E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=2.26 IS=1E-15 KP=.59 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.9 IS=1E-15 KP=0.02 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=25e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVN0545A] *ZETEX ZVN0545A Spice Model v1.0 Last Revised 20/5/04 * * .SUBCKT ZVN0545A 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 55 RIN 2 8 200E6 RD 3 6 RMOD1 40 RS 8 5 RMOD1 2.5 RL 3 5 200E6 C1 2 8 160E-12 C2 17 3 2E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=2.26 IS=1E-15 KP=.59 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.9 IS=1E-15 KP=0.02 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=25e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVN0545G] *ZETEX ZVN0545G Spice Model v1.0 Last Revised 20/5/04 * * .SUBCKT ZVN0545G 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 55 RIN 2 8 200E6 RD 3 6 RMOD1 40 RS 8 5 RMOD1 2.5 RL 3 5 200E6 C1 2 8 160E-12 C2 17 3 2E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=2.26 IS=1E-15 KP=.59 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.9 IS=1E-15 KP=0.02 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=25e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVN2110A] *ZETEX ZVN2110A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN2110A 3 4 5 * D G S M1 3 2 5 5 MN2110a M2 3 2 5 5 MN2110b RG 4 2 200 RL 3 5 1E9 C1 2 5 50E-12 C2 3 2 5E-12 D1 5 3 DN2110a * .MODEL MN2110a NMOS VTO=2 RS=.1 RD=1.8 IS=1E-15 KP=0.3 +CBD=60E-12 PB=1 LAMBDA=2.6E-3 .MODEL MN2110b NMOS VTO=0.9 RS=2 KP=0.1 PB=1 LAMBDA=2.6E-3 .MODEL DN2110a D IS=1E-12 RS=0.37 .ENDS ZVN2110A * *$ * ========================================================================================================= [ZVN2110G] *ZETEX ZVN2110G Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN2110G 3 4 5 * D G S M1 3 2 5 5 MN2110a M2 3 2 5 5 MN2110b RG 4 2 200 RL 3 5 1E9 C1 2 5 50E-12 C2 3 2 5E-12 D1 5 3 DN2110a * .MODEL MN2110a NMOS VTO=2 RS=.1 RD=1.8 IS=1E-15 KP=0.3 +CBD=60E-12 PB=1 LAMBDA=2.6E-3 .MODEL MN2110b NMOS VTO=0.9 RS=2 KP=0.1 PB=1 LAMBDA=2.6E-3 .MODEL DN2110a D IS=1E-12 RS=0.37 .ENDS ZVN2110G * *$ * ========================================================================================================= [ZVN2120G] *ZETEX ZVN2120G Spice Model v2.1 Last Revised 12/10/06 * .SUBCKT ZVN2120G 3 4 5 * D G S M1 30 2 50 50 Mmod1 M2 30 2 50 50 Mmod2 RG 4 2 35 RIN 2 5 2E10 RL 3 5 2E8 RD 31 30 Rmod1 7 RS 50 51 1.0 C1 2 50 60E-12 C2 3 2 6E-12 C3 12 50 50E-12 C4 15 14 100E-12 D1 5 3 Dmod1 VX 51 5 0 H1 60 5 VX 10 S3 3 31 60 5 Smod3 S1A 2 12 13 50 Smod1a S1B 13 12 13 50 Smod1b S2A 2 15 14 13 Smod2a S2B 13 15 14 13 Smod2b Egs1 13 50 2 50 1 Eds1 14 50 30 50 1 * .MODEL Mmod1 NMOS VTO=1.8 IS=1E-15 KP=0.5 PB=1 LAMBDA=1.5E-3 .MODEL Mmod2 NMOS VTO=1.3 RS=2 KP=0.1 PB=1 LAMBDA=1.5E-3 .MODEL Dmod1 D IS=1E-12 BV=220 RS=1 CJO=124E-12 M=0.7 VJ=0.36 .MODEL Smod1a VSWITCH RON=.001 ROFF=100 VON=-6 VOFF=-4 .MODEL Smod1b VSWITCH RON=.001 ROFF=100 VON=-4 VOFF=-6 .MODEL Smod2a VSWITCH RON=.001 ROFF=100 VON=-1.5 VOFF=1.5 .MODEL Smod2b VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=-1.5 .MODEL Smod3 VSWITCH RON=0.1 ROFF=90 VON=4.5 VOFF=25 .MODEL Rmod1 RES (TC1=8E-3 TC2=1.8E-5) .ENDS ZVN2120G * *$ * ========================================================================================================= [ZVN3310A] *ZETEX ZVN3310A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN3310A 3 4 5 * NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 356 RL 3 5 1E8 C1 2 5 21.5P C2 3 2 2.5P D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=1.736 RS=2.147 RD=1.682 IS=1E-15 KP=0.157 +CBD=25.5P PB=1 .MODEL DIODE1 D IS=6.12E-13 RS=.629 .ENDS ZVN3310A * *$ * ========================================================================================================= [ZVN3310F] *ZETEX ZVN3310F Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN3310F 3 4 5 * NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 356 RL 3 5 1E8 C1 2 5 21.5P C2 3 2 2.5P D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=1.736 RS=2.147 RD=1.682 IS=1E-15 KP=0.157 +CBD=25.5P PB=1 .MODEL DIODE1 D IS=6.12E-13 RS=.629 .ENDS ZVN3310F * *$ * ========================================================================================================= [ZVN3320F] *ZETEX ZVN3320F Spice Model v1.0 Last Revised 27/5/02 * .SUBCKT ZVN3320F 3 4 5 * ----connections---- D G S * M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 190 RIN 2 8 200E6 RD 3 6 RDSMOD 18 RS 8 5 RDSMOD 1.5 RL 3 5 35E6 C1 2 8 6.5E-12 *C2 2 3 1E-12 C3 15 14 3.8E-12 C4 16 8 5.3E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL MOSMOD NMOS VTO=1.55 IS=1E-15 KP=0.07 CBD=39E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=0.8 IS=1E-15 KP=0.007 PB=1 .MODEL DMOD1 D IS=3E-8 RS=.17 N=1.95 TT=1e-9 BV=220 IBV=1E-3 .MODEL DMOD2 D CJO=1.8E-12 IS=1E-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=1 VOFF=-1 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=-1 VOFF=1 .MODEL SMOD2a VSWITCH RON=1e2 ROFF=1e4 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=3.5 VOFF=1.5 .MODEL RDSMOD RES (TC1=7E-3 TC2=4.2E-5) .ENDS ZVN3320F * *$ * ========================================================================================================= [ZVN4210A] *ZETEX ZVN4210A Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN4210A 3 4 5 * Nodes D G S M1 3 2 5 5 MOD1 RG 4 2 401.5 RL 3 5 1E7 C1 2 5 61.5P C2 3 2 3.5P D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=1.922 RS=0.858 RD=0.2025 IS=1E-15 KP=2.082 +CBD=108P PB=1 LAMBDA=0 .MODEL DIODE1 D IS=1.10461E-12 N=1.0114 RS=0.166 .ENDS ZVN4210A * *$ * ========================================================================================================= [ZVN4210G] *ZETEX ZVN4210G Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT ZVN4210G 3 4 5 * Nodes D G S M1 3 2 5 5 MOD1 RG 4 2 401.5 RL 3 5 1E7 C1 2 5 61.5P C2 3 2 3.5P D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=1.922 RS=0.858 RD=0.2025 IS=1E-15 KP=2.082 +CBD=108P PB=1 LAMBDA=0 .MODEL DIODE1 D IS=1.10461E-12 N=1.0114 RS=0.166 .ENDS ZVN4210G * *$ * ========================================================================================================= [ZVN4310A] *ZETEX ZVN4310A Spice Model v1.1 Last Revised 8/2/02 * .SUBCKT ZVN4310A 3 4 5 *NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 82 RL 3 5 1E7 C1 2 5 200E-12 C2 3 2 13.5E-12 D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=2.555 RS=0.2068 RD=0.1665 IS=1E-15 KP=5.02 +CBD=288E-12 PB=1 LAMBDA=0 .MODEL DIODE1 D IS=9.759E-13 N=1.02476 RS=0.0844 .ENDS ZVN4310A * *$ * ========================================================================================================= [ZVN4310G] *ZETEX ZVN4310G Spice Model v1.1 Last Revised 8/2/02 * .SUBCKT ZVN4310G 3 4 5 *NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 82 RL 3 5 1E7 C1 2 5 200E-12 C2 3 2 13.5E-12 D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=2.555 RS=0.2068 RD=0.1665 IS=1E-15 KP=5.02 +CBD=288E-12 PB=1 LAMBDA=0 .MODEL DIODE1 D IS=9.759E-13 N=1.02476 RS=0.0844 .ENDS ZVN4310G * *$ * ========================================================================================================= [ZVN4424A] *ZETEX ZVN4424A Spice Model v1.2 Last Revised 20/3/01 * .SUBCKT ZVN4424A 3 4 5 *------connections-------D-G-S M1 6 2 8 8 N4424AM M2 6 2 8 8 N4424AMS RG 4 2 9 RD 3 6 3.6 RS 8 5 0.15 RL 3 5 240E6 C1 2 8 137E-12 C2 2 3 15E-12 C3 15 14 385E-12 C4 16 8 220E-12 D1 5 3 N4424AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL N4424AM NMOS VTO=1.3 IS=1E-15 KP=0.85 +CBD=66.2E-12 PB=1 .MODEL N4424AMS NMOS VTO=.86 IS=1E-15 KP=0.0085 +CBD=.66E-12 PB=1 .MODEL N4424AD D IS=5.516E-13 RS=.2084 N=1.0078 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=1 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=-0.5 VOFF=-2.5 .ENDS ZVN4424A * *$ * ========================================================================================================= [ZVN4424G] *ZETEX ZVN4424G Spice Model v1.2 Last Revised 20/3/01 * .SUBCKT ZVN4424G 3 4 5 *------connections-------D-G-S M1 6 2 8 8 N4424AM M2 6 2 8 8 N4424AMS RG 4 2 9 RD 3 6 3.6 RS 8 5 0.15 RL 3 5 240E6 C1 2 8 137E-12 C2 2 3 15E-12 C3 15 14 385E-12 C4 16 8 220E-12 D1 5 3 N4424AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL N4424AM NMOS VTO=1.3 IS=1E-15 KP=0.85 +CBD=66.2E-12 PB=1 .MODEL N4424AMS NMOS VTO=.86 IS=1E-15 KP=0.0085 +CBD=.66E-12 PB=1 .MODEL N4424AD D IS=5.516E-13 RS=.2084 N=1.0078 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=1 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=-0.5 VOFF=-2.5 .ENDS ZVN4424G * *$ * ========================================================================================================= [ZVN4525E6] *ZETEX ZVN4525E6 Spice Model v1.0 Last Revised 4/8/2004 * .SUBCKT ZVN4525E6 3 4 5 *------connections-------D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 4.8 RS 8 5 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 5 3 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 NMOS VTO=1.3 IS=1E-15 KP=0.46 .MODEL MOSMOD2 NMOS VTO=.86 IS=1E-15 KP=0.0046 .MODEL DMOD1 D IS=4.14E-13 RS=.278 N=1.0078 CJO=130E-12 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=-1.7 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=2.75 VOFF=-1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=-3.5 VOFF=-1.5 .MODEL RMOD1 RES (TC1=8.9e-3 TC2=3e-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVN4525G] *ZETEX ZVN4525G Spice Model v1.0 Last Revised 21/05/2004 * .SUBCKT ZVN4525G 3 4 5 *------connections-------D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 4.8 RS 8 5 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 5 3 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 NMOS VTO=1.3 IS=1E-15 KP=0.46 .MODEL MOSMOD2 NMOS VTO=.86 IS=1E-15 KP=0.0046 .MODEL DMOD1 D IS=4.14E-13 RS=.278 N=1.0078 CJO=130E-12 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=-1.7 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=2.75 VOFF=-1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=-3.5 VOFF=-1.5 .MODEL RMOD1 RES (TC1=8.9e-3 TC2=3e-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVN4525Z] *ZETEX ZVN4525Z Spice Model v1.0 Last Revised 4/8/2004 * .SUBCKT ZVN4525Z 3 4 5 *------connections-------D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 4.8 RS 8 5 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 5 3 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 NMOS VTO=1.3 IS=1E-15 KP=0.46 .MODEL MOSMOD2 NMOS VTO=.86 IS=1E-15 KP=0.0046 .MODEL DMOD1 D IS=4.14E-13 RS=.278 N=1.0078 CJO=130E-12 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=-1.7 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=2.75 VOFF=-1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=-3.5 VOFF=-1.5 .MODEL RMOD1 RES (TC1=8.9e-3 TC2=3e-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ * ========================================================================================================= [ZVNL110A] *ZETEX ZVNL110A Spice Model v1.0 Last Revised 19/3/03 * .SUBCKT ZVNL110A 3 4 5 * D G S M1 21 22 23 23 MNL110a M2 21 22 23 23 MNL110b RG 4 22 120 RD 3 21 2 RS 5 23 1 RL 3 5 1E9 C1 22 5 55E-12 C2 3 22 5E-12 D1 5 3 DNL110a * .MODEL MNL110a NMOS VTO=2.1 IS=1E-15 KP=0.2 CBD=60E-12 PB=1 +LAMBDA=2.6E-3 .MODEL MNL110b NMOS VTO=0.95 RS=2 Rd=2 KP=0.05 PB=1 LAMBDA=2.6E-3 .MODEL DNL110a D IS=1E-12 RS=0.37 BV=105 .ENDS ZVNL110A * *$ * ========================================================================================================= [ZVNL110G] *ZETEX ZVNL110G Spice Model v1.0 Last Revised 19/3/03 * .SUBCKT ZVNL110G 3 4 5 * D G S M1 21 22 23 23 MNL110a M2 21 22 23 23 MNL110b RG 4 22 120 RD 3 21 2 RS 5 23 1 RL 3 5 1E9 C1 22 5 55E-12 C2 3 22 5E-12 D1 5 3 DNL110a * .MODEL MNL110a NMOS VTO=2.1 IS=1E-15 KP=0.2 CBD=60E-12 PB=1 +LAMBDA=2.6E-3 .MODEL MNL110b NMOS VTO=0.95 RS=2 Rd=2 KP=0.05 PB=1 LAMBDA=2.6E-3 .MODEL DNL110a D IS=1E-12 RS=0.37 BV=105 .ENDS ZVNL110G * *$ * ========================================================================================================= [ZVNL120A] *ZETEX ZVNL120A Spice Model v1.0 Last Revised 27/9/04 * .SUBCKT ZVNL120A 3 4 5 * D G S M1 21 2 23 23 Mmod1 M2 21 2 23 23 Mmod2 J1 24 25 21 Jmod RJ 25 23 1000 RG 4 22 90 RD1 3 24 Rmod1 2 RD2 21 24 Rmod1 20 RS 5 23 Rmod1 1 RL 3 5 1.5E9 RIN 22 5 2E9 C1 22 5 85E-12 C2 3 22 7E-12 D1 5 3 Dmod Igt 5 31 1 Rgt 31 32 Rmod2 1 Vgt 5 32 1 Egt 22 2 5 31 1 .MODEL Mmod1 NMOS VTO=1.7 IS=1E-15 KP=0.5 CBD=20E-12 PB=1 +LAMBDA=2.6E-3 .MODEL Mmod2 NMOS VTO=0.95 RS=2 Rd=2 KP=0.05 PB=1 LAMBDA=2.6E-3 .MODEL Jmod NJF Beta=15m Betatce=-.5 Lambda=50m Vto=-6.25 Vtotc=-2.5m .MODEL Dmod D IS=1E-12 RS=0.5 BV=205 .MODEL Rmod1 RES (TC1=9e-3 TC2=2.5E-5) .MODEL Rmod2 RES (TC1=2.4e-3 TC2=1E-6) .ENDS ZVNL120A * *$ * ========================================================================================================= [ZVNL120G] *ZETEX ZVNL120G Spice Model v1.0 Last Revised 27/9/04 * .SUBCKT ZVNL120G 3 4 5 * D G S M1 21 2 23 23 Mmod1 M2 21 2 23 23 Mmod2 J1 24 25 21 Jmod RJ 25 23 1000 RG 4 22 90 RD1 3 24 Rmod1 2 RD2 21 24 Rmod1 20 RS 5 23 Rmod1 1 RL 3 5 1.5E9 RIN 22 5 2E9 C1 22 5 85E-12 C2 3 22 7E-12 D1 5 3 Dmod Igt 5 31 1 Rgt 31 32 Rmod2 1 Vgt 5 32 1 Egt 22 2 5 31 1 .MODEL Mmod1 NMOS VTO=1.7 IS=1E-15 KP=0.5 CBD=20E-12 PB=1 +LAMBDA=2.6E-3 .MODEL Mmod2 NMOS VTO=0.95 RS=2 Rd=2 KP=0.05 PB=1 LAMBDA=2.6E-3 .MODEL Jmod NJF Beta=15m Betatce=-.5 Lambda=50m Vto=-6.25 Vtotc=-2.5m .MODEL Dmod D IS=1E-12 RS=0.5 BV=205 .MODEL Rmod1 RES (TC1=9e-3 TC2=2.5E-5) .MODEL Rmod2 RES (TC1=2.4e-3 TC2=1E-6) .ENDS ZVNL120G * *$ * ========================================================================================================= [ZXMN0545G4] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=16/10/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMN0545G4 3 4 5 M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 55 RIN 2 8 200E6 RD 3 6 RMOD1 40 RS 8 5 RMOD1 2.5 RL 3 5 200E6 C1 2 8 160E-12 C2 17 3 2E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=2.26 IS=1E-15 KP=.59 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.9 IS=1E-15 KP=0.02 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3E-3 .MODEL DMOD2 D CJO=25E-12 IS=1E-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5E-3 TC2=3.3E-6) .ENDS * *$ ========================================================================================================= [ZXMN10A07F] *DIODES_INC_SPICE_MODEL ZXMN10A07F N-channel MOSFET *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=18Dec2014 *VERSION=1 .SUBCKT ZXMN10A07F 10 20 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 400E-3 RS 23 3 Rmod1 200E-3 RG 20 22 2.6 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 105E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 80E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.0015 LS 30 23 1n .MODEL Nmod1 NMOS (LEVEL=3 VTO=4.15 TOX=10.7E-8 NSUB=1.2E+17 KP=4.2 NFS=5E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 60E-12 VJ = 0.5 M = 0.43) .MODEL DSUB D (IS = .02E-10 N=1.1 RS=0.04 BV=105 CJO=33E-12 VJ=0.42 M=0.5 TT=11E-9 TRS1=3E-3 IKF=.4) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=3e-3 TC2=6E-6) .ENDS .SIMULATOR DEFAULT * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * ========================================================================================================= [ZXMN10A07Z] *DIODES_INC_SPICE_MODEL ZXMN10A07Z N-channel MOSFET *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=1Jul2014 *VERSION=1 .SUBCKT ZXMN10A07Z 10 20 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 400E-3 RS 23 3 Rmod1 200E-3 RG 20 22 2.6 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 105E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 80E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.0015 LS 30 23 1n .MODEL Nmod1 NMOS (LEVEL=3 VTO=4.15 TOX=10.7E-8 NSUB=1.2E+17 KP=4.2 NFS=5E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 60E-12 VJ = 0.5 M = 0.43) .MODEL DSUB D (IS = .02E-10 N=1.1 RS=0.04 BV=105 CJO=33E-12 VJ=0.42 M=0.5 TT=11E-9 TRS1=3E-3 IKF=.4) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=3e-3 TC2=6E-6) .ENDS ========================================================================================================= [ZXMN10A08DN8] *ZETEX ZXMN10A08DN8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMN10A08DN8 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.6 M2 5 2 5 6 Pmod L=1.5E-6 W=0.45 RG 4 2 3.2 RIN 2 5 1E12 RD 3 6 Rdmod 0.14 RL 6 5 10E9 C1 2 5 30E-12 C2 3 4 10E-12 D1 5 3 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=4.05 +KP=18E-5 RS=.07 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=2E-12 RS=.02 IKF=0.06 TRS1=1.5e-3 +CJO=120e-12 BV=101) .MODEL Rdmod RES (TC1=9.5e-3 TC2=2.5E-5) .ENDS ZXMN10A08DN8 * *$ * ========================================================================================================= [ZXMN10A08E6] *ZETEX ZXMN10A08E6 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMN10A08E6 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.6 M2 5 2 5 6 Pmod L=1.5E-6 W=0.45 RG 4 2 3.2 RIN 2 5 1E12 RD 3 6 Rdmod 0.14 RL 6 5 10E9 C1 2 5 30E-12 C2 3 4 10E-12 D1 5 3 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=4.05 +KP=18E-5 RS=.07 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=2E-12 RS=.02 IKF=0.06 TRS1=1.5e-3 +CJO=120e-12 BV=101) .MODEL Rdmod RES (TC1=9.5e-3 TC2=2.5E-5) .ENDS ZXMN10A08E6 * *$ * ========================================================================================================= [ZXMN10A08G] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/09 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMN10A08G 1 2 3 M11 20 21 22 22 Nnmod1 L=1E-6 W=0.6 M12 22 21 22 20 Pnmod1 L=1.5E-6 W=0.45 RG1 21 27 3.2 RIN1 21 22 1E12 RD1 20 24 Rnmod1 0.14 RS1 22 23 1E-6 RL1 23 24 10E9 C11 21 22 65E-12 C12 20 21 10E-12 D1 23 24 Dnmod1 LD1 1 24 1.0E-9 LG1 2 27 2.3E-9 LS1 3 23 2.3E-9 .MODEL Nnmod1 NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=4.05 +KP=18E-5 RS=.07 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pnmod1 PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dnmod1 D (IS=2E-12 RS=.02 IKF=0.06 TRS1=1.5e-3 +CJO=120e-12 BV=110) .MODEL Rnmod1 RES (TC1=9.5e-3 TC2=2.5E-5) .ENDS ZXMN10A08G * *$ ========================================================================================================= [ZXMN10A09K] *ZETEX ZXMN10A09K Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMN10A09K 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=1.7 M2 5 2 5 6 Pmod L=1.5E-6 W=1.27 RG 4 2 0.7 RIN 2 5 1E12 RD 3 6 Rdmod 0.19 RL 6 5 10E9 C1 2 5 85E-12 C2 3 4 28E-12 D1 5 3 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=3.45 +KP=2.5E-5 RS=.0053 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5.6E-12 RS=.016 IKF=0.095 TRS1=1.5e-3 +CJO=338e-12 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=2.5E-5) .ENDS ZXMN10A09K * *$ * ========================================================================================================= [ZXMN10A11G] *ZETEX ZXMN10A11G Spice Model v2.0 Last Revised 11/2/05 * * .SUBCKT ZXMN10A11G 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.48 M2 5 2 5 6 Pmod L=1.5E-6 W=0.31 RG 4 2 2.9 RIN 2 5 1E12 RD 3 6 Rdmod 0.28 RL 6 5 10E9 C1 2 5 21E-12 C2 3 4 6.9E-12 D1 5 3 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=3.22 +KP=1.42E-5 RS=.023 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 TPG=-1 +IS=1E-15 N=10) .MODEL Dbodymod D (IS=1.6E-12 RS=0.03 IKF=0.047 TRS1=1.5e-3 +CJO=83e-12 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=2.5E-5) .ENDS ZXMN10A11G * *$ * ========================================================================================================= [ZXMN10A11K] *ZETEX ZXMN10A11K Spice Model v2.0 Last Revised 24/10/07 * * .SUBCKT ZXMN10A11K 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.48 M2 5 2 5 6 Pmod L=1.5E-6 W=0.31 RG 4 2 2.9 RIN 2 5 1E12 RD 3 6 Rdmod 0.28 RL 6 5 10E9 C1 2 5 21E-12 C2 3 4 6.9E-12 D1 5 3 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=3.22 +KP=1.42E-5 RS=.023 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 TPG=-1 +IS=1E-15 N=10) .MODEL Dbodymod D (IS=1.6E-12 RS=0.03 IKF=0.047 TRS1=1.5e-3 +CJO=83e-12 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=2.5E-5) .ENDS ZXMN10A11K * *$ * ========================================================================================================= [ZXMN10A25G] *ZETEX ZXMN10A25G Spice Model v1.0 Last Revised 24/10/07 * .SUBCKT ZXMN10A25G 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=1.75 M2 5 2 5 6 Pmod L=1.5E-6 W=1.3 RG 4 2 1.5 RIN 2 5 1E12 RD 3 6 Rdmod 0.08 RL 3 5 10E9 C1 2 5 200E-12 D1 5 3 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=10E-8 NSUB=1E17 VTO=3.7 +KP=2E-5 RS=0.01 NFS=7e10 KAPPA=0.06 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=10E-8 NSUB=2E15 TPG=-1 +IS=1E-15 N=10) .MODEL Dbodymod D (IS=1E-12 RS=.025 TRS1=1.5e-3 +CJO=240e-12 VJ=0.6 M=0.54 TT=5e-9 BV=101) .MODEL Rdmod RES (TC1=7.5e-3 TC2=2.3E-5) .ENDS ZXMN10A25G * *$ * ========================================================================================================= [ZXMN10A25K] *ZETEX ZXMN10A25K Spice Model v1.0 Last Revised 24/10/07 * .SUBCKT ZXMN10A25K 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=1.75 M2 5 2 5 6 Pmod L=1.5E-6 W=1.3 RG 4 2 1.5 RIN 2 5 1E12 RD 3 6 Rdmod 0.08 RL 3 5 10E9 C1 2 5 200E-12 D1 5 3 Dbodymod LD 3 30 1.3E-9 LG 4 40 2.4E-9 LS 5 50 2.4E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=10E-8 NSUB=1E17 VTO=3.7 +KP=2E-5 RS=0.01 NFS=7e10 KAPPA=0.06 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=10E-8 NSUB=2E15 TPG=-1 +IS=1E-15 N=10) .MODEL Dbodymod D (IS=1E-12 RS=.025 TRS1=1.5e-3 +CJO=240e-12 VJ=0.6 M=0.54 TT=5e-9 BV=101) .MODEL Rdmod RES (TC1=7.5e-3 TC2=2.3E-5) .ENDS ZXMN10A25K * *$ * ========================================================================================================= [ZXMN10B08E6] *ZETEX ZXMN10B08E6 Spice Model v2.0 Last Revised 22/2/05 * .SUBCKT ZXMN10B08E6 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.75 M2 5 2 5 6 Pmod L=1.5E-6 W=0.75 RG 4 2 1 RIN 2 5 1E12 RD 3 6 Rdmod 0.19 RL 3 5 10E9 C1 2 5 100E-12 D1 5 3 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=8E-8 NSUB=2E17 VTO=3.12 +KP=2.2E-5 RS=.015 NFS=6E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=8E-8 NSUB=1E15 TPG=-1 +IS=1E-15 N=10) .MODEL Dbodymod D (IS=2E-12 RS=.025 IKF=0.06 TRS1=1.5e-3 +CJO=300e-12 TT=5e-9 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=2.5E-5) .ENDS * *$ * ========================================================================================================= [BSS123W] *SRC=BSS123W;DI_BSS123W;MOSFETs N;Enh;100V 0.170A 1.00ohms Diodes Inc. MOSFET .MODEL DI_BSS123W NMOS( LEVEL=1 VTO=1.40 KP=0.805 GAMMA=1.74 + PHI=.75 LAMBDA=41.8u RD=0.140 RS=0.140 + IS=85.0f PB=0.800 MJ=0.460 CBD=39.5p + CBS=47.4p CGSO=24.0n CGDO=20.0n CGBO=246n ) * -- Assumes default L=100U W=100U -- ========================================================================================================= [BSS123] *ZETEX BSS123 Spice Model v1.0 Last Revision 27/3/06 * .SUBCKT BSS123/ZTX 3 4 5 * NODES: DRAIN GATE SOURCE M1 3 2 5 5 MOD1 RG 4 2 356 RL 3 5 1E8 C1 2 5 21.5P C2 3 2 2.5P D1 5 3 DIODE1 * .MODEL MOD1 NMOS VTO=1.736 RS=2.147 RD=1.682 IS=1E-15 KP=0.157 +CBD=25.5P PB=1 .MODEL DIODE1 D IS=6.12E-13 RS=.629 .ENDS BSS123 * *$ * ========================================================================================================= [ZXMN20B28K] *DIODES_INC_SPICE_MODEL ZXMN20B28K *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=23Apr2014 *VERSION=1 *PINS 10=D 20=G 30=S .SUBCKT ZXMN20B28K 10 20 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 530E-3 RS 23 3 Rmod1 120E-3 RG 20 22 20 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 450E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 800E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.00001 LS 30 23 3n .MODEL Nmod1 NMOS (LEVEL=3 VTO=2.2 TOX=5E-8 NSUB=1E+15 KP=150 NFS=15E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 130E-12 VJ = 0.5 M = 0.43 T_ABS=25) .MODEL DSUB D (IS = 1.5E-12 N=1 RS=0.01 BV=210 IKF=.12 CJO=350E-12 VJ=0.42 M=0.5 TT=130E-9 TRS1=1.2E-3) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1.2e-3 TC2=8E-6) .ENDS * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * ========================================================================================================= [ZXMN15A27K] *DIODES_INC_SPICE_MODEL ZXMN15A25K *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=20Dec2011 *VERSION=1 *PINS 10=D 20=G 30=S .SUBCKT zxmn15a27k 10 20 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 300E-3 RS 23 3 Rmod1 180E-3 RG 20 22 2 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 150E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 240E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.001 LS 30 23 3n .MODEL Nmod1 NMOS (LEVEL=3 VTO=3.2 TOX=20E-8 NSUB=2.8E+15 KP=9.5 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 140E-12 VJ = 0.5 M = 0.43 T_ABS=25) .MODEL DSUB D (IS = 1.85E-12 N=1.085 RS=0.022 BV=155 CJO=330E-12 VJ=0.42 M=0.5 TT=150E-9 TRS1=2.6E-3) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=8e-3 TC2=8E-6) .ENDS .SIMULATOR DEFAULT ========================================================================================================= [BSS127SSN] *---------- BSS127SSN Spice Model ---------- .SUBCKT BSS127SSN 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 84.22 RS 30 3 0.001 RG 20 2 29 CGS 2 3 1.958E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 1E-012 VTO = 3.419 + TOX = 6.8E-008 NSUB = 1E+016 KP = 0.127 U0 = 400 KAPPA = 1.044E-015 .MODEL DCGD D CJO = 1.137E-011 VJ = 0.9051 M = 0.89 .MODEL DSUB D IS = 2.294E-010 N = 1.601 RS = 0.1079 BV = 690 + CJO = 1.956E-011 VJ = 1.514 M = 0.8171 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes BSS127SSN Spice Model v1.1 Last Revised 2014/8/5 ========================================================================================================= [BSS127S] *---------- BSS127S Spice Model ---------- .SUBCKT BSS127S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 84.22 RS 30 3 0.001 RG 20 2 29 CGS 2 3 1.958E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 1E-012 VTO = 3.419 + TOX = 6.8E-008 NSUB = 1E+016 KP = 0.127 U0 = 400 KAPPA = 1.044E-015 .MODEL DCGD D CJO = 1.137E-011 VJ = 0.9051 M = 0.89 .MODEL DSUB D IS = 2.294E-010 N = 1.601 RS = 0.1079 + BV = 690 CJO = 1.956E-011 VJ = 1.514 M = 0.8171 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes BSS127S Spice Model v1.1 Last Revised 2014/8/5 ========================================================================================================= [DMG4N65CT] *---------- DMG4N65CT Spice Model ---------- .SUBCKT DMG4N65CT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1.901 RS 30 3 0.001 RG 20 2 2.4 CGS 2 3 8.859E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 1E-012 VTO = 4.347 + TOX = 6E-008 NSUB = 1E+016 KP = 4.509 U0 = 400 KAPPA = 13.05 .MODEL DCGD D CJO = 3.337E-010 VJ = 0.6 M = 0.9816 .MODEL DSUB D IS = 2.232E-010 N = 1.338 RS = 0.002184 + BV = 700 CJO = 1.208E-009 VJ = 0.4984 M = 0.83 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4N65CT Spice Model v1.0 Last Revised 2014/5/9 ========================================================================================================= [DMN10H120SFG] *---------- DMN10H120SFG Spice Model ---------- .SUBCKT DMN10H120SFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.05782 RS 30 3 0.001 RG 20 2 1.86 CGS 2 3 5.654E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.75E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 3.378 + TOX = 6E-008 NSUB = 1E+016 KP = 20 U0 = 400 KAPPA = 1 .MODEL DCGD D CJO = 2.382E-010 VJ = 0.7 M = 0.7 .MODEL DSUB D IS = 9.862E-009 N = 1.554 RS = 4.441E-010 BV = 125 CJO = 4.436E-010 VJ = 0.7 M = 0.7033 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN10H120SFG Spice Model v1.0 Last Revised 2014/12/09 ========================================================================================================= [DMN30H4D0LFDE] *---------- DMN30H4D0LFDE Spice Model ---------- .SUBCKT DMN30H4D0LFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 2.239 RS 30 3 0.001 RG 20 2 1.53 CGS 2 3 2E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.9E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.514 + TOX = 6E-008 NSUB = 1E+016 KP = 3.1 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.204E-010 VJ = 0.1 M = 0.5744 .MODEL DSUB D IS = 5.479E-008 N = 1.755 RS = 0.04325 BV = 334 CJO = 1.2E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN30H4D0LFDE Spice Model v1.0M Last Revised 2016/6/16 ========================================================================================================= [DMN24H3D5L] *---------- DMN24H3D5L Spice Model ---------- .SUBCKT DMN24H3D5L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1.5 RS 30 3 0.001 RG 20 2 3.86 CGS 2 3 2.2E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.384 + TOX = 6E-008 NSUB = 1E+016 KP = 3.501 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.657E-010 VJ = 0.6 M = 0.7947 .MODEL DSUB D IS = 7.117E-010 N = 1.369 RS = 0.04982 BV = 280 CJO = 1E-015 VJ = 0.6 M = 0.8 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN24H3D5L Spice Model v1.0M Last Revised 2016/3/14 ========================================================================================================= [DMN10H170SVTQ] *---------- DMN10H170SVTQ Spice Model ---------- .SUBCKT DMN10H170SVTQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1083 RS 30 3 1E-008 RG 20 2 1.37 CGS 2 3 1.07E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.715 + TOX = 6E-008 NSUB = 1E+016 KP = 20.25 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 2.221E-010 VJ = 0.1 M = 0.4408 .MODEL DSUB D IS = 2.405E-010 N = 1.267 RS = 0.006864 BV = 116 CJO = 2.222E-010 VJ = 0.1225 M = 0.5115 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN10H170SVTQ Spice Model v1.0 Last Revised 2015/9/30 ========================================================================================================= [DMNH10H028SK3Q] *---------- DMNH10H028SK3Q Spice Model ---------- .SUBCKT DMNH10H028SK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02115 RS 30 3 1E-008 RG 20 2 1.82 CGS 2 3 2.134E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 3.675 + TOX = 6E-008 NSUB = 1E+016 KP = 72.57 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.731E-010 VJ = 1 M = 0.9082 .MODEL DSUB D IS = 2.476E-010 N = 1.172 RS = 0.003739 BV = 119 CJO = 2.226E-009 VJ = 1 M = 0.9133 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMNH10H028SK3Q Spice Model v1.0 Last Revised 2015/9/07 ========================================================================================================= [DMT10H015LFG] *---------- DMT10H015LFG Spice Model ---------- .SUBCKT DMT10H015LFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H015LFG Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMT10H015LPS] *---------- DMT10H015LPS Spice Model ---------- .SUBCKT DMT10H015LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H015LPS Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMJ70H1D3SI3] *---------- DMJ70H1D3SI3 Spice Model ---------- .SUBCKT DMJ70H1D3SI3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.9496 RS 30 3 0.001 RG 20 2 3.52 CGS 2 3 3.31E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.304 + TOX = 6E-008 NSUB = 1E+016 KP = 2.467 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.213E-010 VJ = 0.8 M = 0.607 .MODEL DSUB D IS = 3.838E-010 N = 1.374 RS = 0.01098 BV = 700 CJO = 1.766E-009 VJ = 0.8 M = 0.6121 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMJ70H1D3SI3 Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMNH10H028SPSQ] *---------- DMNH10H028SPSQ Spice Model ---------- .SUBCKT DMNH10H028SPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02115 RS 30 3 1E-008 RG 20 2 1.82 CGS 2 3 2.134E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 3.675 + TOX = 6E-008 NSUB = 1E+016 KP = 72.57 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.731E-010 VJ = 1 M = 0.9082 .MODEL DSUB D IS = 2.476E-010 N = 1.172 RS = 0.003739 BV = 119 CJO = 2.226E-009 VJ = 1 M = 0.9133 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMNH10H028SPSQ Spice Model v1.0 Last Revised 2015/9/07 ========================================================================================================= [DMG4N60SK3] *---------- DMG4N60SK3 Spice Model ---------- .SUBCKT DMG4N60SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1.712 RS 30 3 0.001 RG 20 2 3.34 CGS 2 3 5.257E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.767 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6613 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.457E-010 VJ = 0.6971 M = 0.8 .MODEL DSUB D IS = 2.293E-010 N = 1.33 RS = 0.005872 BV = 600 CJO = 7.577E-010 VJ = 0.7116 M = 0.8 TT=2.3E-007 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4N60SK3 Spice Model v1.0 Last Revised 2015/11/10 ========================================================================================================= [DMJ70H1D3SJ3] *---------- DMJ70H1D3SJ3 Spice Model ---------- .SUBCKT DMJ70H1D3SJ3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.9496 RS 30 3 0.001 RG 20 2 3.52 CGS 2 3 3.31E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.304 + TOX = 6E-008 NSUB = 1E+016 KP = 2.467 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.213E-010 VJ = 0.8 M = 0.607 .MODEL DSUB D IS = 3.838E-010 N = 1.374 RS = 0.01098 BV = 700 CJO = 1.766E-009 VJ = 0.8 M = 0.6121 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMJ70H1D3SJ3 Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMN15H310SK3] *---------- DMN15H310SK3 Spice Model ---------- .SUBCKT DMN15H310SK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1731 RS 30 3 0.001 RG 20 2 0.98 CGS 2 3 3.848E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.1E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.651 + TOX = 6E-008 NSUB = 1E+016 KP = 11.81 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.862E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 3.094E-010 N = 1.262 RS = 0.01335 BV = 170 CJO = 2.22E-010 VJ = 0.6 M = 0.6149 TT=3.8E-08 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN15H310SK3 Spice Model v1.0 Last Revised 2016/1/15 ========================================================================================================= [DMJ70H1D3SH3] *---------- DMJ70H1D3SH3 Spice Model ---------- .SUBCKT DMJ70H1D3SH3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.9496 RS 30 3 0.001 RG 20 2 3.52 CGS 2 3 3.31E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.304 + TOX = 6E-008 NSUB = 1E+016 KP = 2.467 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.213E-010 VJ = 0.8 M = 0.607 .MODEL DSUB D IS = 3.838E-010 N = 1.374 RS = 0.01098 BV = 700 CJO = 1.766E-009 VJ = 0.8 M = 0.6121 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMJ70H1D3SH3 Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMT10H015LSS] *---------- DMT10H015LSS Spice Model ---------- .SUBCKT DMT10H015LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H015LSS Spice Model v1.0 Last Revised 2015/9/14 ========================================================================================================= [DMT10H010LPS] *---------- DMT10H010LPS Spice Model ---------- .SUBCKT DMT10H010LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005481 RS 30 3 1E-006 RG 20 2 0.99 CGS 2 3 3.582E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.77E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.748 + TOX = 6E-008 NSUB = 1E+016 KP = 100.6 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.459E-010 VJ = 1 M = 0.5389 .MODEL DSUB D IS = 2.258E-010 N = 1.188 RS = 0.002508 BV = 114 CJO = 1.914E-009 VJ = 1 M = 0.2026 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H010LPS Spice Model v1.0 Last Revised 2015/7/15 ========================================================================================================= [DMT10H010LSS] *---------- DMT10H010LPS Spice Model ---------- .SUBCKT DMT10H010LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005481 RS 30 3 1E-006 RG 20 2 0.99 CGS 2 3 3.582E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.77E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.748 + TOX = 6E-008 NSUB = 1E+016 KP = 100.6 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.459E-010 VJ = 1 M = 0.5389 .MODEL DSUB D IS = 2.258E-010 N = 1.188 RS = 0.002508 BV = 114 CJO = 1.914E-009 VJ = 1 M = 0.2026 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H010LPS Spice Model v1.0 Last Revised 2015/7/15 ========================================================================================================= [DMT10H010LCT] *---------- DMT10H010LCT Spice Model ---------- .SUBCKT DMT10H010LCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005481 RS 30 3 1E-006 RG 20 2 0.99 CGS 2 3 3.582E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.77E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.748 + TOX = 6E-008 NSUB = 1E+016 KP = 100.6 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.459E-010 VJ = 1 M = 0.5389 .MODEL DSUB D IS = 2.258E-010 N = 1.188 RS = 0.002508 BV = 114 CJO = 1.914E-009 VJ = 1 M = 0.2026 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H010LCT Spice Model v1.0 Last Revised 2015/10/13 ========================================================================================================= [BS107P] * *Zetex BS170P Spice Model v1.1 Last Revised 3/5/00 * .SUBCKT BS170P 3 4 5 * D G S M1 3 2 5 5 N3306M RG 4 2 270 RL 3 5 1.2E8 C1 2 5 28E-12 C2 3 2 3E-12 D1 5 3 N3306D * .MODEL N3306M NMOS VTO=1.824 RS=1.572 RD=1.436 IS=1E-15 KP=.1233 +CBD=35E-12 PB=1 .MODEL N3306D D IS=5E-12 RS=.768 .ENDS BS170P ========================================================================================================= [DMNH10H028SCT] *---------- DMNH10H028SCT Spice Model ---------- .SUBCKT DMNH10H028SCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01799 RS 30 3 0.001 RG 20 2 1.8 CGS 2 3 2.196E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.538 + TOX = 6E-008 NSUB = 1E+016 KP = 51.62 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.277E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.515E-010 N = 1.179 RS = 0.001664 BV = 119 CJO = 1.202E-009 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMNH10H028SCT Spice Model v1.0M Last Revised 2016/4/19 ========================================================================================================= [DMN10H700S] *---------- DMN10H700S Spice Model ---------- .SUBCKT DMN10H700S 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.5307 RS 30 3 0.001 RG 20 2 1.89 CGS 2 3 2.39E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.95E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.374 + TOX = 6E-008 NSUB = 1E+016 KP = 2.893 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.347E-011 VJ = 0.7808 M = 0.6 .MODEL DSUB D IS = 2.258E-010 N = 1.404 RS = 0.02857 BV = 117 CJO = 1E-015 VJ = 0.6 M = 0.6149 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN10H700S Spice Model v1.0M Last Revised 2016/4/19 ========================================================================================================= [DMTH10H010LCT] *---------- DMTH10H010LCT Spice Model ---------- .SUBCKT DMTH10H010LCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003569 RS 30 3 0.001 RG 20 2 1.2 CGS 2 3 3.092E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.685 + TOX = 6E-008 NSUB = 1E+016 KP = 53.29 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.273E-010 N = 1.184 RS = 0.0002213 BV = 103 CJO = 2E-009 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMTH10H010LCT Spice Model v1.0M Last Revised 2016/3/16 ========================================================================================================= [DMG4N60SCT] *---------- DMG4N60SCT Spice Model ---------- .SUBCKT DMG4N60SCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1 RS 30 3 0.001 RG 20 2 3.09 CGS 2 3 5.393E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.626 + TOX = 6E-008 NSUB = 1E+016 KP = 0.4508 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.385E-010 VJ = 0.6 M = 0.8 .MODEL DSUB D IS = 2.344E-010 N = 1.337 RS = 0.005462 BV = 660 CJO = 6.251E-010 VJ = 0.6 M = 0.692 TT=1.2E-07 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4N60SCT Spice Model v1.0M Last Revised 2016/5/5 ========================================================================================================= [DMG4N60SJ3] *---------- DMG4N60SJ3 Spice Model ---------- .SUBCKT DMG4N60SJ3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1 RS 30 3 0.001 RG 20 2 3.09 CGS 2 3 5.393E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.626 + TOX = 6E-008 NSUB = 1E+016 KP = 0.4508 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.385E-010 VJ = 0.6 M = 0.8 .MODEL DSUB D IS = 2.344E-010 N = 1.337 RS = 0.005462 BV = 660 CJO = 6.251E-010 VJ = 0.6 M = 0.692 TT=1.2E-07 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4N60SJ3 Spice Model v1.0M Last Revised 2016/5/5 ========================================================================================================= [DMT10H014LSS] *---------- DMT10H014LSS Spice Model ---------- .SUBCKT DMT10H014LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H014LSS Spice Model v1.0M Last Revised 2016/5/4 ========================================================================================================= [DMTH10H015LK3] *---------- DMTH10H015LK3 Spice Model ---------- .SUBCKT DMTH10H015LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMTH10H015LK3 Spice Model v1.0M Last Revised 2016/6/13 ========================================================================================================= [DMTH10H030LK3] *---------- DMTH10H030LK3 Spice Model ---------- .SUBCKT DMTH10H030LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMTH10H030LK3 Spice Model v1.0M Last Revised 2016/6/13 ========================================================================================================= [DMT10H015LCG] *---------- DMT10H015LCG Spice Model ---------- .SUBCKT DMT10H015LCG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H015LCG Spice Model v1.0M Last Revised 2015/6/13 ========================================================================================================= [DMTH10H015LPS] *---------- DMTH10H015LPS Spice Model ---------- .SUBCKT DMTH10H015LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMTH10H015LPS Spice Model v1.0M Last Revised 2016/6/13 ========================================================================================================= [DMT10H015LK3] *---------- DMT10H015LK3 Spice Model ---------- .SUBCKT DMT10H015LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0122 RS 30 3 1E-008 RG 20 2 0.75 CGS 2 3 2.015E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.947 + TOX = 6E-008 NSUB = 1E+016 KP = 128.2 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 4.441E-010 VJ = 0.6602 M = 0.8033 .MODEL DSUB D IS = 2.272E-010 N = 1.181 RS = 0.001826 BV = 105 CJO = 1.15E-009 VJ = 1 M = 0.256 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H015LK3 Spice Model v1.0M Last Revised 2016/6/13 ========================================================================================================= [DMN10H220LQ] *---------- DMN10H220LQ Spice Model ---------- .SUBCKT DMN10H220LQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1185 RS 30 3 0.001 RG 20 2 2.05 CGS 2 3 3.939E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.875 + TOX = 6E-008 NSUB = 1E+016 KP = 7.549 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.543E-010 VJ = 0.6 M = 0.6016 .MODEL DSUB D IS = 2.244E-010 N = 1.289 RS = 0.02506 BV = 105 CJO = 8E-011 VJ = 0.7087 M = 0.6107 TT = 8.5E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN10H220LQ Spice Model v1.0M Last Revised 2016/8/19 ========================================================================================================= [DMN90H8D5HCT] *---------- DMN90H8D5HCT Spice Model ---------- .SUBCKT DMN90H8D5HCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 4.929 RS 30 3 0.001 RG 20 2 1.16 CGS 2 3 4.818E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.3E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 4.431 + TOX = 6E-008 NSUB = 1E+016 KP = 0.4278 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.517E-011 VJ = 0.1357 M = 0.7414 .MODEL DSUB D IS = 2.318E-010 N = 1.372 RS = 0.01261 BV = 1054 CJO = 7.723E-010 VJ = 0.3635 M = 0.6859 TT = 1.87E-007 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN90H8D5HCT Spice Model v1.0M Last Revised 2016/8/3 ========================================================================================================= [DMN90H2D2HCTI] *---------- DMN90H2D2HCT Spice Model ---------- .SUBCKT DMN90H2D2HCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1.542 RS 30 3 0.001 RG 20 2 4.86 CGS 2 3 1.465E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 4.498 + TOX = 6E-008 NSUB = 1E+016 KP = 2.06 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.49E-012 VJ = 2.391 M = 0.12 .MODEL DSUB D IS = 2.503E-010 N = 1.303 RS = 0.005901 BV = 1054 CJO = 2.001E-009 VJ = 0.1005 M = 0.5169 TT=3E-07 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN90H2D2HCT Spice Model v1.0M Last Revised 2016/8/3 ========================================================================================================= [DMN95H8D5HCT] *---------- DMN95H8D5HCT Spice Model ---------- .SUBCKT DMN95H8D5HCT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 4.929 RS 30 3 0.001 RG 20 2 1.16 CGS 2 3 4.818E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.3E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 4.431 + TOX = 6E-008 NSUB = 1E+016 KP = 0.4278 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.517E-011 VJ = 0.1357 M = 0.7414 .MODEL DSUB D IS = 2.318E-010 N = 1.372 RS = 0.01261 BV = 1054 CJO = 7.723E-010 VJ = 0.3635 M = 0.6859 TT = 1.87E-007 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN95H8D5HCT Spice Model v1.0M Last Revised 2016/8/3 ========================================================================================================= [DMT10H010LK3] *---------- DMT10H010LK3 Spice Model ---------- .SUBCKT DMT10H010LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003569 RS 30 3 0.001 RG 20 2 1.2 CGS 2 3 3.092E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.685 + TOX = 6E-008 NSUB = 1E+016 KP = 53.29 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.273E-010 N = 1.184 RS = 0.0002213 BV = 103 CJO = 2E-009 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT10H010LK3 Spice Model v1.0M Last Revised 2016/9/5 ========================================================================================================= [DMJ70H900HJ3] *---------- DMJ70H900HJ3 Spice Model ---------- .SUBCKT DMJ70H900HJ3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.406 RS 30 3 0.001 RG 20 2 3.63 CGS 2 3 4.621E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 3.701 + TOX = 6E-008 NSUB = 1E+016 KP = 0.7411 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 6.856E-010 VJ = 0.4981 M = 0.9056 .MODEL DSUB D IS = 2.234E-010 N = 1.323 RS = 0.006451 BV = 812 CJO = 1.769E-009 VJ = 0.9 M = 0.8991 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMJ70H900HJ3 Spice Model v1.0M Last Revised 2016/6/20 =========================================================================================================