========================================================================================================= [DLD101] * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=03/08/2010 *VERSION=2 *------connections-------P1=D, P2=G, P3=N/C, P4=C, P5=E, P6=R1, P7=B, P8=S * .SUBCKT DLD101 P1 P2 P4 P5 P6 P7 P8 * *MOSFET model M1 6 2 5 5 Nmod L=1E-6 W=0.2 M2 5 2 5 6 Pmod L=1.5E-6 W=0.15 RG P2 2 7 RIN 2 5 1E9 RD P1 6 Rdmod 0.58 RB P1 7 Rdmod 0.015 RL 6 5 10E9 C1 2 5 10E-12 C2 P1 P2 3E-12 D1 5 7 Dbodymod LS 5 P8 2.0E-9 * *Bipolar model Q1 P4 P7 P5 NPNmod R1 P6 P7 4.7E3 R2 P5 P7 47E3 * .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=3.7 KP=8.6E-6 RS=.046 NFS=2E12 + KAPPA=0.06 UO=650 IS=6E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=6E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1E-12 N=1.05 RS=0.045 TRS1=1.5e-3 CJO=39e-12 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=1.7E-5) .MODEL NPNmod NPN (IS=6E-14 NF=1.02 BF=320 IKF=0.3 VAF=80 ISE=5E-14 NE=1.4 NR=1 BR=10 + IKR=0.06 VAR=10 ISC=2E-13 NC=1.3 RC=0.194 RB=0.5 RE=0.245 CJC=6.05E-12 MJC=0.175 VJC=0.4 + CJE=13E-12 MJE=0.36 VJE=0.7 TF=0.4E-9 TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=25 GAMMA=5E-8) .ENDS DLD101 * *$ ========================================================================================================= [AL5801] * *DIODES_INC_SPICE_MODEL_AL5801 *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=11/06/2012 *VERSION=2 .SUBCKT AL5801 BIAS FB OUT REXT COMP GND M1 1 2 3 3 Nmod1 RD OUT 1 Rmod1 450E-3 RS 23 3 Rmod1 27E-3 RG BIAS 22 1.5 RIN BIAS 23 2E11 RDS OUT 23 6E9 CGS 2 3 380E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 426E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.0015 LS REXT 23 2n .MODEL Nmod1 NMOS (LEVEL=3 VTO=3.4 TOX=6E-8 NSUB=2.8E+17 KP=1 NFS=8E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 244E-12 VJ = 0.5 M = 0.43 T_ABS=25) .MODEL DSUB D (IS = .1E-10 N=1.1 RS=0.02 BV=102 CJO=330E-12 VJ=0.42 M=0.5 TT=145E-9 TRS1=2E-3) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=2e-3 TC2=6E-6) Q1 BIAS FB GND SWT Rbg FB GND 47000 Rbnc FB COMP 4700 .MODEL SWT NPN(IS=20E-14 NF=.99 BF=320 IKF=0.3 VAF=80 ISE=5E-14 NE=1.4 NR=1 BR=10 + IKR=0.06 VAR=10 ISC=2E-13 NC=1.3 RC=0.194 RB=0.5 RE=0.245 CJC=6.05E-12 MJC=0.175 VJC=0.4 + CJE=13E-12 MJE=0.36 VJE=0.7 TF=0.4E-9 TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=25 GAMMA=5E-8) .ENDS .SIMULATOR DEFAULT * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * ========================================================================================================= [AL5802] *DIODES_INC_SPICE_MODEL *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=5OCT2011 *VERSION=1 *PINS ORDER OUT BIAS EN GND FB Rext .SUBCKT AL5802 1 2 3 4 5 6 Q1 1 3 6 T2 Q2 3 5 4 T1 R1 2 3 10K TC1=-4E-3 .MODEL T2 NPN IS=2.6E-14 NF=1 BF=300 ISE=4.5E-15 NE=1.5 + BR=5 ISC=2E-14 NC=1.3 NR=1 CJC=5.6E-12 MJC=0.24 VJC=0.4 + CJE=13.49E-12 MJE=0.37 VJE=0.75 .MODEL T1 NPN IS=1E-14 NF=1 BF=150 ISE=8E-15 NE=1.5 + BR=1.5 ISC=1.2E-13 NC=1.5 NR=1 CJC=5.279E-12 MJC=0.28 VJC=0.5 + CJE=8.92E-12 MJE=0.36 VJE=0.73 .ENDS .SIMULATOR DEFAULT * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL * =========================================================================================================