========================================================================================================= [DLPA006] *SRC=DLPA006;DI_DLPA006;Diodes;Si; 85.0V 0.160A 3.00us Diodes, Inc. Switching - one element of DLPA006 array .MODEL DI_DLPA006 D ( IS=59.0p RS=0.262 BV=85.0 IBV=5.00n + CJO=2.00p M=0.333 N=1.78 TT=4.32u ) ========================================================================================================= [SDA006] *SRC=SDA006;DI_SDA006;Diodes;Si; 75.0V 0.300A 4.00ns Diodes Inc. Databus Transient Suppressor - Model is for one Diode Element .MODEL DI_SDA006 D ( IS=68.6n RS=0.377 BV=75.0 IBV=1.00u + CJO=1.72p M=0.333 N=2.34 TT=5.76n ) ========================================================================================================= [DESD5V0U1BA] * SPICE 3 Model for DESD5V0U1BA 1 Channel SOD323 ***************************************************************************** * (C) Copyright 2016 Diodes Incorporated. All rights reserved. ***************************************************************************** ** This model is designed as an aid not an accurate physical model ** DIODES make no warranties with this model ** The model is provided solely on an "as is" basis. ** The entire risk as to its quality and performance is with the customer. ***************************************************************************** * * This model is subject to change without notice. * Diodes is not responsible that this model is actual or to give notice about changes ***************************************************************************** * * Updates: * * Version 1.0 * ***************************************************************************** *â€Provides ESD Protection per IEC 61000-4-2 Standard: Contact ±10kV *â€1 Channel of ESD Protection *â€Low Channel Input Capacitance *â€Typically Used in Cellular Handsets, Portable Electronics, *Communication Systems, Computers and Peripherals ***************************************************************************** .SUBCKT DESD5V0U1BA 1 2 * Pin 1 = Electrode 1 * Pin 2 = Electrode 2 * Terminals A K D1 1 3 ZDiode D2 2 3 ZDiode .ENDS DESD5V0U1BA * .MODEL ZDiode d +IS=1e-13 RS=0.151 N=0.957115 EG=1.3 +XTI=4 BV=6.47 IBV=0.00025 CJO=5.52e-12 +VJ=0.980233 M=0.39895 FC=0.5 TT=1e-09 +KF=0 AF=1 ========================================================================================================= [D5V0L1B2WS] * SPICE 3 Model for D5V0L1B2WS 1 Channel SOD323 ***************************************************************************** * (C) Copyright 2016 Diodes Incorporated. All rights reserved. ***************************************************************************** ** This model is designed as an aid not an accurate physical model ** DIODES make no warranties with this model ** The model is provided solely on an "as is" basis. ** The entire risk as to its quality and performance is with the customer. ***************************************************************************** * * This model is subject to change without notice. * Diodes is not responsible that this model is actual or to give notice about changes ***************************************************************************** * * Updates: * * Version 1.0 * ***************************************************************************** *â€Provides ESD Protection per IEC 61000-4-2 Standard: Air â€Â±30kV, Contact â€Â±30kV *â€1 Channel of ESD Protection *â€Low Channel Input Capacitance *â€Typically Used in Cellular Handsets, Portable Electronics, *Communication Systems, Computers and Peripherals ***************************************************************************** .SUBCKT D5V0L1B2WS 1 2 * Pin 1 = Electrode 1 * Pin 2 = Electrode 2 * Terminals A K D1 1 3 ZDiode D2 2 3 ZDiode .ENDS D5V0L1B2WS * .MODEL ZDiode d +IS=1e-13 RS=0.25 N=0.957115 EG=1.3 +XTI=4 BV=6.48 IBV=0.00025 CJO=32e-12 +VJ=0.980233 M=0.39895 FC=0.5 TT=1e-09 +KF=0 AF=1 =========================================================================================================