========================================================================================================= [DMG1016UDW] *N-CH .SUBCKT DMG1016VN D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L=0.6U W=57.5m RD 10 1 240m RS 30 3 60m RG 20 2 93 CGS 2 3 57p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 27p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB ********************************************* .MODEL NMOS NMOS LEVEL=3 U0=500 VMAX=80k + ETA=0.1m VTO=0.93 TOX=16.8n NSUB=1e17 ********************************************* .MODEL DCGD D CJO=27p VJ=80m M=0.320 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=14p VJ=0.800 M=0.420 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VN *P-CH .SUBCKT DMG1016VP D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=41m RD 10 1 300m RS 30 3 75m RG 20 2 150 CGS 2 3 54.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB ********************************************* .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=16.8n NSUB=2e17 ********************************************* .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.270 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=20p VJ=0.600 M=0.350 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VP ========================================================================================================= [DMC2004LPK] *---------- DMC2004LPK Spice Model ---------- *NMOS .SUBCKT DMC2004LPK_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=2E-7 N=2.2 BV=13 .ENDS *PMOS .SUBCKT DMC2004LPK_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=1E-7 N=2.2 BV=12.3 .ENDS *Diodes DMC2004LPK Spice Model v1.0 (ESD added) Last Revised 2012/6/1 ========================================================================================================= [DMC2004DWK] *---------- DMC2004DWK Spice Model ---------- *NMOS .SUBCKT DMC2004DWK_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=2E-7 N=2.2 BV=13 .ENDS *PMOS .SUBCKT DMC2004DWK_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=1E-7 N=2.2 BV=12.3 .ENDS *Diodes DMC2004DWK Spice Model v1.0 (ESD added) Last Revised 2012/6/1 ========================================================================================================= [DMC2004VK] *---------- DMC2004VK Spice Model ---------- *NMOS .SUBCKT DMC2004VK_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=2E-7 N=2.2 BV=13 .ENDS *PMOS .SUBCKT DMC2004VK_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=1E-7 N=2.2 BV=12.3 .ENDS *Diodes DMC2004VK Spice Model v1.0 (ESD added) Last Revised 2012/6/1 ========================================================================================================= [DMC2038LVT] *---------- DMC2038LVT Spice Model ---------- *NMOS .SUBCKT DMC2038LVT_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02716 RS 30 3 0.001 RG 20 2 1.9 CGS 2 3 3.359E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 0.9264 + TOX = 6E-008 NSUB = 1E+017 KP = 48.04 KAPPA = 0.1 U0 = 400 .MODEL DCGD D CJO = 3.417E-010 VJ = 0.2406 M = 0.4472 .MODEL DSUB D IS = 2.969E-010 N = 1.598 RS = 0.02426 + BV = 35 CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2038LVT_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04586 RS 30 3 0.001 RG 20 2 72 CGS 2 3 5.078E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 14.56 KAPPA = 1 VTO = -0.75 .MODEL DCGD D CJO = 3.371E-010 VJ = 0.226 M = 0.4329 .MODEL DSUB D IS = 1.334E-008 N = 1.338 RS = 0.1868 BV = 25 + CJO = 3.296E-011 VJ = 0.3087 M = 0.4639 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2038LVT_PMOS Spice Model v2.0 Last Revised 2013/8/27 ========================================================================================================= [DMC2990UDJ] *---------- DMC2990UDJ Spice Model ---------- *NMOS .SUBCKT DMC2990UDJ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.3743 RS 30 3 0.001 RG 20 2 113 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.8716 + TOX = 6E-008 NSUB = 1.886E+016 KP = 2.108 U0 = 400 KAPPA = 10.7 .MODEL DCGD D CJO = 1.594E-011 VJ = 0.2646 M = 0.429 .MODEL DSUB D IS = 2.265E-009 N = 1.422 RS = 1.834 BV = 25 CJO = 2.7E-012 VJ = 0.2048 M = 0.1841 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2990UDJ_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 + BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2990UDJ Spice Model v1.0 Last Revised 2012/11/30 ========================================================================================================= [DMC2400UV] *---------- DMC2400UV Spice Model ---------- *NMOS .SUBCKT DMC2400UV_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2400UV_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2400UV Spice Model v1.0 Last Revised 2014/11/18 ========================================================================================================= [DMC1229UFDB] *---------- DMC1229UFDB Spice Model ---------- *NMOS .SUBCKT DMC1229UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01212 RS 30 3 0.001 RG 20 2 1.26 CGS 2 3 7.966E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.842 + TOX = 6E-008 NSUB = 1E+016 KP = 85.31 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 5.233E-010 VJ = 0.5 M = 0.5671 .MODEL DSUB D IS = 1.415E-009 N = 1.088 RS = 0.04255 BV = 20 CJO = 1E-015 VJ = 0.6 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1229UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0273 RS 30 3 0.001 RG 20 2 57 CGS 2 3 8.383E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.15E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 32.61 KAPPA = 49.86 VTO = -0.9861 .MODEL DCGD D CJO = 7.701E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 6.057E-009 N = 1.269 RS = 0.0595 BV = 20 CJO = 3.41E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1229UFDB Spice Model v1.0 Last Revised 2015/6/1 ========================================================================================================= [DMC1028UFDB] *---------- DMC1028UFDB Spice Model ---------- *NMOS .SUBCKT DMC1028UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01016 RS 30 3 0.001 RG 20 2 4.8 CGS 2 3 6.15E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.955 + TOX = 6E-008 NSUB = 1E+016 KP = 60.27 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.098E-010 VJ = 0.6435 M = 0.6 .MODEL DSUB D IS = 9.003E-010 N = 1.119 RS = 0.04018 BV = 50 CJO = 2.22E-010 VJ = 0.3 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1028UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03888 RS 30 3 0.001 RG 20 2 15 CGS 2 3 5.112E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 17.45 KAPPA = 49.86 VTO = -0.7114 .MODEL DCGD D CJO = 3.238E-010 VJ = 0.6 M = 0.52 .MODEL DSUB D IS = 1.955E-008 N = 1.194 RS = 0.1356 BV = 30 CJO = 1.43E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1028UFDB Spice Model v1.0 Last Revised 2015/6/1 ========================================================================================================= [DMC2450UV] *---------- DMC2450UV Spice Model ---------- *NMOS .SUBCKT DMC2450UV_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2445 RS 30 3 1E-008 RG 20 2 68 CGS 2 3 1.832E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.732E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.9194 + TOX = 6E-008 NSUB = 1E+016 KP = 4.018 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 9.036E-011 VJ = 0.1064 M = 0.9082 .MODEL DSUB D IS = 2.332E-010 N = 1.704 RS = 0.05944 BV = 23.5 CJO = 1E-015 VJ = 0.1745 M = 0.9133 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2450UV_N Spice Model v1.0 Last Revised 2015/9/07 ========================================================================================================= [DMG1016VQ] *N-CH .SUBCKT DMG1016VQ D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L=0.6U W=57.5m RD 10 1 240m RS 30 3 60m RG 20 2 93 CGS 2 3 57p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 27p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB ********************************************* .MODEL NMOS NMOS LEVEL=3 U0=500 VMAX=80k + ETA=0.1m VTO=0.93 TOX=16.8n NSUB=1e17 ********************************************* .MODEL DCGD D CJO=27p VJ=80m M=0.320 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=14p VJ=0.800 M=0.420 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VN *P-CH .SUBCKT DMG1016VP D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=41m RD 10 1 300m RS 30 3 75m RG 20 2 150 CGS 2 3 54.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB ********************************************* .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=16.8n NSUB=2e17 ********************************************* .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.270 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=20p VJ=0.600 M=0.350 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VQ ========================================================================================================= [DMG1016V] *N-CH .SUBCKT DMG1016VN D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L=0.6U W=57.5m RD 10 1 240m RS 30 3 60m RG 20 2 93 CGS 2 3 57p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 27p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB ********************************************* .MODEL NMOS NMOS LEVEL=3 U0=500 VMAX=80k + ETA=0.1m VTO=0.93 TOX=16.8n NSUB=1e17 ********************************************* .MODEL DCGD D CJO=27p VJ=80m M=0.320 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=14p VJ=0.800 M=0.420 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VN *P-CH .SUBCKT DMG1016VP D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=41m RD 10 1 300m RS 30 3 75m RG 20 2 150 CGS 2 3 54.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB ********************************************* .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=16.8n NSUB=2e17 ********************************************* .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.270 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=20p VJ=0.600 M=0.350 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VP ========================================================================================================= [DMC1030UFDBQ] *---------- DMC1030UFDBQ Spice Model ---------- *NMOS .SUBCKT DMC1030UFDBQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01313 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 8.902E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.22E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7701 + TOX = 6E-008 NSUB = 1E+016 KP = 89.51 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.613E-010 VJ = 0.6179 M = 0.6 .MODEL DSUB D IS = 1.7E-009 N = 1.041 RS = 0.0586 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1030UFDBQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03274 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.966E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 22.87 KAPPA = 19.32 VTO = -0.844 .MODEL DCGD D CJO = 8.091E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.135E-008 N = 1.287 RS = 0.07544 BV = 20 CJO = 1.739E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1030UFDBQ Spice Model v1.0M Last Revised 2016/1/28 ========================================================================================================= [DMC1018UPD] *---------- DMC1018UPD Spice Model ---------- *NMOS *---------- DMC1018UPD Spice Model ---------- .SUBCKT DMC1018UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS *---------- DMC1018UPD Spice Model ---------- .SUBCKT DMC1018UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01579 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.293E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 39.52 KAPPA = 19.32 VTO = -1.151 .MODEL DCGD D CJO = 5.814E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 3.068E-009 N = 1.23 RS = 0.03607 BV = 20 CJO = 1.832E-010 VJ = 0.6 M = 0.6244 TT=9.8E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1018UPD Spice Model v1.0 Last Revised 2015/12/9 ========================================================================================================= [DMC1015UPD] *---------- DMC1015UPD Spice Model ---------- *NMOS .SUBCKT DMC1015UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1015UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02073 RS 30 3 0.001 RG 20 2 10.39 CGS 2 3 1.384E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.3E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 44.98 KAPPA = 19.32 VTO = -0.9359 .MODEL DCGD D CJO = 7.175E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 6.359E-007 N = 1.663 RS = 0.09391 BV = 20 CJO = 1.769E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1015UPD Spice Model v1.0M Last Revised 2016/3/23 ========================================================================================================= [DMC1016UPD] *---------- DMC1016UPD Spice Model ---------- *NMOS .SUBCKT DMC1016UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1016PD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006917 RS 30 3 0.001 RG 20 2 12.02 CGS 2 3 2.686E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 91.34 KAPPA = 19.32 VTO = -0.7199 .MODEL DCGD D CJO = 1.478E-009 VJ = 0.6094 M = 0.6 .MODEL DSUB D IS = 2.978E-008 N = 1.118 RS = 0.03405 BV = 20 CJO = 3.453E-010 VJ = 0.6 M = 0.6726 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1016UPD Spice Model v1.0M Last Revised 2016/3/23 ========================================================================================================= [DMC2990UDJQ] *---------- DMC2990UDJQ Spice Model ---------- *NMOS .SUBCKT DMC2990UDJQ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.3743 RS 30 3 0.001 RG 20 2 113 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.8716 + TOX = 6E-008 NSUB = 1.886E+016 KP = 2.108 U0 = 400 KAPPA = 10.7 .MODEL DCGD D CJO = 1.594E-011 VJ = 0.2646 M = 0.429 .MODEL DSUB D IS = 2.265E-009 N = 1.422 RS = 1.834 BV = 25 CJO = 2.7E-012 VJ = 0.2048 M = 0.1841 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2990UDJQ_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 + BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2990UDJQ Spice Model v1.0 Last Revised 2016/9/21 =========================================================================================================