| ********************************************************************* | PERICOM SEMICONDUCTOR CORP | IBIS Model of PI4ULS5V104 | Product Family: ULS | QFN-14(3.5*3.5) Package | ********************************************************************* | [IBIS Ver] 3.2 [Comment char] |_char [File Name] pi4uls5v104_zb_reva.ibs [File Rev] 1.0 [Source] File originated at Pericom Semiconductor Corp. [Date] 05/21/14 [Disclaimer] (C) Copyright PERICOM Semiconductor Corporation All rights reserved Pericom Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. This IBIS model is provided on an "AS IS" basis and Pericom makes absolutely no warranty with respect to the information contained herein. PERICOM DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall the company be liable for any damages, whether in contract or tort, including any lost profits or other incidental, consequential, exemplary, or punitive damages arising out of the use or application of the IBIS model provided in this package. Further, Pericom reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Pericom does not convey any license under patent rights or any other intellectual property rights, including those of third parties. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific application but rights to derivative works and such modifications shall belong to Pericom. Pericom is not obligated to provide maintenance or support for the licensed IBIS model. Contact Pericom at ATTN: APPLICATION ENGINEERING / IBIS MODELS 1545 Barber Lane Milpitas, CA 95035 USA. | | | ********************************************************************* | [Component] PI4ULS5V104 [Manufacturer] Pericom Semiconductor Corp. [Package] | variable typ min max R_pkg 0.04106 NA NA L_pkg 2.41609n NA NA C_pkg 0.19571p NA NA | [Pin] signal_name model_name R_pin L_pin C_pin | 1 VCCA POWER 0.04473 2.27200n 0.21500p 2 A1 OUTPUT 0.04405 2.70138n 0.20715p 3 A2 OUTPUT 0.03995 2.48954n 0.19146p 4 A3 OUTPUT 0.03305 2.10138n 0.20715p 5 A4 OUTPUT 0.03995 2.48954n 0.19146p 6 NC NC 0.04405 2.70138n 0.20715p 7 GND GND 0.04473 2.27200n 0.21500p 8 OE INPUT 0.04473 2.27200n 0.21500p 9 NC NC 0.04405 2.70138n 0.19146p 10 B4 OUTPUT 0.03995 2.48954n 0.19146p 11 B3 OUTPUT 0.03305 2.10138n 0.20715p 12 B2 OUTPUT 0.03995 2.48954n 0.19146p 13 B1 OUTPUT 0.04405 2.70138n 0.19146p 14 VCCB POWER 0.04473 2.21200n 0.21500p | | [Model selector] INPUT IN_3.3 input pin with VCCA=3.3v | [Model selector] OUTPUT | |OUT_5.5 output pin with VCC=5.5V OUT_3.3 output pin with VCC=3.3V |OUT_2.5 output pin with VCC=2.5V |OUT_1.8 output pin with VCC=1.8V |OUT_1.5 output pin with VCC=1.5V |OUT_1.2 output pin with VCC=1.2V | [Model selector] MAIN | |NORMAL_5.5 normal condition with VCC=5.5V MAIN_3.3 normal condition with VCC=3.3V |NORMAL_2.5 normal condition with VCC=2.5V |NORMAL_1.8 normal condition with VCC=1.8V |NORMAL_1.5 normal condition with VCC=1.5V |NORMAL_1.2 normal condition with VCC=1.2V | [Model selector] ONESHOTP |ONESHOT_5.5 one shot condition with VCC=5.5V ONESHOTP_3.3 one shot condition with VCC=3.3V |ONESHOT_2.5 one shot condition with VCC=2.5V |ONESHOT_1.8 one shot condition with VCC=1.8V |ONESHOT_1.5 one shot condition with VCC=1.5V |ONESHOT_1.2 one shot condition with VCC=1.2V | | [Model selector] ONESHOTN |ONESHOT_5.5 one shot condition with VCC=5.5V ONESHOTN_3.3 one shot condition with VCC=3.3V |ONESHOT_2.5 one shot condition with VCC=2.5V |ONESHOT_1.8 one shot condition with VCC=1.8V |ONESHOT_1.5 one shot condition with VCC=1.5V |ONESHOT_1.2 one shot condition with VCC=1.2V | | ********************************************************************* | Model INPUT | ********************************************************************* | [Model] IN_3.3 Model_type Input Vinl=0.99 Vinh=2.31 | | variable typ min max C_comp 2.077pF 2.072pF 2.085pF [Temperature Range] 25 85 -40 [Voltage range] 3.3 3.0 3.6 | |****************************************************************************** [GND Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 -1.24630E-02 -1.20420E-02 -1.30080E-02 -3.20000E+00 -1.19650E-02 -1.15760E-02 -1.24700E-02 -3.10000E+00 -1.14670E-02 -1.11090E-02 -1.19320E-02 -3.00000E+00 -1.09690E-02 -1.06430E-02 -1.13940E-02 -2.90000E+00 -1.04710E-02 -1.01780E-02 -1.08570E-02 -2.80000E+00 -9.97380E-03 -9.71230E-03 -1.03200E-02 -2.70000E+00 -9.47680E-03 -9.24720E-03 -9.78290E-03 -2.60000E+00 -8.98020E-03 -8.78250E-03 -9.24640E-03 -2.50000E+00 -8.48390E-03 -8.31830E-03 -8.71030E-03 -2.40000E+00 -7.98820E-03 -7.85440E-03 -8.17460E-03 -2.30000E+00 -7.49290E-03 -7.39110E-03 -7.63930E-03 -2.20000E+00 -6.99810E-03 -6.92840E-03 -7.10460E-03 -2.10000E+00 -6.50410E-03 -6.46630E-03 -6.57040E-03 -2.00000E+00 -6.01070E-03 -6.00490E-03 -6.03700E-03 -1.90000E+00 -5.51820E-03 -5.54430E-03 -5.50450E-03 -1.80000E+00 -5.02680E-03 -5.08480E-03 -4.97290E-03 -1.70000E+00 -4.53650E-03 -4.62640E-03 -4.44260E-03 -1.60000E+00 -4.04780E-03 -4.16950E-03 -3.91390E-03 -1.50000E+00 -3.56080E-03 -3.71420E-03 -3.38710E-03 -1.40000E+00 -3.07630E-03 -3.26110E-03 -2.86280E-03 -1.30000E+00 -2.59490E-03 -2.81070E-03 -2.34220E-03 -1.20000E+00 -2.11780E-03 -2.36390E-03 -1.82690E-03 -1.10000E+00 -1.64700E-03 -1.92210E-03 -1.31990E-03 -1.00000E+00 -1.18620E-03 -1.48750E-03 -8.28460E-04 -9.00000E-01 -7.43560E-04 -1.06450E-03 -3.73460E-04 -8.00000E-01 -3.41540E-04 -6.62100E-04 -5.06550E-05 -7.00000E-01 -6.16160E-05 -3.04250E-04 -5.76900E-07 -6.00000E-01 -2.05760E-06 -6.32110E-05 -4.22070E-09 -5.00000E-01 -4.42620E-08 -3.82160E-06 -5.98890E-11 -4.00000E-01 -9.66020E-10 -1.58240E-07 -2.88290E-11 -3.00000E-01 -4.82630E-11 -6.42390E-09 -2.76120E-11 -2.00000E-01 -2.78570E-11 -2.86150E-10 -2.66100E-11 -1.00000E-01 -2.64460E-11 -3.73360E-11 -2.56100E-11 0.00000E+00 -2.54370E-11 -2.63290E-11 -2.46110E-11 1.00000E-01 -2.44370E-11 -2.49250E-11 -2.36110E-11 2.00000E-01 -2.34370E-11 -2.39090E-11 -2.26110E-11 3.00000E-01 -2.24370E-11 -2.29080E-11 -2.16110E-11 4.00000E-01 -2.14370E-11 -2.19080E-11 -2.06110E-11 5.00000E-01 -2.04370E-11 -2.09080E-11 -1.96110E-11 6.00000E-01 -1.94370E-11 -1.99080E-11 -1.86110E-11 7.00000E-01 -1.84380E-11 -1.89080E-11 -1.76110E-11 8.00000E-01 -1.74380E-11 -1.79080E-11 -1.66110E-11 9.00000E-01 -1.64380E-11 -1.69080E-11 -1.56110E-11 1.00000E+00 -1.54380E-11 -1.59080E-11 -1.46110E-11 1.10000E+00 -1.44380E-11 -1.49080E-11 -1.36110E-11 1.20000E+00 -1.34380E-11 -1.39080E-11 -1.26110E-11 1.30000E+00 -1.24380E-11 -1.29080E-11 -1.16110E-11 1.40000E+00 -1.14380E-11 -1.19080E-11 -1.06110E-11 1.50000E+00 -1.04380E-11 -1.09080E-11 -9.61110E-12 1.60000E+00 -9.43800E-12 -9.90840E-12 -8.61120E-12 1.70000E+00 -8.43800E-12 -8.90840E-12 -7.61120E-12 1.80000E+00 -7.43810E-12 -7.90840E-12 -6.61120E-12 1.90000E+00 -6.43810E-12 -6.90850E-12 -5.61130E-12 2.00000E+00 -5.43820E-12 -5.90590E-12 -4.61130E-12 2.10000E+00 -4.42690E-12 -4.90600E-12 -3.61140E-12 2.20000E+00 -3.42700E-12 -3.90600E-12 -2.61140E-12 2.30000E+00 -2.42700E-12 -2.90600E-12 -1.60160E-12 2.40000E+00 -1.42710E-12 -1.90600E-12 -6.01680E-13 2.50000E+00 -4.27140E-13 -9.06010E-13 3.98280E-13 2.60000E+00 5.72820E-13 9.39800E-14 1.39820E-12 2.70000E+00 1.57280E-12 1.09400E-12 2.39820E-12 2.80000E+00 2.57270E-12 2.09400E-12 3.39820E-12 2.90000E+00 3.57270E-12 3.09390E-12 4.39810E-12 3.00000E+00 4.57260E-12 4.09390E-12 5.39810E-12 3.10000E+00 5.57260E-12 5.09390E-12 6.39810E-12 3.20000E+00 6.57260E-12 6.09390E-12 7.39800E-12 3.30000E+00 7.57250E-12 7.09390E-12 8.39800E-12 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 1.59610E-09 7.29590E-09 1.75110E-09 -3.20000E+00 1.56640E-09 7.12680E-09 1.72270E-09 -3.10000E+00 1.53670E-09 6.96230E-09 1.69440E-09 -3.00000E+00 1.50700E-09 6.80220E-09 1.66610E-09 -2.90000E+00 1.47750E-09 6.64660E-09 1.63780E-09 -2.80000E+00 1.44790E-09 6.49490E-09 1.60950E-09 -2.70000E+00 1.41840E-09 6.33890E-09 1.58120E-09 -2.60000E+00 1.38890E-09 5.97520E-09 1.55290E-09 -2.50000E+00 1.35950E-09 3.06270E-09 1.52460E-09 -2.40000E+00 1.32750E-09 2.55310E-10 1.49630E-09 -2.30000E+00 1.18410E-09 3.63060E-11 1.46800E-09 -2.20000E+00 2.38570E-10 2.64540E-11 1.43970E-09 -2.10000E+00 3.34360E-11 2.51080E-11 1.41140E-09 -2.00000E+00 2.74530E-11 2.40940E-11 1.37400E-09 -1.90000E+00 2.63510E-11 2.30940E-11 6.94490E-10 -1.80000E+00 2.53490E-11 2.20940E-11 3.84410E-11 -1.70000E+00 2.43490E-11 2.10940E-11 2.84600E-11 -1.60000E+00 2.33500E-11 2.00940E-11 2.73980E-11 -1.50000E+00 2.23500E-11 1.90940E-11 2.63970E-11 -1.40000E+00 2.13500E-11 1.80940E-11 2.53970E-11 -1.30000E+00 2.03500E-11 1.70940E-11 2.43970E-11 -1.20000E+00 1.93500E-11 1.60940E-11 2.33970E-11 -1.10000E+00 1.83500E-11 1.50940E-11 2.23970E-11 -1.00000E+00 1.73500E-11 1.40940E-11 2.13970E-11 -9.00000E-01 1.63500E-11 1.30940E-11 2.03980E-11 -8.00000E-01 1.53500E-11 1.20940E-11 1.93980E-11 -7.00000E-01 1.43500E-11 1.10940E-11 1.83980E-11 -6.00000E-01 1.33500E-11 1.00940E-11 1.73980E-11 -5.00000E-01 1.23500E-11 9.09390E-12 1.63980E-11 -4.00000E-01 1.13500E-11 8.09390E-12 1.53980E-11 -3.00000E-01 1.03500E-11 7.09390E-12 1.43980E-11 -2.00000E-01 9.35020E-12 6.09390E-12 1.33980E-11 -1.00000E-01 8.35030E-12 5.09390E-12 1.23980E-11 0.00000E+00 7.35030E-12 4.09390E-12 1.13980E-11 | | |****************************************************************************** | Model OUTPUT |****************************************************************************** | | | [Model] OUT_3.3 Model_type I/O Vinl=0.99 Vinh=2.31 Enable Active-High Vref = 0 |Rref = 1000000 |Cref = 0 Vmeas = 0 | | | variable typ min max C_comp 4.859pF 4.839pF 4.884pF [Voltage Range] 3.30V 3.00V 3.60V [POWER Clamp Reference] 3.30V 3.00V 3.60V [GND Clamp Reference] 0.00V 0.00V 0.00V [Temperature Range] 25 85 -40 | [Driver Schedule] | Model_name Rise_on_dly Rise_off_dly Fall_on_dly Fall_off_dly MAIN_3.3 0.0000 NA 0.0000 NA ONESHOTP_3.3 0.200n 2.300ns NA NA ONESHOTN_3.3 NA NA 0.200ns 2.300ns | |****************************************************************************** [GND Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 -1.24630E-02 -1.20420E-02 -1.30080E-02 -3.20000E+00 -1.19650E-02 -1.15760E-02 -1.24700E-02 -3.10000E+00 -1.14670E-02 -1.11090E-02 -1.19320E-02 -3.00000E+00 -1.09690E-02 -1.06430E-02 -1.13940E-02 -2.90000E+00 -1.04710E-02 -1.01780E-02 -1.08570E-02 -2.80000E+00 -9.97380E-03 -9.71230E-03 -1.03200E-02 -2.70000E+00 -9.47680E-03 -9.24720E-03 -9.78290E-03 -2.60000E+00 -8.98020E-03 -8.78250E-03 -9.24640E-03 -2.50000E+00 -8.48390E-03 -8.31830E-03 -8.71030E-03 -2.40000E+00 -7.98820E-03 -7.85440E-03 -8.17460E-03 -2.30000E+00 -7.49290E-03 -7.39110E-03 -7.63930E-03 -2.20000E+00 -6.99810E-03 -6.92840E-03 -7.10460E-03 -2.10000E+00 -6.50410E-03 -6.46630E-03 -6.57040E-03 -2.00000E+00 -6.01070E-03 -6.00490E-03 -6.03700E-03 -1.90000E+00 -5.51820E-03 -5.54430E-03 -5.50450E-03 -1.80000E+00 -5.02680E-03 -5.08480E-03 -4.97290E-03 -1.70000E+00 -4.53650E-03 -4.62640E-03 -4.44260E-03 -1.60000E+00 -4.04780E-03 -4.16950E-03 -3.91390E-03 -1.50000E+00 -3.56080E-03 -3.71420E-03 -3.38710E-03 -1.40000E+00 -3.07630E-03 -3.26110E-03 -2.86280E-03 -1.30000E+00 -2.59490E-03 -2.81070E-03 -2.34220E-03 -1.20000E+00 -2.11780E-03 -2.36390E-03 -1.82690E-03 -1.10000E+00 -1.64700E-03 -1.92210E-03 -1.31990E-03 -1.00000E+00 -1.18620E-03 -1.48750E-03 -8.28460E-04 -9.00000E-01 -7.43560E-04 -1.06450E-03 -3.73460E-04 -8.00000E-01 -3.41540E-04 -6.62100E-04 -5.06550E-05 -7.00000E-01 -6.16160E-05 -3.04250E-04 -5.76900E-07 -6.00000E-01 -2.05760E-06 -6.32110E-05 -4.22070E-09 -5.00000E-01 -4.42620E-08 -3.82160E-06 -5.98890E-11 -4.00000E-01 -9.66020E-10 -1.58240E-07 -2.88290E-11 -3.00000E-01 -4.82630E-11 -6.42390E-09 -2.76120E-11 -2.00000E-01 -2.78570E-11 -2.86150E-10 -2.66100E-11 -1.00000E-01 -2.64460E-11 -3.73360E-11 -2.56100E-11 0.00000E+00 -2.54370E-11 -2.63290E-11 -2.46110E-11 1.00000E-01 -2.44370E-11 -2.49250E-11 -2.36110E-11 2.00000E-01 -2.34370E-11 -2.39090E-11 -2.26110E-11 3.00000E-01 -2.24370E-11 -2.29080E-11 -2.16110E-11 4.00000E-01 -2.14370E-11 -2.19080E-11 -2.06110E-11 5.00000E-01 -2.04370E-11 -2.09080E-11 -1.96110E-11 6.00000E-01 -1.94370E-11 -1.99080E-11 -1.86110E-11 7.00000E-01 -1.84380E-11 -1.89080E-11 -1.76110E-11 8.00000E-01 -1.74380E-11 -1.79080E-11 -1.66110E-11 9.00000E-01 -1.64380E-11 -1.69080E-11 -1.56110E-11 1.00000E+00 -1.54380E-11 -1.59080E-11 -1.46110E-11 1.10000E+00 -1.44380E-11 -1.49080E-11 -1.36110E-11 1.20000E+00 -1.34380E-11 -1.39080E-11 -1.26110E-11 1.30000E+00 -1.24380E-11 -1.29080E-11 -1.16110E-11 1.40000E+00 -1.14380E-11 -1.19080E-11 -1.06110E-11 1.50000E+00 -1.04380E-11 -1.09080E-11 -9.61110E-12 1.60000E+00 -9.43800E-12 -9.90840E-12 -8.61120E-12 1.70000E+00 -8.43800E-12 -8.90840E-12 -7.61120E-12 1.80000E+00 -7.43810E-12 -7.90840E-12 -6.61120E-12 1.90000E+00 -6.43810E-12 -6.90850E-12 -5.61130E-12 2.00000E+00 -5.43820E-12 -5.90590E-12 -4.61130E-12 2.10000E+00 -4.42690E-12 -4.90600E-12 -3.61140E-12 2.20000E+00 -3.42700E-12 -3.90600E-12 -2.61140E-12 2.30000E+00 -2.42700E-12 -2.90600E-12 -1.60160E-12 2.40000E+00 -1.42710E-12 -1.90600E-12 -6.01680E-13 2.50000E+00 -4.27140E-13 -9.06010E-13 3.98280E-13 2.60000E+00 5.72820E-13 9.39800E-14 1.39820E-12 2.70000E+00 1.57280E-12 1.09400E-12 2.39820E-12 2.80000E+00 2.57270E-12 2.09400E-12 3.39820E-12 2.90000E+00 3.57270E-12 3.09390E-12 4.39810E-12 3.00000E+00 4.57260E-12 4.09390E-12 5.39810E-12 3.10000E+00 5.57260E-12 5.09390E-12 6.39810E-12 3.20000E+00 6.57260E-12 6.09390E-12 7.39800E-12 3.30000E+00 7.57250E-12 7.09390E-12 8.39800E-12 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 1.59610E-09 7.29590E-09 1.75110E-09 -3.20000E+00 1.56640E-09 7.12680E-09 1.72270E-09 -3.10000E+00 1.53670E-09 6.96230E-09 1.69440E-09 -3.00000E+00 1.50700E-09 6.80220E-09 1.66610E-09 -2.90000E+00 1.47750E-09 6.64660E-09 1.63780E-09 -2.80000E+00 1.44790E-09 6.49490E-09 1.60950E-09 -2.70000E+00 1.41840E-09 6.33890E-09 1.58120E-09 -2.60000E+00 1.38890E-09 5.97520E-09 1.55290E-09 -2.50000E+00 1.35950E-09 3.06270E-09 1.52460E-09 -2.40000E+00 1.32750E-09 2.55310E-10 1.49630E-09 -2.30000E+00 1.18410E-09 3.63060E-11 1.46800E-09 -2.20000E+00 2.38570E-10 2.64540E-11 1.43970E-09 -2.10000E+00 3.34360E-11 2.51080E-11 1.41140E-09 -2.00000E+00 2.74530E-11 2.40940E-11 1.37400E-09 -1.90000E+00 2.63510E-11 2.30940E-11 6.94490E-10 -1.80000E+00 2.53490E-11 2.20940E-11 3.84410E-11 -1.70000E+00 2.43490E-11 2.10940E-11 2.84600E-11 -1.60000E+00 2.33500E-11 2.00940E-11 2.73980E-11 -1.50000E+00 2.23500E-11 1.90940E-11 2.63970E-11 -1.40000E+00 2.13500E-11 1.80940E-11 2.53970E-11 -1.30000E+00 2.03500E-11 1.70940E-11 2.43970E-11 -1.20000E+00 1.93500E-11 1.60940E-11 2.33970E-11 -1.10000E+00 1.83500E-11 1.50940E-11 2.23970E-11 -1.00000E+00 1.73500E-11 1.40940E-11 2.13970E-11 -9.00000E-01 1.63500E-11 1.30940E-11 2.03980E-11 -8.00000E-01 1.53500E-11 1.20940E-11 1.93980E-11 -7.00000E-01 1.43500E-11 1.10940E-11 1.83980E-11 -6.00000E-01 1.33500E-11 1.00940E-11 1.73980E-11 -5.00000E-01 1.23500E-11 9.09390E-12 1.63980E-11 -4.00000E-01 1.13500E-11 8.09390E-12 1.53980E-11 -3.00000E-01 1.03500E-11 7.09390E-12 1.43980E-11 -2.00000E-01 9.35020E-12 6.09390E-12 1.33980E-11 -1.00000E-01 8.35030E-12 5.09390E-12 1.23980E-11 0.00000E+00 7.35030E-12 4.09390E-12 1.13980E-11 | [Pulldown] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 6.60000E+00 0.000000 0.000000 0.000000 | | [Pullup] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 6.60000E+00 0.000000 0.000000 0.000000 | | |****************************************************************************** [Ramp] | | | variable typ min = max dV/dt_r 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 dV/dt_f 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 R_load = 1.00E+6 | | | | [Model] MAIN_3.3 Model_type Output Vref = 0 |Rref = 1000000 |Cref = 15E-12 Vmeas = 0 | | | variable typ min max C_comp 0.000pF 0.000pF 0.000pF [Voltage Range] 3.30V 3.00V 3.60V [POWER Clamp Reference] 3.30V 3.00V 3.60V [GND Clamp Reference] 0.00V 0.00V 0.00V [Temperature Range] 25 85 -40 | |****************************************************************************** [GND Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 3.30000E+00 0.000000 0.000000 0.000000 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 0.00000E+00 0.000000 0.000000 0.000000 | [Pulldown] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 -8.23770E-04 -8.79730E-04 -7.51320E-04 -3.20000E+00 -7.98530E-04 -8.52790E-04 -7.28300E-04 -3.10000E+00 -7.73330E-04 -8.25870E-04 -7.05310E-04 -3.00000E+00 -7.48140E-04 -7.98970E-04 -6.82340E-04 -2.90000E+00 -7.22980E-04 -7.72100E-04 -6.59390E-04 -2.80000E+00 -6.97840E-04 -7.45260E-04 -6.36460E-04 -2.70000E+00 -6.72720E-04 -7.18430E-04 -6.13550E-04 -2.60000E+00 -6.47620E-04 -6.91630E-04 -5.90650E-04 -2.50000E+00 -6.22550E-04 -6.64850E-04 -5.67780E-04 -2.40000E+00 -5.97490E-04 -6.38090E-04 -5.44930E-04 -2.30000E+00 -5.72450E-04 -6.11350E-04 -5.22090E-04 -2.20000E+00 -5.47430E-04 -5.84630E-04 -4.99260E-04 -2.10000E+00 -5.22420E-04 -5.57920E-04 -4.76460E-04 -2.00000E+00 -4.97430E-04 -5.31240E-04 -4.53670E-04 -1.90000E+00 -4.72460E-04 -5.04570E-04 -4.30890E-04 -1.80000E+00 -4.47500E-04 -4.77910E-04 -4.08130E-04 -1.70000E+00 -4.22560E-04 -4.51270E-04 -3.85380E-04 -1.60000E+00 -3.97620E-04 -4.24650E-04 -3.62640E-04 -1.50000E+00 -3.72710E-04 -3.98040E-04 -3.39910E-04 -1.40000E+00 -3.47800E-04 -3.71440E-04 -3.17200E-04 -1.30000E+00 -3.22910E-04 -3.44850E-04 -2.94490E-04 -1.20000E+00 -2.98020E-04 -3.18280E-04 -2.71800E-04 -1.10000E+00 -2.73150E-04 -2.91710E-04 -2.49110E-04 -1.00000E+00 -2.48280E-04 -2.65160E-04 -2.26440E-04 -9.00000E-01 -2.23430E-04 -2.38610E-04 -2.03770E-04 -8.00000E-01 -1.98580E-04 -2.12080E-04 -1.81110E-04 -7.00000E-01 -1.73740E-04 -1.85550E-04 -1.58450E-04 -6.00000E-01 -1.48910E-04 -1.59020E-04 -1.35800E-04 -5.00000E-01 -1.24080E-04 -1.32510E-04 -1.13160E-04 -4.00000E-01 -9.92550E-05 -1.06000E-04 -9.05210E-05 -3.00000E-01 -7.44360E-05 -7.94930E-05 -6.78860E-05 -2.00000E-01 -4.96210E-05 -5.29920E-05 -4.52550E-05 -1.00000E-01 -2.48090E-05 -2.64950E-05 -2.26260E-05 0.00000E+00 -4.22560E-13 -1.17570E-12 -3.06230E-13 1.00000E-01 2.48080E-05 2.64930E-05 2.26250E-05 2.00000E-01 4.96140E-05 5.29840E-05 4.52490E-05 3.00000E-01 7.44200E-05 7.94750E-05 6.78720E-05 4.00000E-01 9.92260E-05 1.05970E-04 9.04960E-05 5.00000E-01 1.24030E-04 1.32460E-04 1.13120E-04 6.00000E-01 1.48840E-04 1.58950E-04 1.35750E-04 7.00000E-01 1.73650E-04 1.85440E-04 1.58380E-04 8.00000E-01 1.98470E-04 2.11940E-04 1.81010E-04 9.00000E-01 2.23290E-04 2.38440E-04 2.03640E-04 1.00000E+00 2.48110E-04 2.64950E-04 2.26280E-04 1.10000E+00 2.72930E-04 2.91460E-04 2.48930E-04 1.20000E+00 2.97770E-04 3.17970E-04 2.71580E-04 1.30000E+00 3.22610E-04 3.44500E-04 2.94230E-04 1.40000E+00 3.47450E-04 3.71030E-04 3.16900E-04 1.50000E+00 3.72310E-04 3.97560E-04 3.39570E-04 1.60000E+00 3.97170E-04 4.24110E-04 3.62240E-04 1.70000E+00 4.22040E-04 4.50670E-04 3.84930E-04 1.80000E+00 4.46930E-04 4.77230E-04 4.07630E-04 1.90000E+00 4.71820E-04 5.03810E-04 4.30330E-04 2.00000E+00 4.96720E-04 5.30400E-04 4.53050E-04 2.10000E+00 5.21640E-04 5.57000E-04 4.75780E-04 2.20000E+00 5.46570E-04 5.83610E-04 4.98520E-04 2.30000E+00 5.71510E-04 6.10240E-04 5.21270E-04 2.40000E+00 5.96470E-04 6.36880E-04 5.44040E-04 2.50000E+00 6.21440E-04 6.63530E-04 5.66820E-04 2.60000E+00 6.46420E-04 6.90210E-04 5.89610E-04 2.70000E+00 6.71430E-04 7.16890E-04 6.12420E-04 2.80000E+00 6.96450E-04 7.43600E-04 6.35240E-04 2.90000E+00 7.21480E-04 7.70330E-04 6.58090E-04 3.00000E+00 7.46540E-04 7.97070E-04 6.80940E-04 3.10000E+00 7.71610E-04 8.23830E-04 7.03820E-04 3.20000E+00 7.96710E-04 8.50610E-04 7.26720E-04 3.30000E+00 8.21820E-04 8.77420E-04 7.49630E-04 3.40000E+00 8.46960E-04 9.04240E-04 7.72560E-04 3.50000E+00 8.72120E-04 9.31090E-04 7.95520E-04 3.60000E+00 8.97300E-04 9.57960E-04 8.18490E-04 3.70000E+00 9.22500E-04 9.84860E-04 8.41490E-04 3.80000E+00 9.47730E-04 1.01180E-03 8.64510E-04 3.90000E+00 9.72980E-04 1.03870E-03 8.87550E-04 4.00000E+00 9.98260E-04 1.06570E-03 9.10620E-04 4.10000E+00 1.02360E-03 1.09270E-03 9.33710E-04 4.20000E+00 1.04890E-03 1.11970E-03 9.56830E-04 4.30000E+00 1.07430E-03 1.14680E-03 9.79970E-04 4.40000E+00 1.09960E-03 1.17390E-03 1.00310E-03 4.50000E+00 1.12510E-03 1.20100E-03 1.02630E-03 4.60000E+00 1.15050E-03 1.22810E-03 1.04960E-03 4.70000E+00 1.17600E-03 1.25530E-03 1.07280E-03 4.80000E+00 1.20150E-03 1.28250E-03 1.09610E-03 4.90000E+00 1.22700E-03 1.30980E-03 1.11940E-03 5.00000E+00 1.25260E-03 1.33700E-03 1.14280E-03 5.10000E+00 1.27820E-03 1.36430E-03 1.16610E-03 5.20000E+00 1.30390E-03 1.39170E-03 1.18950E-03 5.30000E+00 1.32950E-03 1.41910E-03 1.21300E-03 5.40000E+00 1.35520E-03 1.44650E-03 1.23640E-03 5.50000E+00 1.38100E-03 1.47400E-03 1.26000E-03 5.60000E+00 1.40680E-03 1.50150E-03 1.28350E-03 5.70000E+00 1.43260E-03 1.52900E-03 1.30710E-03 5.80000E+00 1.45850E-03 1.55660E-03 1.33070E-03 5.90000E+00 1.48440E-03 1.58420E-03 1.35430E-03 6.00000E+00 1.51030E-03 1.61180E-03 1.37800E-03 6.10000E+00 1.53630E-03 1.63960E-03 1.40180E-03 6.20000E+00 1.56230E-03 1.66730E-03 1.42550E-03 6.30000E+00 1.58840E-03 1.69510E-03 1.44930E-03 6.40000E+00 1.61450E-03 1.72290E-03 1.47320E-03 6.50000E+00 1.64070E-03 1.75080E-03 1.49710E-03 6.60000E+00 1.66690E-03 1.77870E-03 1.52100E-03 | | [Pullup] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 5.37750E-05 3.40190E-05 8.21640E-05 -3.20000E+00 5.78340E-05 3.61260E-05 9.08040E-05 -3.10000E+00 6.30490E-05 3.87760E-05 1.03350E-04 -3.00000E+00 6.98570E-05 4.21070E-05 1.24290E-04 -2.90000E+00 7.90230E-05 4.63150E-05 1.72570E-04 -2.80000E+00 9.21010E-05 5.16960E-05 2.78500E-04 -2.70000E+00 1.13370E-04 5.87270E-05 4.96300E-04 -2.60000E+00 1.65230E-04 6.82590E-05 5.77200E-04 -2.50000E+00 3.00870E-04 8.20950E-05 5.60000E-04 -2.40000E+00 5.41050E-04 1.05640E-04 5.39020E-04 -2.30000E+00 5.57950E-04 1.70280E-04 5.17330E-04 -2.20000E+00 5.37990E-04 3.65040E-04 4.95320E-04 -2.10000E+00 5.15410E-04 5.29190E-04 4.73150E-04 -2.00000E+00 4.91970E-04 5.17330E-04 4.50860E-04 -1.90000E+00 4.68090E-04 4.95230E-04 4.28500E-04 -1.80000E+00 4.43960E-04 4.71120E-04 4.06090E-04 -1.70000E+00 4.19670E-04 4.46160E-04 3.83640E-04 -1.60000E+00 3.95260E-04 4.20730E-04 3.61150E-04 -1.50000E+00 3.70770E-04 3.95000E-04 3.38650E-04 -1.40000E+00 3.46210E-04 3.69090E-04 3.16120E-04 -1.30000E+00 3.21610E-04 3.43030E-04 2.93580E-04 -1.20000E+00 2.96970E-04 3.16880E-04 2.71030E-04 -1.10000E+00 2.72300E-04 2.90650E-04 2.48470E-04 -1.00000E+00 2.47600E-04 2.64350E-04 2.25970E-04 -9.00000E-01 2.22980E-04 2.38010E-04 2.03450E-04 -8.00000E-01 1.98320E-04 2.11750E-04 1.80840E-04 -7.00000E-01 1.73530E-04 1.85430E-04 1.58230E-04 -6.00000E-01 1.48730E-04 1.58940E-04 1.35620E-04 -5.00000E-01 1.23940E-04 1.32450E-04 1.13020E-04 -4.00000E-01 9.91520E-05 1.05960E-04 9.04120E-05 -3.00000E-01 7.43640E-05 7.94670E-05 6.78090E-05 -2.00000E-01 4.95760E-05 5.29780E-05 4.52060E-05 -1.00000E-01 2.47880E-05 2.64890E-05 2.26040E-05 0.00000E+00 3.74320E-12 3.97510E-12 3.93320E-12 1.00000E-01 -2.47900E-05 -2.64910E-05 -2.26050E-05 2.00000E-01 -4.95820E-05 -5.29830E-05 -4.52120E-05 3.00000E-01 -7.43770E-05 -7.94790E-05 -6.78210E-05 4.00000E-01 -9.91750E-05 -1.05980E-04 -9.04340E-05 5.00000E-01 -1.23980E-04 -1.32480E-04 -1.13050E-04 6.00000E-01 -1.48780E-04 -1.58990E-04 -1.35670E-04 7.00000E-01 -1.73600E-04 -1.85500E-04 -1.58300E-04 8.00000E-01 -1.98410E-04 -2.12020E-04 -1.80930E-04 9.00000E-01 -2.23240E-04 -2.38550E-04 -2.03570E-04 1.00000E+00 -2.48070E-04 -2.65080E-04 -2.26220E-04 1.10000E+00 -2.72910E-04 -2.91620E-04 -2.48870E-04 1.20000E+00 -2.97760E-04 -3.18170E-04 -2.71530E-04 1.30000E+00 -3.22620E-04 -3.44740E-04 -2.94200E-04 1.40000E+00 -3.47490E-04 -3.71310E-04 -3.16880E-04 1.50000E+00 -3.72380E-04 -3.97890E-04 -3.39570E-04 1.60000E+00 -3.97270E-04 -4.24490E-04 -3.62280E-04 1.70000E+00 -4.22170E-04 -4.51090E-04 -3.84990E-04 1.80000E+00 -4.47090E-04 -4.77720E-04 -4.07720E-04 1.90000E+00 -4.72030E-04 -5.04350E-04 -4.30450E-04 2.00000E+00 -4.96970E-04 -5.31000E-04 -4.53210E-04 2.10000E+00 -5.21930E-04 -5.57670E-04 -4.75970E-04 2.20000E+00 -5.46910E-04 -5.84350E-04 -4.98760E-04 2.30000E+00 -5.71910E-04 -6.11050E-04 -5.21550E-04 2.40000E+00 -5.96920E-04 -6.37770E-04 -5.44370E-04 2.50000E+00 -6.21950E-04 -6.64510E-04 -5.67200E-04 2.60000E+00 -6.47000E-04 -6.91260E-04 -5.90040E-04 2.70000E+00 -6.72060E-04 -7.18040E-04 -6.12910E-04 2.80000E+00 -6.97150E-04 -7.44840E-04 -6.35790E-04 2.90000E+00 -7.22260E-04 -7.71660E-04 -6.58700E-04 3.00000E+00 -7.47390E-04 -7.98500E-04 -6.81620E-04 3.10000E+00 -7.72550E-04 -8.25360E-04 -7.04570E-04 3.20000E+00 -7.97720E-04 -8.52250E-04 -7.27530E-04 3.30000E+00 -8.22920E-04 -8.79160E-04 -7.50520E-04 3.40000E+00 -8.48150E-04 -9.06100E-04 -7.73530E-04 3.50000E+00 -8.73390E-04 -9.33070E-04 -7.96570E-04 3.60000E+00 -8.98670E-04 -9.60060E-04 -8.19630E-04 3.70000E+00 -9.23970E-04 -9.87080E-04 -8.42710E-04 3.80000E+00 -9.49300E-04 -1.01410E-03 -8.65820E-04 3.90000E+00 -9.74660E-04 -1.04120E-03 -8.88960E-04 4.00000E+00 -1.00000E-03 -1.06830E-03 -9.12120E-04 4.10000E+00 -1.02550E-03 -1.09540E-03 -9.35310E-04 4.20000E+00 -1.05090E-03 -1.12260E-03 -9.58530E-04 4.30000E+00 -1.07640E-03 -1.14980E-03 -9.81770E-04 4.40000E+00 -1.10190E-03 -1.17700E-03 -1.00510E-03 4.50000E+00 -1.12740E-03 -1.20430E-03 -1.02840E-03 4.60000E+00 -1.15300E-03 -1.23160E-03 -1.05170E-03 4.70000E+00 -1.17860E-03 -1.25900E-03 -1.07510E-03 4.80000E+00 -1.20430E-03 -1.28630E-03 -1.09850E-03 4.90000E+00 -1.22990E-03 -1.31370E-03 -1.12190E-03 5.00000E+00 -1.25570E-03 -1.34120E-03 -1.14540E-03 5.10000E+00 -1.28140E-03 -1.36870E-03 -1.16890E-03 5.20000E+00 -1.30720E-03 -1.39620E-03 -1.19240E-03 5.30000E+00 -1.33300E-03 -1.42380E-03 -1.21600E-03 5.40000E+00 -1.35890E-03 -1.45140E-03 -1.23960E-03 5.50000E+00 -1.38480E-03 -1.47900E-03 -1.26330E-03 5.60000E+00 -1.41080E-03 -1.50670E-03 -1.28690E-03 5.70000E+00 -1.43680E-03 -1.53450E-03 -1.31070E-03 5.80000E+00 -1.46280E-03 -1.56220E-03 -1.33440E-03 5.90000E+00 -1.48890E-03 -1.59010E-03 -1.35830E-03 6.00000E+00 -1.51500E-03 -1.61790E-03 -1.38210E-03 6.10000E+00 -1.54120E-03 -1.64590E-03 -1.40600E-03 6.20000E+00 -1.56740E-03 -1.67380E-03 -1.42990E-03 6.30000E+00 -1.59360E-03 -1.70180E-03 -1.45390E-03 6.40000E+00 -1.62000E-03 -1.72990E-03 -1.47790E-03 6.50000E+00 -1.64630E-03 -1.75800E-03 -1.50200E-03 6.60000E+00 -1.67270E-03 -1.78620E-03 -1.52610E-03 | |****************************************************************************** [Ramp] | | | variable typ min max dV/dt_r 1.98/140.96E-12 1.80/178.3E-12 2.16/114.01E-12 dV/dt_f 1.98/171.33E-12 1.80/202.9E-12 2.16/144.24E-12 R_load = 1.00E+6 | | | | |****************************************************************************** | Model ONESHOT |****************************************************************************** | | [Model] ONESHOTP_3.3 Model_type Open_source Vref = 0 Rref = 1000000 Cref = 0 Vmeas = 0 | | | variable typ min max C_comp 0.00p 0.00p 0.00p [Voltage Range] 3.30V 3.00V 3.60V [POWER Clamp Reference] 3.30V 3.00V 3.60V [GND Clamp Reference] 0.00V 0.00V 0.00V [Temperature Range] 25 85 -40 | |****************************************************************************** | [GND Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 3.30000E+00 0.000000 0.000000 0.000000 [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 0.00000E+00 0.000000 0.000000 0.000000 | | [Pulldown] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 6.60000E+00 0.000000 0.000000 0.000000 | [Pullup] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 1.38790E-01 1.28410E-01 1.52780E-01 -3.20000E+00 1.34740E-01 1.24320E-01 1.48340E-01 -3.10000E+00 1.30680E-01 1.20270E-01 1.43880E-01 -3.00000E+00 1.26600E-01 1.16300E-01 1.39410E-01 -2.90000E+00 1.22490E-01 1.12380E-01 1.34920E-01 -2.80000E+00 1.18360E-01 1.08510E-01 1.30410E-01 -2.70000E+00 1.14220E-01 1.04670E-01 1.25880E-01 -2.60000E+00 1.10070E-01 1.00830E-01 1.21350E-01 -2.50000E+00 1.05910E-01 9.69760E-02 1.16790E-01 -2.40000E+00 1.01740E-01 9.31190E-02 1.12230E-01 -2.30000E+00 9.75570E-02 8.92590E-02 1.07650E-01 -2.20000E+00 9.33680E-02 8.53940E-02 1.03050E-01 -2.10000E+00 8.91720E-02 8.15270E-02 9.84500E-02 -2.00000E+00 8.49670E-02 7.76570E-02 9.38340E-02 -1.90000E+00 8.07540E-02 7.37830E-02 8.92070E-02 -1.80000E+00 7.65350E-02 6.99050E-02 8.45690E-02 -1.70000E+00 7.23090E-02 6.60240E-02 7.99220E-02 -1.60000E+00 6.80770E-02 6.21410E-02 7.52660E-02 -1.50000E+00 6.38390E-02 5.82540E-02 7.06010E-02 -1.40000E+00 5.95970E-02 5.43660E-02 6.59280E-02 -1.30000E+00 5.53510E-02 5.04770E-02 6.12470E-02 -1.20000E+00 5.11000E-02 4.65860E-02 5.65600E-02 -1.10000E+00 4.68470E-02 4.26940E-02 5.18660E-02 -1.00000E+00 4.25910E-02 3.88030E-02 4.71670E-02 -9.00000E-01 3.83320E-02 3.49120E-02 4.24630E-02 -8.00000E-01 3.40720E-02 3.10220E-02 3.77540E-02 -7.00000E-01 2.98110E-02 2.71330E-02 3.30420E-02 -6.00000E-01 2.55500E-02 2.32470E-02 2.83260E-02 -5.00000E-01 2.12880E-02 1.93630E-02 2.36080E-02 -4.00000E-01 1.70270E-02 1.54820E-02 1.88880E-02 -3.00000E-01 1.27670E-02 1.16050E-02 1.41670E-02 -2.00000E-01 8.50910E-03 7.73160E-03 9.44440E-03 -1.00000E-01 4.25320E-03 3.86320E-03 4.72200E-03 0.00000E+00 8.52410E-11 3.61200E-10 8.93320E-11 1.00000E-01 -4.24800E-03 -3.85620E-03 -4.71850E-03 2.00000E-01 -8.48860E-03 -7.70360E-03 -9.43030E-03 3.00000E-01 -1.27210E-02 -1.15420E-02 -1.41350E-02 4.00000E-01 -1.69440E-02 -1.53700E-02 -1.88310E-02 5.00000E-01 -2.11590E-02 -1.91870E-02 -2.35190E-02 6.00000E-01 -2.53630E-02 -2.29930E-02 -2.81980E-02 7.00000E-01 -2.95560E-02 -2.67880E-02 -3.28660E-02 8.00000E-01 -3.37390E-02 -3.05690E-02 -3.75240E-02 9.00000E-01 -3.79090E-02 -3.43380E-02 -4.21700E-02 1.00000E+00 -4.20670E-02 -3.80930E-02 -4.68040E-02 1.10000E+00 -4.62120E-02 -4.18340E-02 -5.14260E-02 1.20000E+00 -5.03440E-02 -4.55600E-02 -5.60340E-02 1.30000E+00 -5.44610E-02 -4.92700E-02 -6.06290E-02 1.40000E+00 -5.85630E-02 -5.29640E-02 -6.52090E-02 1.50000E+00 -6.26500E-02 -5.66410E-02 -6.97730E-02 1.60000E+00 -6.67200E-02 -6.03000E-02 -7.43220E-02 1.70000E+00 -7.07740E-02 -6.39410E-02 -7.88540E-02 1.80000E+00 -7.48110E-02 -6.75630E-02 -8.33690E-02 1.90000E+00 -7.88300E-02 -7.11650E-02 -8.78670E-02 2.00000E+00 -8.28300E-02 -7.47470E-02 -9.23460E-02 2.10000E+00 -8.68110E-02 -7.83080E-02 -9.68060E-02 2.20000E+00 -9.07720E-02 -8.18470E-02 -1.01250E-01 2.30000E+00 -9.47130E-02 -8.53030E-02 -1.05670E-01 2.40000E+00 -9.86340E-02 -8.87930E-02 -1.10070E-01 2.50000E+00 -1.02530E-01 -9.22580E-02 -1.14450E-01 2.60000E+00 -1.06350E-01 -9.56980E-02 -1.18800E-01 2.70000E+00 -1.10200E-01 -9.91110E-02 -1.23140E-01 2.80000E+00 -1.14030E-01 -1.02500E-01 -1.27400E-01 2.90000E+00 -1.17830E-01 -1.05860E-01 -1.31680E-01 3.00000E+00 -1.21610E-01 -1.09190E-01 -1.35940E-01 3.10000E+00 -1.25360E-01 -1.12480E-01 -1.40180E-01 3.20000E+00 -1.29090E-01 -1.15750E-01 -1.44390E-01 3.30000E+00 -1.32790E-01 -1.18990E-01 -1.48570E-01 3.40000E+00 -1.36460E-01 -1.22220E-01 -1.52740E-01 3.50000E+00 -1.40100E-01 -1.25720E-01 -1.56870E-01 3.60000E+00 -1.43720E-01 -1.30090E-01 -1.60970E-01 3.70000E+00 -1.47300E-01 -1.35240E-01 -1.65050E-01 3.80000E+00 -1.51000E-01 -1.40740E-01 -1.69100E-01 3.90000E+00 -1.55580E-01 -1.46450E-01 -1.73120E-01 4.00000E+00 -1.61260E-01 -1.52850E-01 -1.77110E-01 4.10000E+00 -1.67110E-01 -1.59670E-01 -1.81090E-01 4.20000E+00 -1.72880E-01 -1.66700E-01 -1.85730E-01 4.30000E+00 -1.79100E-01 -1.73820E-01 -1.91980E-01 4.40000E+00 -1.86030E-01 -1.80980E-01 -1.98410E-01 4.50000E+00 -1.93490E-01 -1.88140E-01 -2.04840E-01 4.60000E+00 -2.01220E-01 -1.95270E-01 -2.11450E-01 4.70000E+00 -2.09070E-01 -2.02360E-01 -2.18230E-01 4.80000E+00 -2.16980E-01 -2.09390E-01 -2.25460E-01 4.90000E+00 -2.24900E-01 -2.16350E-01 -2.33360E-01 5.00000E+00 -2.32820E-01 -2.23230E-01 -2.41720E-01 5.10000E+00 -2.40720E-01 -2.30000E-01 -2.50280E-01 5.20000E+00 -2.48580E-01 -2.36650E-01 -2.58930E-01 5.30000E+00 -2.56410E-01 -2.43160E-01 -2.67620E-01 5.40000E+00 -2.64190E-01 -2.49490E-01 -2.76310E-01 5.50000E+00 -2.71910E-01 -2.55650E-01 -2.85000E-01 5.60000E+00 -2.79570E-01 -2.61740E-01 -2.93660E-01 5.70000E+00 -2.87160E-01 -2.67780E-01 -3.02290E-01 5.80000E+00 -2.94670E-01 -2.73750E-01 -3.10880E-01 5.90000E+00 -3.02100E-01 -2.79660E-01 -3.19440E-01 6.00000E+00 -3.09440E-01 -2.85500E-01 -3.27940E-01 6.10000E+00 -3.16670E-01 -2.91270E-01 -3.36400E-01 6.20000E+00 -3.23790E-01 -2.96980E-01 -3.44800E-01 6.30000E+00 -3.30770E-01 -3.02610E-01 -3.53150E-01 6.40000E+00 -3.37600E-01 -3.08180E-01 -3.61430E-01 6.50000E+00 -3.44240E-01 -3.13670E-01 -3.69650E-01 6.60000E+00 -3.50740E-01 -3.19090E-01 -3.77810E-01 | | |****************************************************************************** [Ramp] | | variable typ min = max dV/dt_r 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 dV/dt_f 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 R_load = 1.00E+6 | | | | | [Model] ONESHOTN_3.3 Model_type Open_drain Vref = 3.3 Rref = 1000000 Cref = 0 Vmeas = 1.65 | | | variable typ min max C_comp 0.00p 0.00p 0.00p [Voltage Range] 3.30V 3.00V 3.60V [POWER Clamp Reference] 3.30V 3.00V 3.60V [GND Clamp Reference] 0.00V 0.00V 0.00V [Temperature Range] 25 85 -40 | |****************************************************************************** | [GND Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 3.30000E+00 0.000000 0.000000 0.000000 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 0.00000E+00 0.000000 0.000000 0.000000 | | [Pulldown] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 -1.38180E-01 -1.25340E-01 -1.53460E-01 -3.20000E+00 -1.34150E-01 -1.21650E-01 -1.49030E-01 -3.10000E+00 -1.30110E-01 -1.17950E-01 -1.44570E-01 -3.00000E+00 -1.26050E-01 -1.14240E-01 -1.40100E-01 -2.90000E+00 -1.21980E-01 -1.10510E-01 -1.35600E-01 -2.80000E+00 -1.17900E-01 -1.06780E-01 -1.31090E-01 -2.70000E+00 -1.13800E-01 -1.03040E-01 -1.26570E-01 -2.60000E+00 -1.09690E-01 -9.92920E-02 -1.22020E-01 -2.50000E+00 -1.05560E-01 -9.55320E-02 -1.17460E-01 -2.40000E+00 -1.01430E-01 -9.17640E-02 -1.12890E-01 -2.30000E+00 -9.72830E-02 -8.79880E-02 -1.08290E-01 -2.20000E+00 -9.31260E-02 -8.42040E-02 -1.03690E-01 -2.10000E+00 -8.89590E-02 -8.04130E-02 -9.90720E-02 -2.00000E+00 -8.47810E-02 -7.66160E-02 -9.44400E-02 -1.90000E+00 -8.05950E-02 -7.28120E-02 -8.97960E-02 -1.80000E+00 -7.64000E-02 -6.90020E-02 -8.51400E-02 -1.70000E+00 -7.21960E-02 -6.51870E-02 -8.04730E-02 -1.60000E+00 -6.79850E-02 -6.13670E-02 -7.57950E-02 -1.50000E+00 -6.37660E-02 -5.75430E-02 -7.11070E-02 -1.40000E+00 -5.95410E-02 -5.37150E-02 -6.64090E-02 -1.30000E+00 -5.53100E-02 -4.98830E-02 -6.17030E-02 -1.20000E+00 -5.10730E-02 -4.60490E-02 -5.69880E-02 -1.10000E+00 -4.68320E-02 -4.22120E-02 -5.22660E-02 -1.00000E+00 -4.25850E-02 -3.83740E-02 -4.75360E-02 -9.00000E-01 -3.83350E-02 -3.45340E-02 -4.28010E-02 -8.00000E-01 -3.40820E-02 -3.06930E-02 -3.80590E-02 -7.00000E-01 -2.98250E-02 -2.68520E-02 -3.33130E-02 -6.00000E-01 -2.55670E-02 -2.30110E-02 -2.85620E-02 -5.00000E-01 -2.13070E-02 -1.91710E-02 -2.38070E-02 -4.00000E-01 -1.70450E-02 -1.53320E-02 -1.90490E-02 -3.00000E-01 -1.27830E-02 -1.14950E-02 -1.42890E-02 -2.00000E-01 -8.52150E-03 -7.66030E-03 -9.52710E-03 -1.00000E-01 -4.26020E-03 -3.82840E-03 -4.76380E-03 0.00000E+00 -2.27290E-10 -6.43240E-10 -2.44810E-10 1.00000E-01 4.25600E-03 3.82200E-03 4.76150E-03 2.00000E-01 8.50490E-03 7.63450E-03 9.51760E-03 3.00000E-01 1.27460E-02 1.14370E-02 1.42680E-02 4.00000E-01 1.69780E-02 1.52280E-02 1.90110E-02 5.00000E-01 2.12020E-02 1.90070E-02 2.37470E-02 6.00000E-01 2.54150E-02 2.27740E-02 2.84740E-02 7.00000E-01 2.96170E-02 2.65270E-02 3.31920E-02 8.00000E-01 3.38080E-02 3.02660E-02 3.79010E-02 9.00000E-01 3.79860E-02 3.39900E-02 4.25990E-02 1.00000E+00 4.21510E-02 3.76970E-02 4.72860E-02 1.10000E+00 4.63030E-02 4.13880E-02 5.19600E-02 1.20000E+00 5.04400E-02 4.50610E-02 5.66220E-02 1.30000E+00 5.45610E-02 4.87140E-02 6.12700E-02 1.40000E+00 5.86660E-02 5.23470E-02 6.59040E-02 1.50000E+00 6.27540E-02 5.59590E-02 7.05220E-02 1.60000E+00 6.68230E-02 5.95490E-02 7.51250E-02 1.70000E+00 7.08740E-02 6.31150E-02 7.97110E-02 1.80000E+00 7.49050E-02 6.66560E-02 8.42800E-02 1.90000E+00 7.89160E-02 7.01710E-02 8.88300E-02 2.00000E+00 8.29040E-02 7.36570E-02 9.33610E-02 2.10000E+00 8.68700E-02 7.71150E-02 9.78720E-02 2.20000E+00 9.08120E-02 8.05410E-02 1.02360E-01 2.30000E+00 9.47280E-02 8.39330E-02 1.06830E-01 2.40000E+00 9.86190E-02 8.72910E-02 1.11280E-01 2.50000E+00 1.02480E-01 9.06100E-02 1.15700E-01 2.60000E+00 1.06320E-01 9.38900E-02 1.20100E-01 2.70000E+00 1.10120E-01 9.71270E-02 1.24480E-01 2.80000E+00 1.13900E-01 1.00320E-01 1.28820E-01 2.90000E+00 1.17640E-01 1.03460E-01 1.33150E-01 3.00000E+00 1.21340E-01 1.06540E-01 1.37440E-01 3.10000E+00 1.25010E-01 1.09570E-01 1.41710E-01 3.20000E+00 1.28640E-01 1.12530E-01 1.45940E-01 3.30000E+00 1.32230E-01 1.15420E-01 1.50140E-01 3.40000E+00 1.35770E-01 1.18240E-01 1.54320E-01 3.50000E+00 1.39270E-01 1.21090E-01 1.58460E-01 3.60000E+00 1.42720E-01 1.24340E-01 1.62560E-01 3.70000E+00 1.46120E-01 1.28210E-01 1.66630E-01 3.80000E+00 1.49480E-01 1.31840E-01 1.70660E-01 3.90000E+00 1.53000E-01 1.35940E-01 1.74650E-01 4.00000E+00 1.56980E-01 1.40100E-01 1.78610E-01 4.10000E+00 1.61830E-01 1.44160E-01 1.82520E-01 4.20000E+00 1.66540E-01 1.48200E-01 1.86420E-01 4.30000E+00 1.71790E-01 1.52250E-01 1.90540E-01 4.40000E+00 1.77160E-01 1.56280E-01 1.95380E-01 4.50000E+00 1.82560E-01 1.60280E-01 2.01200E-01 4.60000E+00 1.87930E-01 1.64230E-01 2.07690E-01 4.70000E+00 1.93210E-01 1.68130E-01 2.13440E-01 4.80000E+00 1.98330E-01 1.71970E-01 2.19920E-01 4.90000E+00 2.03290E-01 1.75740E-01 2.26480E-01 5.00000E+00 2.08230E-01 1.79450E-01 2.33090E-01 5.10000E+00 2.13120E-01 1.83090E-01 2.39710E-01 5.20000E+00 2.17960E-01 1.86690E-01 2.46320E-01 5.30000E+00 2.22740E-01 1.90240E-01 2.52880E-01 5.40000E+00 2.27450E-01 1.93780E-01 2.59370E-01 5.50000E+00 2.32080E-01 1.97320E-01 2.65740E-01 5.60000E+00 2.36620E-01 2.00870E-01 2.71940E-01 5.70000E+00 2.41070E-01 2.04430E-01 2.77930E-01 5.80000E+00 2.45430E-01 2.08000E-01 2.83850E-01 5.90000E+00 2.49700E-01 2.11570E-01 2.89730E-01 6.00000E+00 2.53880E-01 2.15150E-01 2.95550E-01 6.10000E+00 2.57980E-01 2.18740E-01 3.01300E-01 6.20000E+00 2.62030E-01 2.22330E-01 3.06980E-01 6.30000E+00 2.66030E-01 2.25920E-01 3.12580E-01 6.40000E+00 2.70010E-01 2.29510E-01 3.18090E-01 6.50000E+00 2.73990E-01 2.33110E-01 3.23510E-01 6.60000E+00 2.77970E-01 2.36720E-01 3.28820E-01 | [Pullup] | | Voltage I(typ) I(min) I(max) | -3.30000E+00 0.000000 0.000000 0.000000 6.60000E+00 0.000000 0.000000 0.000000 | |****************************************************************************** [Ramp] | | variable typ min = max dV/dt_r 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 dV/dt_f 1.98/0.1E-12 1.80/0.1E-12 2.16/0.1E-12 R_load = 1.00E+6 | | |****************************************************************************** | End component ULS5V104 |****************************************************************************** | [END]