2017-10-9, PI3DPX1205A_MODEL_S_PARAMETER_RevC is 4-Port S-Parameter model with the same base to RevB.


2017-4-21, PI3DPX1205A_MODEL_S_PARAMETER_RevB is new base s parameters with less ring oscillation.

The equalization, flat gain and swing parameter show below:

EQUALIZATION:
*************************************************************************
*	eqv	@2.5GHz	@3GHz 	@4GHz	@5GHz 	@6GHz
*	0	3.2 	3.8 	4.9 	5.7 	6.1 
*	1	3.5 	4.2 	5.5 	6.4 	6.9 
*	2	3.8 	4.7 	6.1 	7.1 	7.7 
*	3	4.2 	5.1 	6.6 	7.7 	8.4 
*	4	4.7 	5.6 	7.2 	8.3 	9.0 
*	5	5.0 	6.0 	7.7 	8.9 	9.6 
*	6	5.4 	6.4 	8.2 	9.4 	10.1 
*	7	5.7 	6.8 	8.6 	9.9 	10.6 
*	8	6.2 	7.3 	9.0 	10.2 	11.0 
*	9	6.5 	7.6 	9.4 	10.7 	11.4 
*	10	6.8 	7.9 	9.8 	11.1 	11.8 
*	11	7.0 	8.2 	10.1 	11.4 	12.1 
*	12	7.4 	8.5 	10.4 	11.7 	12.4 
*	13	7.6 	8.8 	10.7 	12.0 	12.7 
*	14	7.8 	9.1 	11.0 	12.3 	13.0 
*	15	8.1 	9.3 	11.3 	12.6 	13.3 
*************************************************************************

FLAT GAIN:
*************************************************************************
*	fgv 	flatgain @ 100MHz.
*	0	-1.5dB
*	1	0dB
*	2	1dB
*	3	2.5dB
*************************************************************************

SWING:
*************************************************************************
*	swv	-1dB linearity compression swing
*	0	900mV
*	1	1000mV
*	2	1100mV
*	3	1200mV
*************************************************************************