**************************************************************************************************
* Copyright 2017, Pericom Semiconductor Corporation                                              *
* All Rights Reserved                                                                            *
* CONFIDENTIAL INFORMATION -                                                                     *
* Pericom Semiconductor Corporation PROPRIETARY                                                  *
* PI5A3166 SWITCH IBIS MODEL                                                                     *
**************************************************************************************************


**************************************************************************************************
* PI5A3166_TA_18V.ibs    IBIS model with 1.8V supply voltage and SOT23(TA-5PIN) Package.         *
* PI5A3166_TA_33V.ibs    IBIS model with 3.3V supply voltage and SOT23(TA-5PIN) Package.         *
**************************************************************************************************


**************************************************************************************************
* File Revision:                                                                                 *
*   1.0    2017.08.10    First time generated by Hspice simualtion.                              *
**************************************************************************************************


**************************************************************************************************
* Note:                                                                                          *
* 1. Used IBISCHK6 V6.1.0 to check PI5A3166_TA_18V.ibs for IBIS 3.2 compatibility;               * 
*    File passed with 0 error and 2 warnings relating to Series_MOSFET Decreasing Current;       *
*    The warnings can be ignored.                                                                *
* 2. Used IBISCHK6 V6.1.0 to check PI5A3166_TA_33V.ibs for IBIS 3.2 compatibility;               * 
*    File passed with 0 error and 3 warnings relating to Series_MOSFET Decreasing Current;       *
*    The warnings can be ignored.                                                                *
**************************************************************************************************