****************************************************************************************************
* Copyright 2021, DIODES INCORPORATED                                                              *
* All Rights Reserved                                                                              *
* CONFIDENTIAL INFORMATION -                                                                       *
* Diodes Incorporated PROPRIETARY                                                                  *
* pi3eusb1100 USB Repeater IBIS MODEL                                                              *
****************************************************************************************************


****************************************************************************************************
* pi3eusb1100_xx_revb        IBIS model with WLCSP 12pin-XX Package.                               *
****************************************************************************************************


****************************************************************************************************
* File Revision:                                                                                   *
*   RevA    2021.2.3    First time generated by Hspice simualtion.                                 *
*   RevB    2021.8.13   Model imporvement                                                          *
****************************************************************************************************


****************************************************************************************************
* Note:                                                                                            *
*   Used IBISCHK6 V6.6.4 to check the models for IBIS 4.0 compatibility;                           *
*   File passed with 0 error and 25 warnings.                                                      *
*   The warnings can be ignored.                                                                   *
****************************************************************************************************