Diodes Incorporated

Smartphones

The different types of signals found in cell phones increase with every new model released to the market. Today’s cell phones can be used as FM radios, MP3/MP4 players, handheld TVs, memo recorders, cameras, and projectors. This various amount of signals increases the requirement for signal-routing solutions. Since the form factor of mobile phones continues to shrink, these signal-routing solutions must also shrink in size.

Diodes Incorporated now leads the pack with some of the smallest packaging analog switch solutions in the world. Our dual SPDT solutions only require 2.08mm total PCB area for its small footprint of 1.3mm x 1.6mm. This small footprint enables mobile phone designers to continue their push for smaller form factors while still providing enhanced features within their design.

We have also responded to the rapid adoption of the USB Type-C™ connector for high-speed connectivity of data, video communication, and charging for smartphones. Our portfolio includes USB-C controllers and crossbar switches that support alternate-mode DisplayPort connectivity.

Roll over components to browse to details…

Mobile DDR/NOR Flash/NAND Flash/GPIO
newsmartphone

Application Notes