Diodes Menu Close
Diodes Pericom: A product line of Diodes Incorporated


The different types of signals being found in a cell phone are increasing with every new model released to the market. Today’s cell phones can be used as an FM radio, MP3 player, MP4 player, handheld TV, memo recorder, camera, or even a projector! This increased number of signals has increased the requirement for signal routing solutions. And since the form factor of mobile phones continues to shrink, these signal routing solutions must also shrink in size!

Diodes Incorporated has won the battle and is now leading the pack with the smallest packaging analog switch solutions the world has ever seen! Our dual SPDT solutions only require 2.08 mm total PCB area for its small footprint of 1.3 x 1.6 mm. This small footprint enables mobile phone designers to continue their push for smaller form factors while still providing enhanced features within their design.

Diodes has also responded to the rapid  adoption of the USB Type-C™ connector for high-speed connectivity for data, video communication and charging  for smartphones. Our portfolio includes Type-C controllers, and Crossbar switches that support alternate mode DisplayPort connectivity.

Roll over components to browse to details…



Application Notes