New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXTP25020CFF - 20V, SOT23 FLAT, PNP transistor

  Page contents


Product description
Advanced process capability and packaging maximise the power handling capability of this small outline transistor. The reverse blocking performance of this transistor can often result in the elimination of a series Schottky diode commonly required with either Bipolar transistors or MOSFETs when used in battery charging applications.

 
Datasheet
*
datasheet for this product (pdf) Issue 1 - Feb 2007

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • 20V PNP
  • Very low saturation voltage
  • 7V reverse blocking voltage
  • High pulse current
  • Low profile SOT23F package
 
Applications
  • Battery Charging
  • Powerline Disconnect Switches
  • Highside driving
  • Motor Control
  • DC-DC Converters
  • MOSFET and IGBT Gate driving

 
Part number VCEO


V
IC


A
ICM


A
PD


W
hFE VCE(sat) fT


MHz
RCE(sat)


Price
($) 1k
Package
Min Max @ IC
A
Max
mV
@ IC
A
@ IB
mA
ZXTP25020CFF -20 -4.5 -10 1.5 200
150
500
-
-0.01
-1
-110
-185
-1
-2
-20
-40
285 41 0.214SOT23F

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXTP25020CFFTA SOT23F 1F4 Active 7" 3000 8mm 0.214

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Design tools
*
ZXTP25020CFF - Spice Model
Back to top

Package information
*
SOT23F Package information (164 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXTP25020CFF = 1
Back to top

Chemical content reporting
*

Reliability information
*
SOT23F Reliability data (32 Kb)
Back to top

Press release
*
  • High performance transistors set new performance standards in portable applications
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.