New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXSC400 - LED driver boost converter

  Page contents


Product description
The ZXSC400 is a voltage mode boost converter in the SOT23-6 package. Its low feedback voltage allows the current in a chain of LEDs to be set and accurately monitored with a single resistor giving minimal losses. Its excellent load and line regulation means that for the full supply range from lithium-ion cells, the LED current will typically change by less than 1%. Using high efficiency Zetex switching transistors with ratings of 20V and higher allow many LEDs to be chained in series for the best LED current matching possible.

 
Datasheet
*
datasheet for this product (pdf) Issue 1 - Jan 2003

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • 1.8V to 8V supply range
  • Typical output regulation of ±1%
  • Over 80% typical efficiency
  • 4.5µA typical shutdown current
  • Series connection for ultimate LED current matching
 
Applications
  • White LED backlighting for color LCD panels
  • LED backlighting
  • High performance white
  • LED flashlights and torches
  • General LED driving functions from batteries

 
Part number Input
voltage range
V
Output
voltage range
V
Shutdown
current
µA
Typical
quiescent current
µA
Efficiency
Vin=3.0V
%
Typical output
tolerance
%
Price
($) 1k
Package
ZXSC400 1.8 - 8.0 Vin to Vm 4.5 150 80 with 4 LEDs 1 0.387SOT23-6

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXSC400E6TA SOT23-6 C400 Active 7" 3000 8mm 0.387

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

SOT23-6

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
Evaluation board user guides
Mathematical simulations
  • Power MOSFET Gate driver calculator
    The above calculator is in MS Excel. To avoid problems whilst saving, we recommend selecting the "Save" option at the prompt to save the file to your local PC then opening it, rather than opening the file directly in your browser.
Back to top

 Applications
*

Lighting

Power management

Back to top

Package information
*
SOT23-6 Package information (185 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXSC400 = 1
Back to top

Chemical content reporting
*

Reliability information
*
SOT23-6 Reliability data (32 Kb)
Back to top

Articles
*
  • Replacing Halogen low voltage lighting with LEDs
  • LED drivers bring new dimensions to mobile design
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.