New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXSC310 - LED driver solution for LCD backlighting

  Page contents


Product description
The ZXSC310 is a single or multi cell LED driver designed for LCD backlighting applications. The input voltage range of the device is between 0.8V and 8V. This means the ZXSC310 is compatible with single NiMH, NiCd or Alkaline cells, as well as multi-cell or LiIon batteries.

 
Datasheet
*
datasheet for this product (pdf) Issue 3 - Sep 2007

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • 94% efficiency
  • Minimum operating input voltage 0.8V maximum operating input voltage 8V
  • Standby current less than 5µA
  • Programmable output current
  • Series or parallel LED configuration
  • Low saturation voltage switching transistor
  • SOT23-5 package
 
Applications
  • LCD backlighting
  • Digital still cameras
  • PDAs
  • Cellular phones
  • LED flashlights and torches
  • White LED driving
  • Multiple LED driving

 
Part number Input
voltage range
V
Output
voltage range
V
Shutdown
current
µA
Typical
quiescent current
µA
Efficiency
Vin=3.0V
%
Typical output
tolerance
%
Price
($) 1k
Package
ZXSC310 0.8 - 8.0 Vin to Vm 4 200 88 with 1 LED 5 0.360SOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXSC310E5TA SOT23-5 C310 Active 7" 3000 8mm 0.360

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

SOT23-5

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
Evaluation board user guides
Back to top

 Applications
*

Lighting

Power management

Back to top

Package information
*
SOT23-5 Package information (207 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXSC310 = 1
Back to top

Chemical content reporting
*

Reliability information
*
SOT23-5 Reliability data (32 Kb)
Back to top

Articles
*
  • Replacing Halogen low voltage lighting with LEDs
  • LED drivers bring new dimensions to mobile design
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.