New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXMD63N02X - Dual 20V N-channel enhancement mode MOSFET

  Page contents


Product description
This new generation of high density MOSFETs from Zetex utilises a unique structure that combines the benefits of low on-resistance with fast switching speed. This makes them ideal for high efficiency, low voltage, power management applications.

 
Datasheet
*
datasheet for this product (pdf) Issue 1 - Jun 2004

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Low on-resistance
  • Fast switching speed
  • Low threshold
  • Low gate drive
  • SOT23 package
 
Applications
  • DC-DC conversion
  • Power management functions
  • Disconnect switches
  • Motor control

 
Part
number
Polarity BVDSS

V
ID

A
PD

W
RDS(on) Max @ Ciss typ @
VDS=10V

pF
Qg typ @
VGS=4.5V

nC
Price
($) 1k
Package
VGS=2.5V
Ω
VGS=2.7V
Ω
VGS=4.5V
Ω
ZXMD63N02X 2 x N 20 2.4 1.25 - 0.150 0.130 360 4.8 0.900MSOP8

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXMD63N02XTA MSOP8 ZXM63N02 Active 7" 1000 12mm 0.900
ZXMD63N02XTC MSOP8 ZXM63N02 Refer to sales 13" 4000 12mm refer

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

MSOP8

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
ZXMD63N02X - Spice Model
Back to top

Package information
*
MSOP8 Package information (145 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXMD63N02X = 1
Back to top

Chemical content reporting
*

Reliability information
*
MSOP8 Reliability data (31 Kb)
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.