New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXLD1366 - 6V-60V input, 1A LED driver with internal switch

  Page contents


Product description
The ZXLD1366 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage.  The device operates from an input supply between 6V and 60V and provides an externally adjustable output current of up to 1A.  Depending upon supply voltage and external components, it can provide up to 48 watts of output power

 
Datasheet
*
datasheet for this product (pdf) Issue 2 - Sep 2008

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Simple low parts coun
  • Internal 60V NDMOS switch
  • 1A output current
  • Single pin off/on and brightness control using DC voltage or PWM
  • Internal PWM filter
 
Applications
  • Low voltage halogen replacement LED
  • Automotive lighting
  • Low voltage industrial lightin
  • LED back-up lighting
  • Illuminated signs

 
Part number Description Input
voltage range
V
Max output
voltage
V
Quiescent
current
µA
Max switch
current
mA
Price
($) 1k
Package
ZXLD1366 1A LED driver with internal switch 6 to 60 60 20 1000 1.786DFN633
TSOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXLD1336DACTC DFN633 1366 Active 330mm 3000 12mm 2.143
ZXLD1366ET5TA TSOT23-5 1366 Active 180mm 3000 8mm 1.786

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
Back to top

Package information
*
DFN633 Package information (191 Kb)

containing
Package dimensions
Pad layout

TSOT23-5 Package information (166 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXLD1366 = 1
Back to top

Chemical content reporting
*


Back to top

Press release
*
  • LED drivers bring smaller footprint and energy savings to lighting applications
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.