New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXLD1362 - 6V-60V input, 1A LED driver with internal switch

  Page contents


Product description
The ZXLD1362 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 6V and 60V and provides an externally adjustable output current of up to 1A. Depending upon supply voltage and external components, this can provide up to 24 watts of output power or 16 LEDs.

 
Datasheet
*
datasheet for this product (pdf) Issue 1 - Dec 2007

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Simple low parts count
  • Internal 60V NDMOS switch
  • Up to 1A output current
  • Single pin on/off and brightness control using DC voltage or PWM
  • PWM resolution up to 3000: 1
  • High efficiency (up to 95%)
  • Wide input voltage range: 6V to 60V
  • 65V transient capability
  • Low power shut down
  • Up to 1MHz switching frequency
  • Inherent open-circuit LED protection
  • Typical 4% output current accuracy
 
Applications
  • Low voltage halogen replacement LEDs
  • Automotive lighting
  • Low voltage industrial lighting
  • LED back-up lighting
  • Illuminated signs
  • Emergency lighting
  • SELV lighting
  • LCD TV backlighting

 
Part number Description Input
voltage range
V
Max output
voltage
V
Quiescent
current
µA
Max switch
current
mA
Price
($) 1k
Package
ZXLD1362 1A LED driver with internal switch 6 to 60 60 65 1000 1.414TSOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXLD1362ET5TA TSOT23-5 1362 Active 180mm 3000 8mm 1.414

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Design tools
*
Evaluation board user guides
Mathematical simulations
  • ZXLD Multi device calculator
    The above calculator is in MS Excel. To avoid problems whilst saving, we recommend selecting the "Save" option at the prompt to save the file to your local PC then opening it, rather than opening the file directly in your browser.
Back to top

Package information
*
TSOT23-5 Package information (166 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXLD1362 = 1
Back to top

Chemical content reporting
*

Back to top

Press release
*
  • Driver family meets demands of next generation LEDs
  • Miniature LED driver tackles higher power tasks
Back to top

Articles
*
  • Automotive lighting issues for high brightness LED's
  • There's more to energy saving than efficiency — what about imagination?
  • Hysteretic converters in high brightness LED control
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.