New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXLD1350 - 350mA LED driver with internal switch

  Page contents


Product description
The ZXLD1350 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 7V and 30V and provides an externally adjustable output current of up to 350mA. Depending upon supply voltage and external components, this can provide up to 8 watts of output power.

 
Datasheet
*
datasheet for this product (pdf) Issue 6 - Apr 2007

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Simple low parts count
  • Internal 30V NDMOS switch
  • 350mA output current
  • Single pin off/on and brightness control using DC voltage or PWM
  • Internal PWM filter
 
Applications
  • Low voltage halogen replacement LEDs
  • Automotive lighting
  • Low voltage industrial lighting
  • LED back-up lighting
  • Illuminated signs

 
Part number Description Input
voltage range
V
Max output
voltage
V
Quiescent
current
µA
Max switch
current
mA
Price
($) 1k
Package
ZXLD1350 350mA LED driver with internal switch 7 to 30 30 15 370 0.793TSOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXLD1350ET5TA TSOT23-5 1350 Active 180mm 3000 8mm 0.793

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

TSOT23-5

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
Evaluation board user guides
Mathematical simulations
  • ZXLD1350 performance evaluation calculator
    The above calculator is in MS Excel. To avoid problems whilst saving, we recommend selecting the "Save" option at the prompt to save the file to your local PC then opening it, rather than opening the file directly in your browser.
  • ZXLD Multi device calculator
    The above calculator is in MS Excel. To avoid problems whilst saving, we recommend selecting the "Save" option at the prompt to save the file to your local PC then opening it, rather than opening the file directly in your browser.
ZXLD1350 - Spice Model
Back to top

 Applications
*

Lighting

Back to top

Package information
*
TSOT23-5 Package information (166 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXLD1350 = 1
Back to top

Chemical content reporting
*

Reliability information
*
TSOT23-5 Reliability data (32 Kb)
Back to top

Press release
*
  • Zetex announces novel dedicated chipset for MR16-compatible LED lamps
  • High power mini LED driver is easy to use
Back to top

Articles
*
  • Automotive lighting issues for high brightness LED's
  • There's more to energy saving than efficiency — what about imagination?
  • Thermal considerations for high brightness LEDs
  • LED MR16 Lamp Solution Using the Zetex MR16 Chipset
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.