New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXLD1320 - Buck mode DC-DC converter for led driving with 1.5A output and current control

  Page contents


Product description
The ZXLD1320 is an inductive DC-DC  converter, with an internal switch, designed  for driving single or multiple LEDs in series up  to a total of 1.5A output current.  Applications cover both commercial and  automotive environments with input voltages  ranging from 4V to 18V. Depending upon  supply voltage and external components, this  can provide up to 24W of output power.

 
Datasheet
*
datasheet for this product (pdf) Issue 1 - Jan 2008

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Step-down LED driver
  • 4V to 18V input voltage range
  • Up to 1.5A output current
  • Typical efficiency# > 85%
  • User-defined thermal control of LED output current using external thermistor
  • High output current stability over input voltage and temperature
  • 12µA typical standby current
  • LED current adjustable from 100% down to 2%
  • Adjustable soft-start
  • Power 'OK' flag output
  • Capable of driving 4 LEDs in series
 
Applications
  • Low voltage halogen lamp replacement with LEDs
  • High Power LED flashlight
  • LED back-up lighting
  • General LED lighting
  • Automotive Lighting

 
Part number Description Input
voltage range
V
Max output
voltage
V
Quiescent
current
µA
Max switch
current
mA
Price
($) 1k
Package
ZXLD1320 1.5A LED driver with internal switch 4 to 18 18 12 2000 1.300TDFN1443

Ordering information

Order reference Tolerance (%) Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXLD1320DCATC 5% TDFN1443 1320 Active 13" 3000 12mm 1.300

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Design tools
*
Back to top

Package information
*
TDFN1443 Package information (182 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXLD1320 = 1
Back to top

Chemical content reporting
*

Back to top

Press release
*
  • Driver family meets demands of next generation LEDs
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.