New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXCT1080 - 60V common-mode input range current monitor

  Page contents


Product description
The ZXCT1080 is a high side current sense monitor with a 60V common-mode input range and a fixed gain of 10 voltage output. Using this device eliminates the need to disrupt the ground plane when sensing a load current.  The wide input voltage range of 60V down to as low as 3V make it suitable for a range of applications; including systems operating from industrial 24-28V rails and -48V rails.  The separate supply pin allows the device to continue functioning under short circuit conditions, giving an end stop voltage at the output.

 
Datasheet
*
datasheet for this product (pdf) Issue 3 - Mar 2008

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • 3V to 60V continuous high side voltage
  • Accurate high-side current sensing
  • Fixed x10 output voltage scaling
  • 4.5 to 12 V supply range
  • Low quiescent current:
  • - 70 µA supply pin
  • - 50 µA SENSE+
  • SOT23-5 package
 
Applications
  • Short circuit detection
  • Industrial applications current measurement
  • Battery management
  • Over current monitor
  • Power management

 
Part number Description VIN


(V)
Accuracy
@ VSENSE
Typical
quiescent
current
(µA)
Gain
output/VSENSE
Bandwidth


(MHz)
Price
($) 1k
Package
ZXCT1080 High voltage high-side current monitor 3 to 60 ± 3%
@100mV
30 10 0.5 0.676SOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXCT1080E5TA SOT23-5 1080 Active 7" 3000 8mm 0.676

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
ZXCT1080 - Spice Model
Back to top

Package information
*
SOT23-5 Package information (207 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXCT1080 = 1
Back to top

Chemical content reporting
*

Back to top

Similar products
*
ZXCT1081
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.