New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

ZXCT1021 - Low offset high-side current monitor

  Page contents


Product description
The ZXCT1021 is a precision high side current sense monitor. Using this type of device eliminates the need to disrupt the ground plane when sensing a load current. The ZXCT1021 provides a fixed gain of 10 for applications where minimal sense voltage is required. The very low offset voltage enables a typical accuracy of 3% for sense voltages of only 10mV, giving better tolerances for small sense resistors necessary at higher currents. The wide input voltage range of 20V down to as low as 2.5V make it suitable for a range of applications. With a minimum operating current of just 25µA, combined with its SOT23-5 package make it suitable for portable battery equipment too.

 
Datasheet
*
datasheet for this product (pdf) Issue 9 - Jul 2007

Subscribe to our RSS
datasheet feed


Click to read the latest disclaimer information for Zetex parts.


Features
  • Accurate high-side current sensing
  • Output voltage scaling
  • 2.5V - 20V supply range
  • 25µA quiescent current
  • 1% typical accuracy
 
Applications
  • Battery charging
  • Smart battery packs
  • DC motor control
  • Over current monitor
  • Power management
  • Programmable current monitor
  • Level translating

 
Part number Description VIN


(V)
Accuracy
@ VSENSE
Typical
quiescent
current
(µA)
Gain
output/VSENSE
Bandwidth


(MHz)
Price
($) 1k
Package
ZXCT1021 Voltage output 2.5 to 20 ± 2%
@ 100mV
25 10V/V 1 0.543SOT23-5

Ordering information

Order reference Package Part mark Status Reel size Quantity per reel Tape width Price
($) 1k
Purchase
ZXCT1021E5TA SOT23-5 1021 Active 7" 3000 8mm 0.543

 Indicative/budgetary information

This product is Pb-free/ROHS - compliant (EC directive 2002/95/EC).
For more information, click here

Back to top

 Pin out
*

SOT23-5

Pinout details are only provided for active Zetex parts.

Back to top

 Design tools
*
Back to top

 Applications
*

Power management

Back to top

Package information
*
SOT23-5 Package information (207 Kb)

containing
Package dimensions
Pad layout

Reflow Soldering Profile (88 Kb)
Wave Soldering Profile (87 Kb)
Moisture Sensitivity Level for ZXCT1021 = 1
Back to top

Chemical content reporting
*

Reliability information
*
SOT23-5 Reliability data (31 Kb)
Back to top

Press release
*
  • Monitor reduces sense voltage for high current detection
Back to top

Articles
*
  • High-side ICs simplify current measurements
Back to top

*

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.