HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
 700 series - semicustom device technology
Features | Applications | Datasheet | Shortform table | More info

Zetex offers the 700 series, developed by the company 'Array Design', as a route to semicustom analog solutions. This component level array series has the advantages of ultimate flexibility, fast turn round and competitive manufacturing costs. In order to offer the best possible levels of service Zetex has a number of partner companies who offer a full service from design through manufacturing. The 700 series manual and design files are available for download from Array Design.

Features
  • 9 chips in the series, NPN or PNP
  • Small chip size and enhanced complexity, due to advanced, small geometry process
  • 6mV dropout at 10mA output
  • Voltages up to 20V
  • NPN offers current gain of typically 200 and an fT of 800MHz
  • PNP has a gain between 40 and 90 and fT of 15MHz
 

Shortform Table

Chip Series 710 711 712 713 723 724 734 736 747
Die Size mil 33 x 33 44 x 40 47 x 53 53 x 66 70 x 66 74 x 79 98 x 79 98 x 106 118 x 119
Die Square square mil 1089 1760 2491 3498 4620 5846 7742 10388 14042
Pads 4 8 17 22 25 30 30 41 48
NPN/PNP Transistors 14 22 27 39 60 80 120 180 280
Schottky NPN Transist. 4 6 10 11 12 16 24 36 56
Large NPN Transistors 1 1 1 2 3 4 9 5 9
Large PNP Transistors 0 1 1 2 3 3 6 4 5
Total Transistors 33 52 66 93 143 183 279 405 630
750 Ohm Resistors 122 190 210 411 623 895 1268 1798 2487
Total Base Resistance 91k 142k 160k 310k 467k 675k 950k 1.35M 1.86M
Base Pinch Resistors 2 2 9 9 7 11 8 14 16
Epi Pinch Resistors 1 1 2 2 2 2 2 2 2
Junction Capacitors 1 2 2 4 7 7 9 12 10
Cross-Unders 40 60 70 160 200 300 450 650 950


Pins 3 8 14 16 18 20 24 28 40 44 48
Plastic                      
Dual In-Line, 300 mil   8 14 16 18 20 24        
Dual In-Line, 600 mil             24 28 40   48
Small Outline, narrow 3 8 14 16              
Small Outline, wide       16   20 24 28      
Ceramic                      
Dual In-Line, 300 mil   8   16              
Dual In-Line, 600 mil             24 28      

Partner Companies

More Info


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.