New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

>> >> Bipolars for driving MOSFETs and IGBTs >> ZXLD1320/1321/1322 - LED driver with internal switch

ZXLD1320/1321/1322 - LED driver with internal switch

The ZXLD1320/1321/1322 are a range of inductive DC-DC buck, boost and buck / boost converters with an internal switch, designed for driving single or multiple LEDs in series with high efficiency up to 1.5A output current.

    Features
  • Typical efficiency > 80%
  • User-defined thermal control of LED output current using external thermistor
  • High output current stability over input voltage and temperature
  • 12 µA typical standby current
  • Adjustable soft-start
    Applications
  • High power LED flashlights
  • LED back-up lighting
  • General LED lighting
Part number   Description Input
voltage range
V
Max output
voltage
V
Quiescent
current
µA
Max switch
current
mA
Price
($) 1k
Package
 ZXLD1320 datasheet for this product (pdf) 1.5A LED driver with internal switch 4 to 18 18 12 2000 1.300 TDFN1443
 ZXLD1321 datasheet for this product (pdf) 1A LED driver with internal switch 1.2 to 12 18 12 2000 1.330 TDFN1443
 ZXLD1322 datasheet for this product (pdf) 0.7A LED driver with internal switch 2.5 to 15 18 12 2000 1.370 DFN1443


 Indicative/budgetary information dependent on package and tolerance where applicable

Experiencing problems with this export tool? Some of our users have reported difficulties trying to save the Excel file after they have opened it. To avoid these problems whilst saving, we recommend selecting the "Save" option at the prompt to save the file to your local PC then opening it, rather than opening the file directly in your browser.

 Design tools
*

Click on the individual part number for product information and product model (where available).
For more spice model information click here.

Back to top

More info


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.