Search results for "DT1140"

1 total results, page 1 of 1 selected

Data Line Protection

Part Number Data Sheet SPICE Model Qualified to
AECQ10x
PPAP
Capable
Configuration Channel Input Capacitance
CT Typ
(pF)
Reverse Standoff Voltage VRWM
(V)
Breakdown Voltage
VBR Min
(V)
Typ Reverse Leakage Current IR @ VRWM Max
(µA)
Maximum Peak Pulse Current IPP @ 8x20μs Max
(A)
Maximum Clamping Voltage @ Max
Peak Pulse Current
VC (V)
VESD IEC61000-4-2 Contact Discharge
(kV)
Package Outlines
DT1140-04LP
- Yes
Yes
Quad (Uni-Directional)
0.5
5.5
6
0.5
6
10
20

U-DFN2510-10