New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout

Filter List

Number of Channels
Minimum Supply Voltage (V)
Maximum Supply Voltage (V)
Supply Current (mA) @5V (per Op Amp)
Input Offset Voltage (typ) (mV)
Input Bias Current (typ) (nA)
Minimum Input Common Mode Voltage (V)
Maximum Input Common Mode Voltage (V)
Output current - source (mA)
Output current - sink (mA)
Rail-rail
Operating Ambient Temp Range (°C)
Package Outlines
1 2 3
 
PrintPrint SaveSave
Change Layout
Diodes SBR® (Super Barrier Rectifiers) Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear/Amps Lighting ICs Audio DBS Sensors
Single Gate

Advanced (Parametric) Search

General purpose

tools:x-ref advanced searchdownloads:catalogindexadvanced download:catalog and printing feature
Data Sheet Part Number Number of Channels Minimum Supply Voltage (V) Maximum Supply Voltage (V) Supply Current (mA) @5V (per Op Amp) Input Offset Voltage (typ) (mV) Input Bias Current (typ) (nA) Minimum Input Common Mode Voltage (V) Maximum Input Common Mode Voltage (V) Output current - source (mA) Output current - sink (mA) Rail-rail Operating Ambient Temp Range (°C) Package Outlines
AP358 2 3 32 0.5 2 45 0 V+ -1.5 40 20 - 0 - +70
PDIP-8L
SO-8
APX321 1 2.5 5.5 0.11 1.7 15 V- +0.2 V+ -0.2 60 90 Input/ - Output -40 - +85
SOT25
SOT353
APX324 4 2.5 5.5 0.34 1.7 15 V- +0.2 V+ -0.2 60 90 Input/ - Output -40 - +85
TSSOP-14L
APX358 2 2.5 5.5 0.19 1.7 15 V- +0.2 V+ -0.2 60 90 Input/ - Output -40 - +85
MSOP-8L
SO-8
LMV321 1 2.5 5.5 0.11 1.7 15 V- V+ - 1 60 90 Output -40 - +85
SOT25
SOT353
LMV324 4 2.5 5.5 0.34 1.7 15 V- V+ -1 60 90 Output -40 - +85
TSSOP-14L
LMV358 2 2.5 5.5 0.19 1.7 15 V- V+ -1 60 90 Output -40 - +85
MSOP-8L
SO-8
TL072 2 5 15 2.8 3 0.065 V- +4 V+ -4 - - - -40 - +85
SO-8
TL082 2 5 15 2.8 3 0.08 V- +4 V+ -4 - - - -40 - +85
SO-8
Total Found 9 items.

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.