New Product Guides
HomeStock QuoteSite IndexAdd to FavoritesE-mail
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Change Layout

Filter List

Product Type
IC (A)
PD (W)
Package Outlines
1 2 3
 
PrintPrint SaveSave
Change Layout
Diodes SBR® (Super Barrier Rectifiers) Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear/Amps Lighting ICs Audio DBS Sensors
Single Gate

Advanced (Parametric) Search

Transistors 120V to 200V*

tools:x-ref advanced searchdownloads:catalogindexadvanced download:catalog and printing feature
Data Sheet Part Number Product Type VCEO
V
IC (A) ICM (A) PD (W) hFE Min hFE Max @ IC (A) VCE (SAT) Max (mV) @IC (A) @ IB (mA) fT Min (MHz) RCE (SAT) (mΩ) Package Outlines
BCX41 NPN 125 -0.8 1 0.33 63 - 0.1
0.2
900 0.3 30 100 -
SOT23
DPLS4140E PNP 140 4 10 1 100 300 1 360 3 300 150 -
SOT223
DXT2014P5 PNP 140 4 10 3.2 100 300 1 120 1 100 120 -
PowerDI®5
DXT5401 PNP 150 0.6 - 1 60 240 0.01 200 0.01 1 100 -
SOT89-3L
DXT5551 NPN 160 0.6 - 1 80 250 0.01 150 0.01 1 100 -
SOT89-3L
DXT5551P5 NPN 160 0.6 - 2.25 80 250 0.01 200 0.05 5 130 -
PowerDI®5
DXTP03200BP5 PNP 200 2 5 3.2 100 300 1 160 1 100 105 -
PowerDI®5
DZT5401 PNP 150 0.6 - 1 60 240 0.01 200 0.01 1 100 -
SOT223
DZT5551 NPN 160 0.6 - 1 80 250 0.01 150 0.01 1 100 -
SOT223
DZT955 PNP 140 4 10 1 100 300 1 370 3 300 150 -
SOT223
FCX495 NPN 150 1 2 1 100 - 0.25 300 0.5 50 100 -
SOT89-3L
FCX555 PNP 180 0.7 2 1.5 100 300 0.01
0.1
300
400
0.1
0.25
10
25
100 -
SOT89-3L
FCX596 PNP 200 0.3 1 1 85 300 0.25 350 0.25 25 150 -
SOT89-3L
FMMT455 NPN 140 1 2 0.5 100 300 0.15 700 0.15 15 100 -
SOT23
FMMT494 NPN 120 1 2 0.5 100 300 0.25 200 0.25 25 100 -
SOT23
FMMT495 NPN 150 1 2 0.5 100 300 0.25 300 0.5 50 100 -
SOT23
FMMT555 PNP 150 1 2 0.5 50 300 0.3 300 0.1 10 100 -
SOT23
FMMT596 PNP 200 0.3 1 0.5 85 300 0.25 350 0.25 25 150 -
SOT23
FMMT624 NPN 125 1 3 0.625 100
300
- 0.2
1
220
250
0.5
1
10
50
100 -
SOT23
FMMT625 NPN 150 1 3 0.625 30
300
- 0.2
1
200
300
0.1
1
1
50
100 -
SOT23
FZT655 NPN 150 1 2 2 50 300 0.5 500 0.5 200 30 -
SOT223
FZT694B NPN 120 1 2 2 400 - 0.2 250 0.1 0.5 130 -
SOT223
FZT696B NPN 180 0.5 1 2 500 - 0.1 250 0.2 5 70 -
SOT223
FZT755 PNP 150 1 2 2 50 300 0.5 500 1 200 30 -
SOT223
FZT795A PNP 140 0.5 1 2 250 - 0.2 300 0.2 5 100 -
SOT223
FZT796A PNP 200 0.5 1 2 250 - 0.3 300 0.2 20 100 -
SOT223
FZT855 NPN 150 5 10 3 15
100
300 1
5
65
355
0.5
5
50
500
90 -
SOT223
FZT955 PNP 140 4 10 3 75
100
300 1
3
120
150
3 50
100
100 -
SOT223
FZT956 PNP 200 2 5 3 50
100
300 1
2
50
165
2 10
100
110 -
SOT223
IMX8 NPN + NPN 120 0.05 - 0.3 180 820 0.002 500 0.01 1 140 -
SOT26
MMBT5401 PNP 150 0.6 - 0.3 60 240 0.01 200 0.01 1 100 -
SOT23
MMBT5551 NPN 160 0.6 - 0.3 80 250 0.01 150 0.01 1 100 -
SOT23
MMDT5401 PNP + PNP 150 0.2 - 0.2 60 240 0.01 200 0.01 1 100 -
SOT363
MMDT5451 NPN + PNP -150 - 160 -0.2
0.2
- 0.2 60
80
240
250
0.01 -200
150
0.01 -1
1
100 -
SOT363
MMDT5551 NPN + NPN 160 0.2 - 0.2 80 250 0.01 150 0.01 1 100 -
SOT363
MMST5401 PNP 150 0.2 - 0.2 60 240 0.01 200 0.01 1 100 -
SOT323
MMST5551 NPN 160 0.2 - 0.2 80 250 0.01 150 0.01 1 100 -
SOT323
ZDT694 NPN + NPN 120 0.5 1 2.75 400 - 0.2 500 0.4 5 130 -
SM-8L
ZDT795A PNP + PNP 140 0.5 1 2.75 250 - 0.2 300 0.2 5 100 -
SM-8L
ZTX455 NPN 140 1 2 1 100 300 0.15 700 0.15 15 100 -
E-Line
Total Found 61 items.

PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.