HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

LED Driver

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Product Type VCEO
V
IC
A
ICM
A
PD
W
hFE VCE (SAT) fT
MHz
RCE(SAT)
Package Outlines
Min. @ IC
A
Min.2 @IC2
A
Max.
mV
@ IC/IB
A/mA
Max.2
mV
@ IC/IB2
A/mA
Change Layout
 
ZXTN4000Z
60V NPN LED DRIVING TRANSISTOR IN SOT89
NPN 60 1 3 1.5 60 0.09 100 0.15 - - - - - -
SOT89
ZXTN4002Z
100V NPN LED DRIVING TRANSISTOR IN SOT89
NPN 100 1 3 1.5 60 0.09 100 0.15 - - - - - -
SOT89
ZXTN4004K
150V NPN LED DRIVING TRANSISTOR IN TO252
NPN 150 1 3 3.8 60 0.085 100 0.15 - - - - - -
TO252 (DPAK)
ZXTN4004Z
150V NPN LED DRIVING TRANSISTOR IN SOT89
NPN 150 1 3 1.5 60 0.085 100 0.15 - - - - - -
SOT89
ZXTN4006Z
200V NPN LED DRIVING TRANSISTOR IN SOT89
NPN 200 1 3 1.5 60 0.09 100 0.15 - - - - - -
SOT89
ZXTP4003G
100V PNP LED DRIVING TRANSISTOR IN SOT223
PNP 100 1 3 2 60 0.085 100 0.15 - - - - - -
SOT223
ZXTP4003Z
100V PNP LED DRIVING TRANSISTOR IN SOT89
PNP 100 1 3 1.5 80 60 100 0.15 - - - - - -
SOT89
Total Found 7 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary