HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

1.24V Reference Voltage Parts

Diodes shunt regulator range offers the industry standard TL431 and TL432 as well as several options for more demanding applications. 1.24V and 2.5V products include options with extended temperature range and very low minimum (knee) current. Additionally AP431 and AP432 offer a lower cost alternative in consumer applications.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Reference
Voltage
V
Accuracy
%
Max. Input
Voltage
V
Sink Current
mA
Minimum Cathode
Current for Regulation typ.
μA
Maximum Slope
Resistance
Ω
Operating Ambient
Temperature Range
°C
Package Outlines
Change Layout
 
AP432/AP432A
Adjustable Precision Shunt Regulator
1.24 0.5/1 36 250 150 0.5 -20 to +85
SC59
SC59R
SO-8
SOT23R
SOT25
SOT89
TO92
TLV431
1.24V Cost Effective Shunt Regulator
1.24 1 18 15 55 0.4 -40 to +125
SC70-6
SOT23
SOT25
ZR431L
Adjustable Precision Shunt Regulator
1.24 1/ 2.5 10 25 100 2 -40 to +85
SOT23
ZTLV431
1.24V Cost Effective Shunt Regulator
1.24 - 10 15 55 0.4 -40 to +125
SOT23
Total Found 4 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary