HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Dual Gate

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Function/
Description
Number of Gates Family VCC Min.
V
VCC Max.
V
tpd max @ Input/ Output
Current
Output
Type
Package Outlines
1.5V
(ns)
1.8V
(ns)
2.5V
(ns)
3.3V
(ns)
5.0V
(ns)
Change Layout
 
74AUP2G34
DUAL BUFFER GATE
Dual 1 Input Buffer 2 AUP 0.8 3.6 10.3 8.1 6.4 5.6 - 4 Push-Pull
X2-DFN0910-6
74AUP2G3404
BUFFER AND INVERTER
1 Input Buffer and 1 Input Inverter 2 AUP 0.8 3.6 10.8 9.0 6.5 5.6 - 4 Push-Pull
X2-DFN0910-6
74LVC2G04
DUAL INVERTER GATE
Dual 1 Input Inverter 2 LVC 1.65 5.5 - 8 4.4 4.1 3.2 32 Push-Pull
DFN1010
DFN1410
SOT26
SOT363
74LVC2G06
DUAL INVERTER WITH OPEN DRAIN OUTPUTS
Dual 1 Input Inverter Open Drain 2 LVC 1.65 5.5 - 6.5 3.9 3.4 2.9 32 Open-Drain
DFN1010
DFN1410
SOT26
SOT363
74LVC2G07
DUAL BUFFERS WITH OPEN DRAIN OUTPUTS
Dual 1 input Buffer Open Drain 2 LVC 1.65 5.5 - 6.7 4.3 3.7 2.9 32 Open-Drain
DFN1010
DFN1410
SOT26
SOT363
74LVC2G14
DUAL SCHMITT TRIGGER INVERTER
Dual 1 Input Schmitt Trigger Inverter 2 LVC 1.65 5.5 - 11 6.5 6 4.3 32 Push-Pull
DFN1010
DFN1410
SOT26
SOT363
74LVC2G17
DUAL SCHMITT TRIGGER BUFFER
Dual 1 Input Schmitt Trigger Buffer 2 LVC 1.65 5.5 - 10.5 6.5 5.7 4.3 32 Push-Pull
DFN1010
DFN1410
SOT26
SOT363
74LVC2G34
DUAL BUFFER
Dual 1 Input Buffer 2 LVC 1.65 5.5 - 8.6 4.4 4.1 3.2 32 Push-Pull
DFN1010
DFN1410
SOT26
SOT363
Total Found 8 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary