HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Linear LED Drivers

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Topology Minimum Supply Voltage
V
Maximum Supply Voltage
V
Max. VOUT
V
LED Current
Sense Voltage
mV
Output
Current
mA
LED Current
mA
Accuracy
%
Frequency
kHz
Efficiency
%
Dimming Temperature Range
ºC
Package Outlines
Change Layout
AL5801
100V, Adjustable Current Sink Linear Driver
Linear LED Driver 5 100 100 560 350 350 - - - Yes -40 to +125
SOT26
AL5802
30V, Adjustable Current Sink Linear LED Driver
Linear LED Driver 4.5 30 30 650 120 120 - - - Yes -40 to +125
SOT26
AL5811
60V LINEAR 75mA ADJUSTABLE CURRENT LED DRIVER
Linear Driver 3.5 60 60 - 75 75 6 - - - -40 to +125
MSOP-8EP
U-DFN3030-6
AL5812
60V, 150mA Adjustable Linear LED Driver
Linear Driver 3.5 60 60 - 150 150 3 - - - -40 to +125
MSOP-8EP
U-DFN3030-6
AL8400
Linear LED Driver-Controller with 200mV Current Sense Voltage and Automotive Grade
Linear Controller 2.2 18 18 200 15 Set by external transistor 3 - - - -40 to +125
SOT353
DLD101
Linear Mode Current Sink LED Driver
Linear Driver - 50 50 600 1000 1000 - 0.85 - - -40 to +85
U-DFN3030-8 Type D
PAM2800
HIGH POWER WHITE LED DRIVER
Linear Driver 3.6 5.5 - - - - - - 90 - -40 to +85
SOT25
PAM2808
5W HIGH POWER HBLED DRIVER
Linear Driver 2.5 6 - - - - - - - - -40 to +85
SO-8EP
PAM2810
Linear Four-Channel Programmable Current Sink
Constant Current Sink 2.7 5.5 6 - - - - - - - -40 to +85 -
PAM2811
Linear Four-Channel Single-Wire Dimming 40mA Current Sink
Constant Current Sink Single Wire Dimming 2.7 5.5 6 - - - - - - - -40 to +85 -
PAM2812
Linear Four-Channel Low Dropout 20mA Current Sink
Constant Current Sink 2.7 5.5 6 - - - - - - - -40 to +85
SOT26
Total Found 11 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary