HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

31V to 100V Complementary

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number VDS
V
VGS
±V
IDSA
25ºC
A
PDW
25ºC
W
RDS(on) Max (mΩ) @ VGS VGS(th) Max
V
Ciss typ.
pF
Qg typ.
@VGS = 10V
pF
Package Outlines
10V 4.5V
Change Layout
 
BSS8402DW
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
60
-50
20 0.115
-0.13
0.2 - 7.5 2.5
-2.0
2245 -
SOT363
DMC4028SSD
40V COMPLEMENTARY DUAL ENHANCEMENT MODE MOSFET
40
-40
20 0.5
-6.7
1.8 28
50
49
79
3.0
-3.0
604
674
12.9
14
SO-8
DMC4040SSD
40V COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
40
-40
20 7.5
-7.3
1.8 25
25
40
45
1.8
-1.8
1790
1643
37.6
33.7
SO-8
DMC4050SSD
40V COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
40
-40
20 5.5
-5.8
1.8 45
45
60
60
1.8
-1.8
1790
1643
1790
1643
SO-8
DMG1029SV
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
60
-60
20 0.48
-0.32
0.66 1700
4000
3000
6000
2.5
-3.0
20
30
-
SOT563
DMG4511SK4
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
20
-20
35 8.6
-7.8
1.54 35
45
65
65
3.0
-3.0
850
985
18.7
19.2
TO252-4
ZXMC10A816N8
100V SO8 COMPLEMENTARY DUAL ENHANCEMENT MODE MOSFET
100
-100
20 2.1
-2.2
2.4 230
235
300
320
3.0
-4.0
497
717
9.2
16.5
SO-8
ZXMC4559DN8
COMPLEMENTARY 60V ENHANCEMENT MODE MOSFET
60
-60
20 4.7
-3.9
2.2 55
85
75
125
1.0
-1.0
1063
1021
20.4
24.2
SO-8
ZXMC4A16DN8
COMPLEMENTARY 40V ENHANCEMENT MODE MOSFET
40
-40
20 5.2
-4.7
2.1 50
60
75
100
1.0
-1.0
770
1000
17
26
SO-8
ZXMC6A09DN8
COMPLEMENTARY 60V ENHANCEMENT MODE MOSFET
60
-60
20 5.1
-4.8
2.1 45
55
70
80
1.0
-1.0
1407
1508
24.2
44
SO-8
Total Found 10 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary