HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Pre-Drivers

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Description # Phase Drive Min. Supply
Voltage
V
Max. Supply
Voltage
V
Max. Quiescent
Current
mA
ThREF Output
V
Speed Control Min. Speed Setting Current Limit Tail End Current Control Locked Rotor Error Flag
RD
Speed Detect Flag
FG
Output Flag Format Package Outlines
Change Layout
 
ZXBM1004
Variable Speed Single-Phase BLDC Motor Controller
Single Phase BLDC Fan and Motor Pre-Driver 1 4.7 18 8.5 3 Yes Yes - - Yes Yes Open Collector
QSOP16
ZXBM1015
Variable Speed Single-Phase BLDC Motor Controller
Single Phase BLDC Fan and Motor Pre-Driver with Current Limit 1 4.7 18 14.5 3 Yes Yes Yes - Yes Yes Open Collector
TSSOP20
ZXBM1016
High Efficiency Variable Speed Single-Phase Fan Motor Controller
Single Phase BLDC Fan and Motor Pre-Driver with Tail-End Current Control 1 6.7 18 20 5 Yes Yes Yes Yes - Yes Open Collector
TSSOP20
ZXBM1017
Variable Speed Single-Phase BLDC Motor Controller
Single Phase BLDC Fan and Motor Pre-Driver with Current Limit 1 6.7 18 14.5 5 Yes Yes Yes - Yes Yes Open Collector
TSSOP20
- ZXBM1018 Single Phase BLDC Fan and Motor Pre-Driver with Combined Thermistor and PWMM Control 1 7 18 15 5 Yes Yes Yes - - Yes Open Collector
TSSOP20
ZXBM2001
Variable Speed Fan Motor Controller with Combined Rotor-Lock and Speed Output
Two Phase BLDC Fan and Motor Pre-Driver 2 4.5 18 3.25 - Yes - - - Yes Yes Open Collector
MSOP-10
ZXBM2002
Variable Speed Fan Motor Controller with Combined Rotor-Lock and Speed Output
Two Phase BLDC Fan and Motor Pre-Driver 2 4.5 18 3.25 - Yes - - - Yes - Open Collector
MSOP-10
ZXBM2003
Variable Speed Fan Motor Controller with Rotor-Lock Detect Output
Two Phase BLDC Fan and Motor Pre-Driver 2 4.5 18 3.5 - Yes - - - - Yes Open Collector
MSOP-10
ZXBM2004
Variable Speed Fan Motor Controller with Rotor-Lock, Speed Output, and Minimum Speed Input
Two Phase BLDC Fan and Motor Pre-Driver 2 4.7 18 7.5 2.96 Yes Yes - - Yes Yes Open Collector
QSOP16
U-QFN3030-16
Total Found 9 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary