HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Temperature Sensors

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Continuous
Current
mA
Resistance
T=0°C Im<1mA Ω
Resistance
T=100°C Im<1mA Ω
Tolerances Class B
-55°C to 0°C
Tolerances Class B
0°C to 150°C
Package Outlines
Change Layout
 
ZNI1000
Temperature Sensor
4 1000 1618 +/-(0.4+0.028*|T|) +/-(0.4+0.007*|T|)
SOT23
Total Found 1 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary