ZXRE160
0.6V Enhanced Adjustable Precision Shunt Regulator
Description
The ZXRE160 is a 5-terminal adjustable shunt regulator offering excellent temperature stability and output handling capability. This device offers an enhancement to the ZXRE060 part for use in a comparator mode applications. In shunt regulator mode, the ZXRE160 simplifies the design of isolated low voltage DC-DC regulators. With its low 0.6V FB pin, it can control the regulation of rails as low 0.6V. This makes the part ideal for state of the art microprocessor, DSP and PLD core voltage POL converters. The device open-collector output can operate from 0.2V to 18V and regulated output voltage can be set by selection of two external divider resistors. Separating the input from the open collector output enables the ZXRE160 to be used to make low-cost low drop-out regulators operating at low input voltages. The ZXRE160 is available in two grades with initial tolerances of 0.5% and 1% for the A and standard grades respectively. It is available in space saving low profile 5 pin SC70/SOT353, thin TSOT25 and very small DFN1520 packages.Features and Benefits
• Low reference voltage (VFB = 0.6V)• -40°C to +125°C temperature range
• Reference voltage tolerance at +25°C
• 0.5% ZXRE160A
• 1% ZXRE160
• Typical temperature drift
• <4 mV (0°C to +70°C)
• <6 mV (-40°C to +85°C)
• <12mV (-40°C to +125°C)
• 0.2V to 18V open-collector output
• High power supply rejection
• (>45dB at 300kHz)
• Totally Lead-Free & Fully RoHS Compliant
• Halogen and Antimony Free. “Green” Device
Applications
• Isolated DC-DC converters• Core voltage POL
• Low Voltage Low-Dropout linear regulators
• Shunt regulators
• Adjustable voltage reference
Product Overview Specs
| Part Number | ZXRE160 |
| Reference Voltage V |
0.6 |
| Accuracy % |
0.5/1 |
| Max. Input Voltage V |
18 |
| Sink Current mA |
15 |
| Power supply rejection ratio dB | >45 |
| Maximum Slope Resistance Ω |
0.4 |
| Operating Ambient Temperature Range °C |
-40 to +125 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT25
- SOT353
- TSOT25
- X2-DFN1520-6



Design Tools
Products You Recently Viewed