DMP2100UCB9
DUAL P-CHANNEL ENHANCEMENT MODE MOSFET
Description
This new generation MOSFET has been designed to minimize the onstate resistance (RD1D2(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.Features and Benefits
• Low Qg & Qgd• Dual PMOS in common-source configuration
• Small Footprint 1.5-mm × 1.5-mm
• Gate ESD Protection to 3kV
• Lead Free By Design/RoHS Compliant
• Halogen and Antimony Free "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Applications
• Battery Management• Load Switch
• Battery Protection
Product Overview Specs
| Part Number | DMP2100UCB9 |
| ESD Diode Y/N |
Y |
| VDS V |
20 |
| VGS ±V |
6 |
| IDS @TA = 25ºC A |
-4 |
| PD @TA = 25ºC W |
0.8 |
| RDS(on) Max (mΩ) @ VGS 10V | |
| RDS(on) Max (mΩ) @ VGS 4.5V | 100 |
| RDS(on) Max (mΩ) @ VGS 2.5V | 130 |
| RDS(on) Max (mΩ) @ VGS 1.8V | |
| VGS(th) Max V |
-0.9 |
| Ciss typ. @VDS = -10V pF |
232 |
| Qg typ @VGS = 4.5V nC |
3.3 |
Distributor Stock Information / Buy Now
Package Outline Information
- U-WLB1515-9

Design Tools
Products You Recently Viewed