HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

DMG7702SFG

30V N-CHANNEL ENHANCEMENT MODE MOSFET WITH SCHOTTKY DIODE

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

This MOSFET has been designed to minimize the on-state resistance (RDS(on)) and yet maintain superior switching performance, making it ideal for high efficiency power management applications.

Features and Benefits

• DIOFET utilizes a unique patented process to monolithically integrate a MOSFET and a Schottky in a single die to deliver:
- Low RDS(ON) – minimize conduction losses
- Low VSD – reducing the losses due to body diode conduction
- Low Qrr – lower Qrr of the integrated Schottky reduces body diode switching losses
• Low gate capacitance (Qg/Qgs) ratio – reduces risk of shoot through or cross conduction currents at high frequencies
• Small form factor thermally efficient package enables higher density end products
• Occupies just 33% of the board area occupied by SO-8 enabling smaller end product
• Lead Free/RoHS Compliant
• "Green" Device, Halogen and Antimony Free
• Qualified to AEC-Q101 Standards for High Reliability

Applications

• Backlighting
• Power Management Functions
• DC-DC Converters
Back to Top

Product Overview Specs

Part Number DMG7702SFG
Config/
Polarity
N Channel
ESD Diode
Y/N
N
VDS
V
30
VGS
±V
20
IDS
@TA = 25ºC
A
16
PD
@TA = 25ºC
W
0.89
RDS(on) Max (mΩ) @ VGS 10V 10
RDS(on) Max (mΩ) @ VGS 4.5V 15
CISS typ.
@VDS = 15V
pF
1296
Qg typ.
@VGS = 10V
pF
31.6

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • POWERDI3333-8
POWERDI3333-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary