ZXSC410
DC-DC Boost Switching Controllers
Description
The ZXSC410 is voltage mode boost converter in SOT23-6 package. Its excellent load and line regulation means that for the full supply range from lithium Ion cells, the output voltage will typically change by less than 1%. Using high efficiency Zetex switching transistors allow output voltages of tens of volts depending on the selected transistor. The ZXSC420 includes a battery low indicator. This operates by indicating when the converter is no longer able to maintain the regulated output voltage rather than setting a preset threshold, thereby making it suitable for various battery options and load currents.Features and Benefits
• 1.65V to 8V supply range• Typical output regulation of ±1%
• Over 85% typical efficiency
• Output currents up to 300mA
• 4.5μA typical shutdown current ZXSC410
• End of regulation output ZXSC420
Applications
• System power for battery portable products• LCD bias
• Local voltage conversion
Product Overview Specs
| Part Number | ZXSC410 |
| Topologies; Buck | |
| Topologies; Buck-Boost | |
| Topologies; Boost | Y |
| Minimum Input Voltage V |
1.8 |
| Maximum Input Voltage V |
8 |
| Maximum Output Voltage V |
VIN to VM |
| LED Current A |
|
| Switching Frequency kHz |
200K Fixed |
| Efficiency % |
85 |
| Operating Temperature Range ºC |
-40 to +85 |
| Quiescent Current mA |
0.22 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT26

Design Tools
Products You Recently Viewed