DMC3021LK4
COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Description
This new generation 30V N + P channel enhancement mode MOSFET has been designed to minimise RDS(on) and yet maintain superior switching performance. This device is ideally suited to DC FAN , Battery packing and other power management functions.Features and Benefits
• Low On-Resistance• Low Input Capacitance
• Fast Switching Speed
• Lead Free By Design/RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 standards for High Reliability
Applications
• Motor control• Power Management Functions
• DC-DC Converters
• Backlighting
Product Overview Specs
| Part Number | DMC3021LK4 |
| Type | N+P |
| ESD Diode Y/N |
N N |
| VDS V |
30 -30 |
| VGS ±V |
20 |
| IDS @TA = 25ºC A |
9.4 -6.8 |
| PD @TA = 25ºC W |
2.75 |
| RDS(on) Max (mΩ) @ VGS 10V | 21 39 |
| RDS(on) Max (mΩ) @ VGS 4.5V | 32 53 |
| VGS(th) Max V |
2.1 -2.2 |
| Ciss typ. @VDS = ±15V pF |
751 1039 |
| Qg typ. @VGS = 4.5V nC |
9 10.1 |
| Qg typ. @VGS = 10V nC |
17.4 21.1 |
Distributor Stock Information / Buy Now
Package Outline Information
- TO252-4

Design Tools
Products You Recently Viewed



Download Spicemodel