BCX56
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
Features and Benefits
• IC = 1A Continuous Collector Current• Low Saturation Voltage VCE(sat) < 500mV @ 0.5A
• Gain groups 10 and 16
• Epitaxial Planar Die Construction
• Complementary PNP types: BCX51, 52 and 53
Product Overview Specs
| Part Number | BCX56 |
| Product Type | NPN |
| VCEO V |
80 |
| IC A |
1 |
| ICM A |
1.5 |
| PD W |
1 |
| hFE;Min. | 40 |
| hFE;@ IC A |
0.15 |
| hFE;Min.2 | 25 |
| hFE;@IC2 A |
0.5 |
| VCE (SAT);Max. mV |
500 |
| VCE (SAT);@ IC/IB A/mA |
0.5/50 |
| VCE (SAT);Max.2 mV |
|
| VCE (SAT);@ IC/IB2 A/mA |
|
| fT MHz |
150 |
| RCE(SAT) mΩ |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT89

Design Tools
Products You Recently Viewed